Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Contact Us
Hong Kong SAR, China (English (GB))
eShop
Industrial connectors / Han
®
Series
...
Han
®
S
Han
®
S 120
Accessories
Accessories
Filters
Cable diameter
Select a value
Reset filter
10.5 ... 12.5 mm
1
5.5 ... 7 mm
1
6.8 ... 8.8 mm
1
8.6 ... 10.6 mm
1
Colour (accessories)
Select a value
Reset filter
RAL 1028 (melon yellow)
1
RAL 3001 (signal red)
1
RAL 5015 (sky blue)
1
RAL 9005 (jet black)
1
Material flammability class acc. to UL 94
Select a value
Reset filter
V-0
4
Category
Select a value
Reset filter
Accessories
9
Identification
Select a value
Reset filter
Han
®
S 120
9
Colour (seal)
Select a value
Reset filter
White
4
Locking type
Select a value
Reset filter
Single locking lever
5
Type of accessory
Select a value
Reset filter
Locking levers
4
Protection cover
1
Rubber sleeve
4
Description of the accessory
Select a value
Reset filter
for bulkhead mounted housings
1
for screw mounted housing
1
Material (accessories)
Select a value
Reset filter
Polyamide (PA)
4
Series
Select a value
Reset filter
Han
®
S
9
Unfortunately, no results were found for your search query
9 products
(of 9)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Cable diameter-descending
Colour (accessories)-descending
Material flammability class acc. to UL 94-descending
Identification-descending
Rubber sleeve
Han® S 120 rubber sleeve 6.8 – 8.8 mm
Article. No: 09 93 000 8221
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 120 rubber sleeve 10.5 – 12.5 mm
Article. No: 09 93 000 8223
White
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 120 rubber sleeve 8.6 – 10.6 mm
Article. No: 09 93 000 8222
White
Add to Wishlist
Remove from wishlist
Locking levers
Han® S 120 SL UP
Article. No: 09 93 000 9960
Single locking lever
Polyamide (PA)
RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Locking levers
Han® S 120 SL blue
Article. No: 09 93 000 9964
Single locking lever
Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Locking levers
Han® S 120 SL black
Article. No: 09 93 000 9962
Single locking lever
Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Locking levers
Han® S 120 SL red
Article. No: 09 93 000 9963
Single locking lever
Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Rubber sleeve
Han® S 120 rubber sleeve 5.5 – 7.0 mm
Article. No: 09 93 000 8220
White
Add to Wishlist
Remove from wishlist
Protection cover
Han® S 120 CP
Article. No: 09 93 000 5402
for screw mounted housing, for bulkhead mounted housings
Single locking lever
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Cable diameter - descending
Colour (accessories) - descending
Material flammability class acc. to UL 94 - descending
Identification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 9 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends