Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Contact Us
Hong Kong SAR, China (English (GB))
eShop
Industrial connectors / Han
®
Series
...
Han
®
S
Han
®
S 120
Hoods/Housings
Hoods/Housings
Filters
Wrench size
Select a value
Reset filter
from
9
to
9
9
12
Category
Select a value
Reset filter
Hoods/Housings
27
Insulation resistance
Select a value
Reset filter
<10
8
Ω
27
Identification
Select a value
Reset filter
Han
®
S 120
27
Number of contacts
Select a value
Reset filter
from
1
to
1
1
27
Number of relockings
Select a value
Reset filter
≥ 500
27
Rated current
Select a value
Reset filter
from
120 A
to
120 A
120 A
27
Rated voltage
Select a value
Reset filter
from
1,500 V
to
1,500 V
1,500 V
27
Rated impulse voltage
Select a value
Reset filter
8 kV
27
Pollution degree
Select a value
Reset filter
2
27
Tightening torque
Select a value
Reset filter
4 Nm
24
Details
Select a value
Reset filter
Please order crimp contacts separately.
3
Please order rubber sleeve separately.
3
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
12
Hood
3
Screw mounted housing
12
Description of hood/housing
Select a value
Reset filter
Angled
3
With Tuflok
®
protection
6
With unlocking protection
12
incl. male contact with M6 bolt termination
18
incl. male contact with busbar termination
6
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
27
Colour (hood/housing)
Select a value
Reset filter
RAL 3001 (signal red)
9
RAL 5015 (sky blue)
9
RAL 9005 (jet black)
9
Locking type
Select a value
Reset filter
Single locking lever
27
Field of application
Select a value
Reset filter
Energy Storage Systems
27
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20 unmated condition (1500 V DC; 1000 V AC)
27
IP40 mated condition
27
Material flammability class acc. to UL 94
Select a value
Reset filter
V-0
27
Contact resistance
Select a value
Reset filter
≤ 0.3 mΩ
24
Material (contacts)
Select a value
Reset filter
Copper alloy
24
Surface (contacts)
Select a value
Reset filter
Silver plated
24
Series
Select a value
Reset filter
Han
®
S
27
Conductor cross-section
Select a value
Reset filter
10 ... 25 mm²
3
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 8 ... AWG 4
3
Specifications
Select a value
Reset filter
EN 45545-2 Fire protection on railway vehicles
27
IEC 60664-1
27
IEC 61984
27
UL 1973
27
UL 1977
27
UL 4128
27
UL 9540
27
Limiting temperature
Select a value
Reset filter
-40 ... +125 °C
27
Approvals
Select a value
Reset filter
CE
27
Unfortunately, no results were found for your search query
27 products
(of 27)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Wrench size-descending
Insulation resistance-descending
Identification-descending
Number of contacts-descending
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar black UP
Article. No: 09 93 001 1323
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 blue UP
Article. No: 09 93 001 1128
incl. male contact with M6 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC M6 blue UP
Article. No: 09 93 001 1328
incl. male contact with M6 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar blue
Article. No: 09 93 001 1309
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC M6 blue
Article. No: 09 93 001 1308
incl. male contact with M6 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han® S 120 HA red
Article. No: 09 93 001 1502
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 black SLV
Article. No: 09 93 001 1105
incl. male contact with M6 bolt termination, With Tuflok
®
protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 blue SLV
Article. No: 09 93 001 1109
incl. male contact with M6 bolt termination, With Tuflok
®
protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 blue
Article. No: 09 93 001 1108
incl. male contact with M6 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC M6 black
Article. No: 09 93 001 1301
incl. male contact with M6 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar black
Article. No: 09 93 001 1303
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC M6 red
Article. No: 09 93 001 1302
incl. male contact with M6 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar red
Article. No: 09 93 001 1304
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC M6 black UP
Article. No: 09 93 001 1321
incl. male contact with M6 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC M6 red UP
Article. No: 09 93 001 1322
incl. male contact with M6 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar red UP
Article. No: 09 93 001 1324
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 red SLV UP
Article. No: 09 93 001 1126
incl. male contact with M6 bolt termination, With Tuflok
®
protection, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 red UP
Article. No: 09 93 001 1122
incl. male contact with M6 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6-blue SLV UP
Article. No: 09 93 001 1129
incl. male contact with M6 bolt termination, With Tuflok
®
protection, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 black UP
Article. No: 09 93 001 1121
incl. male contact with M6 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 black SLV UP
Article. No: 09 93 001 1125
incl. male contact with M6 bolt termination, With Tuflok
®
protection, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S 120 HBM w. MC busbar blue UP
Article. No: 09 93 001 1329
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han® S 120 HA black
Article. No: 09 93 001 1501
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han® S 120 HA blue
Article. No: 09 93 001 1508
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 red
Article. No: 09 93 001 1102
incl. male contact with M6 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 black
Article. No: 09 93 001 1101
incl. male contact with M6 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S 120 HSI w. MC M6 red SLV
Article. No: 09 93 001 1106
incl. male contact with M6 bolt termination, With Tuflok
®
protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Wrench size - descending
Insulation resistance - descending
Identification - descending
Number of contacts - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 27 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends