Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Contact Us
Hong Kong SAR, China (English (GB))
eShop
Industrial connectors / Han
®
...
Series
Han
®
HMC for High Mating Cycles
Contacts
Contacts
Crimp contacts
Filters
Category
Select a value
Reset filter
Accessories
3
Contacts
44
Rated current
Select a value
Reset filter
from
≤ 10 A
≤ 16 A
≤ 40 A
to
≤ 10 A
≤ 16 A
≤ 40 A
≤ 10 A
14
≤ 16 A
14
≤ 40 A
10
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.21 mm²
2
0.13 ... 0.33 mm²
2
0.14 ... 0.37 mm²
6
0.25 ... 0.52 mm²
2
0.5 mm²
4
0.75 mm²
4
1 mm²
4
1.5 mm²
6
10 mm²
2
2.5 mm²
6
4 mm²
4
6 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 10
2
AWG 12
4
AWG 14
6
AWG 16
6
AWG 18
8
AWG 20
4
AWG 24 ... AWG 20
2
AWG 26 ... AWG 22
8
AWG 28 ... AWG 24
2
AWG 8
2
Type of contact
Select a value
Reset filter
Crimp contact
44
Gender
Select a value
Reset filter
Female
25
Male
22
Series
Select a value
Reset filter
D-Sub
6
Han DD
®
1
Han D
®
1
Han D
®
HMC
14
Han E
®
2
Han E
®
HMC
14
Han
®
C HMC
10
Han
®
DDD
1
Han
®
EE
2
Han
®
EEE
2
Type of accessory
Select a value
Reset filter
Coding pin
3
Material (contacts)
Select a value
Reset filter
Copper alloy
44
Surface (contacts)
Select a value
Reset filter
HMC gold plated
44
Material (accessories)
Select a value
Reset filter
Thermoplastic
3
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
1
Requirement set with Hazard Levels
Select a value
Reset filter
R26
1
Unfortunately, no results were found for your search query
47 products
(of 47)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Conductor cross-section-descending
Conductor cross-section-descending
Type of contact-descending
Coding pin
Coding Pin Han E
Article. No: 09 33 000 9954
Female
Thermoplastic
Add to Wishlist
Remove from wishlist
Coding pin
Coding Pin Han D
Article. No: 09 33 000 9915
Female
Thermoplastic
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F crimp contact 0,14-0,37mm Au/HMC
Article. No: 09 15 200 6224
Rated current: ≤10 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han D M crimp contact 0,14-0,37mm Au/HMC
Article. No: 09 15 200 6124
Rated current: ≤10 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
D SUB FE turned contact_AWG20-24_PL1 HMC
Article. No: 09 67 000 8470
Female
Copper alloy
HMC gold plated
Conductor cross-section: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
D SUB MA turned contact_AWG20-24_PL1 HMC
Article. No: 09 67 000 8570
Male
Copper alloy
HMC gold plated
Conductor cross-section: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D M crimp contact 0,75 mm² Au/HMC
Article. No: 09 15 200 6125
Rated current: ≤10 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F crimp contact 0,14-0,37mm Au/HMC
Article. No: 09 15 200 6227
Rated current: ≤10 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han D M crimp contact 0,14-0,37mm Au/HMC
Article. No: 09 15 200 6127
Rated current: ≤10 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F crimp contact 0,75 mm² Au/HMC
Article. No: 09 15 200 6225
Rated current: ≤10 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han D M crimp contact 0,5 mm² Au/HMC
Article. No: 09 15 200 6123
Rated current: ≤10 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F crimp contact 0,5 mm² Au/HMC
Article. No: 09 15 200 6223
Rated current: ≤10 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F crimp contact 1,0 mm² Au/HMC
Article. No: 09 15 200 6222
Rated current: ≤10 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F crimp contact 1,5 mm² Au/HMC
Article. No: 09 15 200 6221
Rated current: ≤10 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han D M crimp contact 1,0 mm² Au/HMC
Article. No: 09 15 200 6122
Rated current: ≤10 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
DSUB MA turned contact_AWG 22-26_PL1 HMC
Article. No: 09 67 000 5570
Male
Copper alloy
HMC gold plated
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
DSUB MA turned contact_AWG 24-28_PL1 HMC
Article. No: 09 67 000 7570
Male
Copper alloy
HMC gold plated
Conductor cross-section: 0.08 ... 0.21 mm²
AWG 28 ... AWG 24
Add to Wishlist
Remove from wishlist
Crimp contact
D SUB FE turned contact_AWG22-26_PL1 HMC
Article. No: 09 67 000 5470
Female
Copper alloy
HMC gold plated
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han D M crimp contact 1,5 mm² Au/HMC
Article. No: 09 15 200 6121
Rated current: ≤10 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
D SUB FE turned contact_AWG24-28_PL1 HMC
Article. No: 09 67 000 7470
Female
Copper alloy
HMC gold plated
Conductor cross-section: 0.08 ... 0.21 mm²
AWG 28 ... AWG 24
Add to Wishlist
Remove from wishlist
Crimp contact
Han E HMC male contact Au AWG 16
Article. No: 09 33 200 6116
Rated current: ≤16 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han E HMC male contact Au AWG 14
Article. No: 09 33 200 6123
Rated current: ≤16 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
Han E HMC female contact Au AWG 16
Article. No: 09 33 200 6216
Rated current: ≤16 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han E HMC female contact Au AWG 14
Article. No: 09 33 200 6223
Rated current: ≤16 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
Han E HMC male contact Au AWG 20
Article. No: 09 33 200 6122
Rated current: ≤16 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han E HMC male contact Au AWG 18
Article. No: 09 33 200 6118
Rated current: ≤16 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han C F crimp contact 4 mm² Au/HMC
Article. No: 09 32 200 6229
Rated current: ≤40 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 4 mm²
AWG 12
Add to Wishlist
Remove from wishlist
Crimp contact
Han D M crimp contact 2,5 mm² Au/HMC
Article. No: 09 15 200 6126
Rated current: ≤10 A
Male
Copper alloy
HMC gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
Han E HMC female contact Au AWG 18
Article. No: 09 33 200 6218
Rated current: ≤16 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F crimp contact 2,5 mm² Au/HMC
Article. No: 09 15 200 6226
Rated current: ≤10 A
Female
Copper alloy
HMC gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Conductor cross-section - descending
Conductor cross-section - descending
Type of contact - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 47 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends