Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Contact Us
Hong Kong SAR, China (English (GB))
eShop
...
Industrial connectors / Han
®
Accessories
Cable entry seal
Cable entry seal
For sealing and feed through of pre-assembled cables
Filters
Category
Select a value
Reset filter
Accessories
9
Type of accessory
Select a value
Reset filter
Cable seal
9
Description of the accessory
Select a value
Reset filter
1 cable entry
8
4 cable entries
1
Han
®
Split Hood
9
Narrow version
3
Wide version
6
Clamping range
Select a value
Reset filter
... 6 mm
1
10.5 ... 12 mm
1
12 ... 13.5 mm
1
13.5 ... 15 mm
1
15 ... 16 mm
1
4.5 ... 6 mm
1
6 ... 7.5 mm
1
7.5 ... 9 mm
1
9 ... 10.5 mm
1
Material (seal)
Select a value
Reset filter
NBR
9
Colour (accessories)
Select a value
Reset filter
Black
9
Material (accessories)
Select a value
Reset filter
NBR
9
Unfortunately, no results were found for your search query
9 products
(of 9)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of accessory-descending
Description of the accessory-descending
Clamping range-descending
Material (seal)-descending
Cable seal
Cable Sealing f. Split Hood OD 12~13.5mm
Article. No: 09 00 000 6010
Han
®
Split Hood, 1 cable entry, Wide version
Clamping range: 12 ... 13.5 mm
NBR
Black
Add to Wishlist
Remove from wishlist
Cable seal
Cable Sealing f. Split Hood, OD 7.5~9mm
Article. No: 09 00 000 6007
Han
®
Split Hood, 1 cable entry, Narrow version
Clamping range: 7.5 ... 9 mm
NBR
Black
Add to Wishlist
Remove from wishlist
Cable seal
Cable Sealing f. Split Hood, OD 9~10.5mm
Article. No: 09 00 000 6008
Han
®
Split Hood, 1 cable entry, Wide version
Clamping range: 9 ... 10.5 mm
NBR
Black
Add to Wishlist
Remove from wishlist
Cable seal
Cable Sealing f. Split Hood OD 15~16mm
Article. No: 09 00 000 6012
Han
®
Split Hood, 1 cable entry, Wide version
Clamping range: 15 ... 16 mm
NBR
Black
Add to Wishlist
Remove from wishlist
Cable seal
Cable Sealing f. Split Hood, OD 6~7.5mm
Article. No: 09 00 000 6006
Han
®
Split Hood, 1 cable entry, Narrow version
Clamping range: 6 ... 7.5 mm
NBR
Black
Add to Wishlist
Remove from wishlist
Cable seal
Cable Sealing f. Split Hood, 4x OD 6mm
Article. No: 09 00 000 6004
Han
®
Split Hood, 4 cable entries, Wide version
Clamping range: ... 6 mm
NBR
Black
Add to Wishlist
Remove from wishlist
Cable seal
Cable Sealing f. Split Hood OD 13.5~15mm
Article. No: 09 00 000 6011
Han
®
Split Hood, 1 cable entry, Wide version
Clamping range: 13.5 ... 15 mm
NBR
Black
Add to Wishlist
Remove from wishlist
Cable seal
Cable Sealing f. Split Hood OD 10.5~12mm
Article. No: 09 00 000 6009
Han
®
Split Hood, 1 cable entry, Wide version
Clamping range: 10.5 ... 12 mm
NBR
Black
Add to Wishlist
Remove from wishlist
Cable seal
Cable Sealing f. Split Hood, OD 4.5~6mm
Article. No: 09 00 000 6005
Han
®
Split Hood, 1 cable entry, Narrow version
Clamping range: 4.5 ... 6 mm
NBR
Black
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of accessory - descending
Description of the accessory - descending
Clamping range - descending
Material (seal) - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 9 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends