Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Contact Us
Hong Kong SAR, China (English (GB))
eShop
Industrial connectors / Han
®
...
Series
Han
®
High Temp for extreme temperatures up to 200 °C
Inserts
Inserts
Filters
Category
Select a value
Reset filter
Inserts
18
Rated current
Select a value
Reset filter
from
16 A
to
16 A
16 A
18
Rated voltage
Select a value
Reset filter
from
500 V
to
500 V
500 V
16
Number of contacts
Select a value
Reset filter
from
5
6
10
16
24
to
5
6
10
16
24
5
2
6
4
10
4
16
4
24
4
Termination method
Select a value
Reset filter
Crimp termination
10
Screw termination
8
Conductor cross-section
Select a value
Reset filter
0.14 ... 2.5 mm²
2
0.5 ... 2.5 mm²
8
0.75 ... 2.5 mm²
8
Conductor cross-section
Select a value
Reset filter
AWG 18 ... AWG 14
8
AWG 20 ... AWG 14
8
Gender
Select a value
Reset filter
Female
9
Male
9
Size
Select a value
Reset filter
10 B
4
16 B
4
24 B
4
3 A
2
6 B
4
Series
Select a value
Reset filter
Han E
®
High Temp
16
Han
®
Q High Temp
2
Identification
Select a value
Reset filter
5/0
2
Material (contacts)
Select a value
Reset filter
Copper alloy
8
Surface (contacts)
Select a value
Reset filter
Silver plated
8
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
16
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
16
R23 (HL 1-3)
16
Unfortunately, no results were found for your search query
18 products
(of 18)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Inserts
Han High Temp 24E-s Male
Article. No: 09 33 824 2603
Screw termination
Male
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 24E-s Female
Article. No: 09 33 824 2703
Screw termination
Female
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 6E-s Male
Article. No: 09 33 806 2603
Screw termination
Male
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 16E-s Male
Article. No: 09 33 816 2603
Screw termination
Male
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 6E-s Female
Article. No: 09 33 806 2703
Screw termination
Female
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 16E-s Female
Article. No: 09 33 816 2703
Screw termination
Female
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
Han Q 5/0 HighTemp-F-c
Article. No: 09 12 805 3104
Crimp termination
Female
Liquid crystal polymer (LCP)
Black
Rated current: 16 A
Size: 3 A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han Q 5/0 HighTemp-M-c
Article. No: 09 12 805 3004
Crimp termination
Male
Liquid crystal polymer (LCP)
Black
Rated current: 16 A
Size: 3 A
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 10E-s Male
Article. No: 09 33 810 2603
Screw termination
Male
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 16E-c Male
Article. No: 09 33 816 2604
Crimp termination
Male
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 10E-s Female
Article. No: 09 33 810 2703
Screw termination
Female
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 16E-c Female
Article. No: 09 33 816 2704
Crimp termination
Female
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 24E-c Male
Article. No: 09 33 824 2604
Crimp termination
Male
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 24E-c Female
Article. No: 09 33 824 2704
Crimp termination
Female
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 24 B
Contacts: 24
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 10E-c Male
Article. No: 09 33 810 2604
Crimp termination
Male
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 10E-c Female
Article. No: 09 33 810 2704
Crimp termination
Female
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 10 B
Contacts: 10
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 6E-c Male
Article. No: 09 33 806 2604
Crimp termination
Male
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han High Temp 6E-c Female
Article. No: 09 33 806 2704
Crimp termination
Female
Liquid crystal polymer (LCP)
Rated current: 16 A
Size: 6 B
Contacts: 6
Conductor cross-section: 0.5 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 18 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends