Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Contact Us
Hong Kong SAR, China (English (GB))
eShop
PCB connectors
...
har
-flex
i
c
o
n
®
Header
for wave soldering
for wave soldering
Filters
Connection type
Select a value
Reset filter
PCB to cable
33
Series
Select a value
Reset filter
har
-flex
i
c
o
n
®
33
Number of contacts
Select a value
Reset filter
from
2
3
4
5
6
7
8
9
10
11
12
to
2
3
4
5
6
7
8
9
10
11
12
2
3
3
3
4
3
5
3
6
3
7
3
8
3
9
3
10
3
11
3
12
3
Rated current
Select a value
Reset filter
from
11 A
15 A
to
11 A
15 A
11 A
11
15 A
22
Specification
Select a value
Reset filter
Vertical
33
Element
Select a value
Reset filter
Header
33
Contact spacing (termination side)
Select a value
Reset filter
from
3.5 mm
5 mm
5.08 mm
to
3.5 mm
5 mm
5.08 mm
3.5 mm
11
5 mm
11
5.08 mm
11
Contact rows
Select a value
Reset filter
from
1
to
1
1
33
Coding
Select a value
Reset filter
Please order coding pins separately.
33
Unfortunately, no results were found for your search query
33 products
(of 33)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Specification-descending
Header
har-flexicon 3,50 MWV-2 GN
Article. No: 14 13 021 4001 000
Vertical
Rated current: 11 A
Contacts: 2
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,00 MWV-3 GN
Article. No: 14 13 031 6001 000
Vertical
Rated current: 15 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,00 MWV-2 GN
Article. No: 14 13 021 6001 000
Vertical
Rated current: 15 A
Contacts: 2
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,00 MWV-4 GN
Article. No: 14 13 041 6001 000
Vertical
Rated current: 15 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MWV-6 GN
Article. No: 14 13 061 4001 000
Vertical
Rated current: 11 A
Contacts: 6
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MWV-3 GN
Article. No: 14 13 031 4001 000
Vertical
Rated current: 11 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MWV-7 GN
Article. No: 14 13 071 4001 000
Vertical
Rated current: 11 A
Contacts: 7
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MWV-4 GN
Article. No: 14 13 041 4001 000
Vertical
Rated current: 11 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MWV-3 GN
Article. No: 14 13 031 7001 000
Vertical
Rated current: 15 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MWV-2 GN
Article. No: 14 13 021 7001 000
Vertical
Rated current: 15 A
Contacts: 2
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MWV-8 GN
Article. No: 14 13 081 4001 000
Vertical
Rated current: 11 A
Contacts: 8
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MWV-9 GN
Article. No: 14 13 091 4001 000
Vertical
Rated current: 11 A
Contacts: 9
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,00 MWV-7 GN
Article. No: 14 13 071 6001 000
Vertical
Rated current: 15 A
Contacts: 7
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MWV-12 GN
Article. No: 14 13 121 4001 000
Vertical
Rated current: 11 A
Contacts: 12
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,00 MWV-8 GN
Article. No: 14 13 081 6001 000
Vertical
Rated current: 15 A
Contacts: 8
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,00 MWV-6 GN
Article. No: 14 13 061 6001 000
Vertical
Rated current: 15 A
Contacts: 6
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MWV-6 GN
Article. No: 14 13 061 7001 000
Vertical
Rated current: 15 A
Contacts: 6
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MWV-8 GN
Article. No: 14 13 081 7001 000
Vertical
Rated current: 15 A
Contacts: 8
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MWV-4 GN
Article. No: 14 13 041 7001 000
Vertical
Rated current: 15 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,00 MWV-5 GN
Article. No: 14 13 051 6001 000
Vertical
Rated current: 15 A
Contacts: 5
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MWV-10 GN
Article. No: 14 13 101 7001 000
Vertical
Rated current: 15 A
Contacts: 10
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,00 MWV-10 GN
Article. No: 14 13 101 6001 000
Vertical
Rated current: 15 A
Contacts: 10
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MWV-5 GN
Article. No: 14 13 051 4001 000
Vertical
Rated current: 11 A
Contacts: 5
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MWV-9 GN
Article. No: 14 13 091 7001 000
Vertical
Rated current: 15 A
Contacts: 9
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,00 MWV-9 GN
Article. No: 14 13 091 6001 000
Vertical
Rated current: 15 A
Contacts: 9
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MWV-11 GN
Article. No: 14 13 111 4001 000
Vertical
Rated current: 11 A
Contacts: 11
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MWV-7 GN
Article. No: 14 13 071 7001 000
Vertical
Rated current: 15 A
Contacts: 7
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MWV-12 GN
Article. No: 14 13 121 7001 000
Vertical
Rated current: 15 A
Contacts: 12
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,00 MWV-12 GN
Article. No: 14 13 121 6001 000
Vertical
Rated current: 15 A
Contacts: 12
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MWV-10 GN
Article. No: 14 13 101 4001 000
Vertical
Rated current: 11 A
Contacts: 10
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Specification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 33 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends