Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Contact Us
Hong Kong SAR, China (English (GB))
eShop
PCB connectors
...
har
-flex
i
c
o
n
®
PCB terminal block
for wave soldering
for wave soldering
Filters
Connection type
Select a value
Reset filter
PCB to cable
21
Series
Select a value
Reset filter
har
-flex
i
c
o
n
®
21
Number of contacts
Select a value
Reset filter
from
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
to
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
2
2
3
1
4
2
5
1
6
1
7
1
8
3
9
1
10
1
11
1
12
1
13
1
14
1
15
1
16
1
17
1
18
1
Rated current
Select a value
Reset filter
from
2.5 A
12 A
to
2.5 A
12 A
2.5 A
4
12 A
17
Specification
Select a value
Reset filter
Vertical
17
Element
Select a value
Reset filter
PCB terminal block
21
Termination method
Select a value
Reset filter
IDC insulation displacement termination
4
Push-in-spring-cage termination
17
Wave soldering termination
21
Conductor cross-section
Select a value
Reset filter
0.2 ... 0.34 mm²
4
0.2 ... 2.5 mm² Solid
17
0.2 ... 2.5 mm² Stranded
17
0.5 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
17
0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve
17
Conductor cross-section
Select a value
Reset filter
AWG 24 ... AWG 22
4
AWG 30 ... AWG 12
17
Data rate
Select a value
Reset filter
1 Gbit/s
4
10 Gbit/s
3
10 Mbit/s
4
100 Mbit/s
4
Contact spacing (termination side)
Select a value
Reset filter
from
3.5 mm
5 mm
to
3.5 mm
5 mm
3.5 mm
4
5 mm
17
Contact rows
Select a value
Reset filter
from
1
to
1
1
21
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
4
Requirement set with Hazard Levels
Select a value
Reset filter
R26
4
Unfortunately, no results were found for your search query
21 products
(of 21)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Specification-descending
PCB terminal block
har-flexicon 5,00 TWPV-4 GN
Article. No: 14 03 041 6101 000
Vertical
Push-in-spring-cage termination, Wave soldering termination
Rated current: 12 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TWPV-2 GN
Article. No: 14 03 021 6101 000
Vertical
Push-in-spring-cage termination, Wave soldering termination
Rated current: 12 A
Contacts: 2
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TWPV-10 GN
Article. No: 14 03 101 6101 000
Vertical
Push-in-spring-cage termination, Wave soldering termination
Rated current: 12 A
Contacts: 10
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TWPV-3 GN
Article. No: 14 03 031 6101 000
Vertical
Push-in-spring-cage termination, Wave soldering termination
Rated current: 12 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TWPV-12 GN
Article. No: 14 03 121 6101 000
Vertical
Push-in-spring-cage termination, Wave soldering termination
Rated current: 12 A
Contacts: 12
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TWPV-16 GN
Article. No: 14 03 161 6101 000
Vertical
Push-in-spring-cage termination, Wave soldering termination
Rated current: 12 A
Contacts: 16
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TWPV-5 GN
Article. No: 14 03 051 6101 000
Vertical
Push-in-spring-cage termination, Wave soldering termination
Rated current: 12 A
Contacts: 5
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TWPV-8 GN
Article. No: 14 03 081 6101 000
Vertical
Push-in-spring-cage termination, Wave soldering termination
Rated current: 12 A
Contacts: 8
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TWPV-6 GN
Article. No: 14 03 061 6101 000
Vertical
Push-in-spring-cage termination, Wave soldering termination
Rated current: 12 A
Contacts: 6
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TWPV-13 GN
Article. No: 14 03 131 6101 000
Vertical
Push-in-spring-cage termination, Wave soldering termination
Rated current: 12 A
Contacts: 13
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TWPV-18 GN
Article. No: 14 03 181 6101 000
Vertical
Push-in-spring-cage termination, Wave soldering termination
Rated current: 12 A
Contacts: 18
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TWPV-14 GN
Article. No: 14 03 141 6101 000
Vertical
Push-in-spring-cage termination, Wave soldering termination
Rated current: 12 A
Contacts: 14
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TWPV-11 GN
Article. No: 14 03 111 6101 000
Vertical
Push-in-spring-cage termination, Wave soldering termination
Rated current: 12 A
Contacts: 11
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TWPV-7 GN
Article. No: 14 03 071 6101 000
Vertical
Push-in-spring-cage termination, Wave soldering termination
Rated current: 12 A
Contacts: 7
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TWPV-15 GN
Article. No: 14 03 151 6101 000
Vertical
Push-in-spring-cage termination, Wave soldering termination
Rated current: 12 A
Contacts: 15
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TWPV-9 GN
Article. No: 14 03 091 6101 000
Vertical
Push-in-spring-cage termination, Wave soldering termination
Rated current: 12 A
Contacts: 9
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TWPV-17 GN
Article. No: 14 03 171 6101 000
Vertical
Push-in-spring-cage termination, Wave soldering termination
Rated current: 12 A
Contacts: 17
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,50 TWIH-4 Profinet
Article. No: 14 03 041 4301 201
IDC insulation displacement termination, Wave soldering termination
Rated current: 2.5 A
Contacts: 4
Copper alloy
Sn Mating side, Sn Termination side
PA66
White, Blue, Yellow, Orange
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,50 TWIH-2 SPE
Article. No: 14 03 021 4301 201
IDC insulation displacement termination, Wave soldering termination
Rated current: 2.5 A
Contacts: 2
Copper alloy
Sn Mating side, Sn Termination side
PA66
White, Blue
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,50 TWIH-8 Ethernet
Article. No: 14 03 081 4302 201
IDC insulation displacement termination, Wave soldering termination
Rated current: 2.5 A
Contacts: 8
Copper alloy
Sn Mating side, Sn Termination side
PA66
Brown, Blue, Orange, Green, White
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,50 TWIH-8 Ethernet
Article. No: 14 03 081 4301 201
IDC insulation displacement termination, Wave soldering termination
Rated current: 2.5 A
Contacts: 8
Copper alloy
Sn Mating side, Sn Termination side
PA66
White, Green, Orange, Blue, Brown
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Specification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 21 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends