Matching Products
Matching Products НОВИНКА
Combinables
2
Accessories
1
Артикул: 14 12 151 6002 000
har-flexicon 5,00 MTH-15 BK
har-flexicon 5,00 MTH-15 BK

Общий вид. Подробная информация - см. описание компонента.

Properties Overview
Header
Horizontal
Reflow soldering termination (THR)
Rated current: ‌15 A
Contacts: 15
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Black
Примечания
Compare
This product is available upon request. Please contact your local distribution partner.
Артикул: 14 12 151 6002 000
har-flexicon 5,00 MTH-15 BK
Примечания
Compare
All functionalities, price and availability after sign in.
Добавить в Избранное
Matching Products НОВИНКА
Combinables
2
Accessories
1
Информация о компоненте
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Header
  • Specification Horizontal
Version
  • Termination method Reflow soldering termination (THR)
  • Connection type PCB to cable
  • Number of contacts 15
  • Coding Please order coding pins separately.
Technical characteristics
  • Contact rows 1
  • Contact spacing (termination side) 5 mm
  • Rated current ‌ 15 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -40 ... +110 °C
  • Insertion force ≤ 45 N
  • Withdrawal force ≥ 22.5 N
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert)
    Polyamide (PA)
    Polyphthalamide (PPA)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1059 XCFR2.E314677
    CSA-C22.2 No. 158-10 XCFR8.E314677
  • Approvals
    CE
    UKCA
Commercial data
  • Packaging size 1
  • GTIN 5713140207233
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Показать информацию

Download Settings

Показать информацию

Type Sheet

Показать информацию

Download Settings

Показать информацию

Product Declaration

Показать информацию

Download Settings

Показать информацию

Engineering Data
3D CAD Data

Показать информацию

Download Settings

Показать информацию

PCB Multi ECAD Data

Показать информацию

Загрузить

Показать информацию

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 15
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare