Matching Products
Matching Products NEW
Part number: 14 31 061 3101 160
har-flexicon 2,54 FPV-6 WH
har-flexicon 2,54 FPV-6 WH

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Vertical
Push-in-spring-cage termination
Rated current: ‌6 A
Contacts: 6
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
White
Notes
Compare
NEW
Derating tool
Part number: 14 31 061 3101 160
har-flexicon 2,54 FPV-6 WH
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element Connector
  • Specification Vertical
  • Features Reconnection: 10 times (only with same or larger cross section)
Version
  • Termination method Push-in-spring-cage termination
  • Connection type PCB to cable
  • Number of contacts 6
  • Details A conductor cross-section (solid/stranded) of up to 0.75 mm² is possible at a rated voltage of 32 V with III/2.
Technical characteristics
  • Conductor cross-section
    0.14 ... 0.5 mm² Solid
    0.2 ... 0.5 mm² Stranded
    0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve
  • Conductor cross-section [AWG] AWG 26 ... AWG 20
  • Contact rows 1
  • Contact spacing (termination side) 2.54 mm
  • Rated current ‌ 6 A
  • Rated voltage 160 V
  • Rated impulse voltage 2.5 kV
  • Pollution degree 3
  • Clearance distance ‌ 1.5 mm
  • Creepage distance ‌ 1.6 mm
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Stripping length 6 mm
  • Limiting temperature -40 ... +125 °C
  • Insertion force ≤ 30 N
  • Withdrawal force ≥ 6 N
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Vibration resistance 5-150 Hz, 5 g, 0.35 mm, 2h/axis
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) White
  • Material (contacts)
    Copper alloy
    Spring steel
  • Surface (contacts) Sn Mating side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 50
  • Net weight 2 g
  • Country of origin Vietnam
  • European customs tariff number 85366990
  • GTIN 5713140209664
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare