Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Industry 4.0
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
HARTING UK
HARTING UK Overview
Contact Us
About Us
Careers at HARTING UK
Customer Information HARTING UK
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
75th anniversary of the HARTING Technology Group
HARTING Customised Solutions UK
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Buy HARTING Products
Buy HARTING Products Overview
Direct Sales
Industrial Product Distributors
Electronic Product Distributors
Global Distributors
myHARTING
eShop
Industrial Ethernet Switches
Ha-VIS eCon 3000
Ha-VIS eCon 3000
Slim construction size
for assembly on DIN rails in electrical cabinets
plug-and-play
Power over Ethernet (PoE+)
Filters
Series
Select a value
Reset filter
Ha-VIS eCon 3000
83
Type of Ethernet
Select a value
Reset filter
Fast Ethernet
35
Full Gigabit Ethernet
47
Gigabit Ethernet
1
Nominal voltage
Select a value
Reset filter
from
24 V DC
48 V DC
54 V DC
to
24 V DC
48 V DC
54 V DC
24 V DC
60
48 V DC
66
54 V DC
23
Total number of ports
Select a value
Reset filter
from
2
3
5
6
7
8
9
10
16
to
2
3
5
6
7
8
9
10
16
2
5
3
2
5
16
6
23
7
18
8
8
9
2
10
4
16
5
Operating temperature
Select a value
Reset filter
-40 ... +70 °C
65
0 ... +55 °C
18
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP30 mated condition
83
Fixing
Select a value
Reset filter
35 mm DIN rail acc. to EN 60715
83
10/100/1000 Mbit/s (RJ45-Ports)
Select a value
Reset filter
1
4
16
3
2
1
4
14
5
11
6
9
7
6
10/100 Mbit/s (RJ45-Ports)
Select a value
Reset filter
10
2
16
2
4
8
6
9
8
10
1000 Mbit/s (RJ45-Ports)
Select a value
Reset filter
1
1
2
1
100 Mbit/s (RJ45-Ports)
Select a value
Reset filter
1
1
2
3
100 Mbit/s (SPE-Ports)
Select a value
Reset filter
1
1
5
1
6
1
1000 Mbit/s (SPE-Ports)
Select a value
Reset filter
1
2
100 Mbit/s (SC-Ports)
Select a value
Reset filter
1
11
2
6
1000 Mbit/s (SC-Ports, SX)
Select a value
Reset filter
1
6
2
2
1000 Mbit/s (SC-Ports, LX)
Select a value
Reset filter
1
4
2
3
1000 Mbit/s (Mini GBIC-Ports)
Select a value
Reset filter
1
4
2
3
3
3
Unfortunately, no results were found for your search query
83 products
(of 83)
2/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of Ethernet-descending
Nominal voltage-descending
Total number of ports-descending
Operating temperature-descending
Industrial Ethernet Switches
Ha-VIS eCon 3050GB-A-P
Article. No: 24 03 405 0030
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3100BT-A
Article. No: 24 03 010 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 10
10/100 Mbit/s (RJ45-Ports): 10
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3060BT-A
Article. No: 24 03 006 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 6
10/100 Mbit/s (RJ45-Ports): 6
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3070GB-A-PP
Article. No: 24 03 507 0030
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24 V DC
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 7
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3060B-A-PP
Article. No: 24 03 106 0030
Unmanaged
Fast Ethernet
Nominal voltage: 24 V DC
Total number of ports: 6
10/100 Mbit/s (RJ45-Ports): 6
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3041GBT-AF
Article. No: 24 03 404 1200
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 4
1000 Mbit/s (SC-Ports, LX): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3052GBT-AC
Article. No: 24 03 405 2300
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 5
1000 Mbit/s (Mini GBIC-Ports): 2
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3060B-A-P
Article. No: 24 03 006 0030
Unmanaged
Fast Ethernet
Nominal voltage: 48, 54
Total number of ports: 6
10/100 Mbit/s (RJ45-Ports): 6
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3060GB-A-PP
Article. No: 24 03 506 0030
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24 V DC
Total number of ports: 6
10/100/1000 Mbit/s (RJ45-Ports): 6
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3082BT-AD
Article. No: 24 03 008 2100
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 10
10/100 Mbit/s (RJ45-Ports): 8
100 Mbit/s (SC-Ports): 2
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3060BT-A-P
Article. No: 24 03 006 0020
Unmanaged
Fast Ethernet
Nominal voltage: 48, 54
Total number of ports: 6
10/100 Mbit/s (RJ45-Ports): 6
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3042GBT-AD
Article. No: 24 03 404 2100
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 6
10/100/1000 Mbit/s (RJ45-Ports): 4
1000 Mbit/s (SC-Ports, SX): 2
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3050GBT-A-PP
Article. No: 24 03 505 0020
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24 V DC
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3042BT-AD
Article. No: 24 03 004 2100
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 6
10/100 Mbit/s (RJ45-Ports): 4
100 Mbit/s (SC-Ports): 2
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3041BT-AD-P
Article. No: 24 03 004 1120
Unmanaged
Fast Ethernet
Nominal voltage: 48, 54
Total number of ports: 5
10/100 Mbit/s (RJ45-Ports): 4
100 Mbit/s (SC-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3051GBT-AD-P
Article. No: 24 03 405 1120
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 6
10/100/1000 Mbit/s (RJ45-Ports): 5
1000 Mbit/s (SC-Ports, SX): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3050GBT-A-P
Article. No: 24 03 405 0020
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3080BT-A-PP
Article. No: 24 03 108 0020
Unmanaged
Fast Ethernet
Nominal voltage: 24 V DC
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3061BT-AD
Article. No: 24 03 006 1100
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100 Mbit/s (RJ45-Ports): 6
100 Mbit/s (SC-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3061GBT-AC-P
Article. No: 24 03 406 1320
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 6
1000 Mbit/s (Mini GBIC-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3052GBT-AC-P
Article. No: 24 03 405 2320
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 5
1000 Mbit/s (Mini GBIC-Ports): 2
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3011GBT-AC
Article. No: 24 03 401 1300
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 2
10/100/1000 Mbit/s (RJ45-Ports): 1
1000 Mbit/s (Mini GBIC-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3081BT-AF
Article. No: 24 03 008 1200
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 9
10/100 Mbit/s (RJ45-Ports): 8
100 Mbit/s (SC-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3081BT-AD
Article. No: 24 03 008 1100
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 9
10/100 Mbit/s (RJ45-Ports): 8
100 Mbit/s (SC-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3041GBT-AD
Article. No: 24 03 404 1100
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 4
1000 Mbit/s (SC-Ports, SX): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3041BT-AF
Article. No: 24 03 004 1200
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100 Mbit/s (RJ45-Ports): 4
100 Mbit/s (SC-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3011GBT-AF
Article. No: 24 03 401 1200
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 2
10/100/1000 Mbit/s (RJ45-Ports): 1
1000 Mbit/s (SC-Ports, LX): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3060GB-A
Article. No: 24 03 406 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 6
10/100/1000 Mbit/s (RJ45-Ports): 6
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3011GBT-AD
Article. No: 24 03 401 1100
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 2
10/100/1000 Mbit/s (RJ45-Ports): 1
1000 Mbit/s (SC-Ports, SX): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3021BT-AF
Article. No: 24 03 002 1200
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 3
100 Mbit/s (RJ45-Ports): 2
100 Mbit/s (SC-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of Ethernet - descending
Nominal voltage - descending
Total number of ports - descending
Operating temperature - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 83 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends