Hoods/Housings
Filters
  • Category
    Select a value Reset filter
    • Connectors
      6
  • Type of hood/housing
    Select a value Reset filter
    • Backshell
      3
    • Bulkhead mounted housing
      1
    • Cable housing
      1
    • Cable to cable housing
      1
  • Locking type
    Select a value Reset filter
    • Bayonet locking
      3
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP67
      6
    • IPX9
      6
  • Size
    Select a value Reset filter
    • 20
      6
  • Version
    Select a value Reset filter
    • Top entry
      3
6 products (of 6)
1/1
Compare
0
Sort by
Filters
0

Topics & Trends