Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Distributors South America
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
myHARTING
Contacts HARTING Brazil
Brazil (English)
eShop
Operator Interfaces
har
-key Key switch
har
-key Key switch
Filters
Category
Select a value
Reset filter
Operator interfaces
12
Series
Select a value
Reset filter
har
-key
12
Specification
Select a value
Reset filter
latching 90°
8
latching 2x 90°
4
Diameter of the mounting hole
Select a value
Reset filter
22.3 mm
6
30.5 mm
6
Colour
Select a value
Reset filter
Silver
6
anthracite
6
Actuation path
Select a value
Reset filter
6 mm
12
Unfortunately, no results were found for your search query
12 products
(of 12)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Specification-descending
Colour-descending
Key switch
har-key latching 90°
Article. No: 09 45 453 2304
latching 90°
anthracite
Diameter of the mounting hole: 30.5 mm
Add to Wishlist
Remove from wishlist
Key switch
har-key latching 90°
Article. No: 09 45 453 2302
latching 90°
Silver
Diameter of the mounting hole: 30.5 mm
Add to Wishlist
Remove from wishlist
Key switch
har-key latching 2x 90°
Article. No: 09 45 453 2300
latching 2x 90°
Silver
Diameter of the mounting hole: 30.5 mm
Add to Wishlist
Remove from wishlist
Key switch
har-key latching 2x 90°
Article. No: 09 45 453 2303
latching 2x 90°
anthracite
Diameter of the mounting hole: 30.5 mm
Add to Wishlist
Remove from wishlist
Key switch
har-key latching 90°
Article. No: 09 45 453 2301
latching 90°
Silver
Diameter of the mounting hole: 30.5 mm
Add to Wishlist
Remove from wishlist
Key switch
har-key latching 90°
Article. No: 09 45 453 1304
latching 90°
anthracite
Diameter of the mounting hole: 22.3 mm
Add to Wishlist
Remove from wishlist
Key switch
har-key latching 90°
Article. No: 09 45 453 1305
latching 90°
anthracite
Diameter of the mounting hole: 22.3 mm
Add to Wishlist
Remove from wishlist
Key switch
har-key latching 90°
Article. No: 09 45 453 1302
latching 90°
Silver
Diameter of the mounting hole: 22.3 mm
Add to Wishlist
Remove from wishlist
Key switch
har-key latching 2x 90°
Article. No: 09 45 453 1303
latching 2x 90°
anthracite
Diameter of the mounting hole: 22.3 mm
Add to Wishlist
Remove from wishlist
Key switch
har-key latching 90°
Article. No: 09 45 453 1301
latching 90°
Silver
Diameter of the mounting hole: 22.3 mm
Add to Wishlist
Remove from wishlist
Key switch
har-key latching 2x 90°
Article. No: 09 45 453 1300
latching 2x 90°
Silver
Diameter of the mounting hole: 22.3 mm
Add to Wishlist
Remove from wishlist
Key switch
har-key latching 90°
Article. No: 09 45 453 2305
latching 90°
anthracite
Diameter of the mounting hole: 30.5 mm
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Specification - descending
Colour - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 12 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends