Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
Careers at HARTING
Contact HARTING in Finland
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Finland (English (GB))
eShop
...
PCB connectors
DIN 41612
Tools
Tools
Assembly tools
Removal tools
Crimping tools
...
Filters
Connection type
Select a value
Reset filter
Cable to cable
1
Series
Select a value
Reset filter
DIN 41612
14
Number of contacts
Select a value
Reset filter
from
48
to
48
48
1
Identification
Select a value
Reset filter
Type F
1
Element
Select a value
Reset filter
Female connector
1
Type of tool
Select a value
Reset filter
Adapter for height compensation
1
Assembly tool
3
Base plate
1
Bench press
1
Bottom tool
2
Crimping insert
4
Crimping machine BK
1
Guide frame with base plate
2
Hand crimping tool
11
Insert blocks
6
Locator
2
Pliers
1
Pneumatic press
1
Press-out tool
2
Quick change tool
1
Removal tool
6
Replacement-tip
2
Service case
1
Support block
1
Top tool
10
Description of the tool
Select a value
Reset filter
40 kN
1
BC
1
BC / FC /
har
-bus
®
64
1
BC / FC 1 /
har
-bus
®
64
1
BC /
har
-bus
®
64
3
Crimp die included
1
DIN 41612
5
FC
1
FC 1
2
FC 2
3
FC 3
4
Insertion tool for single male press-in contacts
1
Long type for pcb size x = 123.5 ... 668.5 mm
1
Narrow
1
Only for short posts and PCB thickness < 1.6 mm and without guide frame
2
Standard type for pcb size x = 123.5 ... 309.5 mm
1
Suitable for 09 99 000 0282 and all CPM machines
1
To remove single male contacts
1
Type 2Q
1
Type 2R
1
Type 3Q
1
Type 3R
1
Type B, 2B, 3B, C, 2C, 3C
1
Type B, 2B, 3B, C, 2C, 3C, M, F, H
1
Type B, 2B, 3B, C, 2C, 3C, M, Q, 2Q, 3Q, R, 2R, 3R, E, F, H,
har
-bus
®
64
1
Type C
1
Type E, F, H
1
Type F, H
1
Type M (24+8)
1
Type M (42+6)
1
Type M (60+4)
1
Type M (78+2)
1
Type Q
1
Type Q, 2Q
1
Type Q, 2Q, 3Q, R, 2R, 3R
1
Type R
1
Type R, 2R
1
Universal
1
acc. to DIN 41626
1
for 250 bandoliered contacts
3
for 500 bandoliered contacts
1
for SEK and D-Sub
1
for coaxial contact
1
for contact replacement in male and female connectors
2
for contacts BC /
har
-bus
®
64
2
for contacts FC 1, FC 2 and FC 3
2
for contacts in the multi module
1
for crimping tool and 5 sets inserts, incl. screwdriver for insert change, without contents
1
for female connectors of types B, 2B, 3B, C, 2C, 3C, F
1
for guide frame
1
for individual DIN 41612 contacts
5
for individual contacts
4
for male connectors of types Q, 2Q, 3Q, R, 2R, 3R
2
for moulding
1
for part number 09 99 000 0620
2
for power contacts
1
for rear I/O shroud types C, 2C, R, 2R
1
for removal tool 09 99 000 0174
2
for termination length 13 ... 13.2 mm
1
for termination length 4.5 ... 5.3 mm
1
for type M
2
for use with female connectors
8
for use with male and female connectors
1
for use with male connectors
9
incl. removal jacket
1
Termination method
Select a value
Reset filter
Crimp termination
1
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.25 mm²
2
0.09 ... 0.25 mm² for FC 1 contacts
1
0.09 ... 0.5 mm²
2
0.09 ... 0.5 mm² for BC contacts
1
0.13 mm² for BC contacts
1
0.14 ... 0.56 mm²
2
0.14 ... 0.56 mm² for FC 2 contacts
1
0.5 ... 1.5 mm²
3
0.5 ... 1.5 mm² for FC 3 contacts
1
Contact spacing (termination side)
Select a value
Reset filter
from
3.81 mm
5.08 mm
to
3.81 mm
5.08 mm
3.81 mm
1
5.08 mm
1
Contact rows
Select a value
Reset filter
from
3
to
3
3
1
PCB fixing
Select a value
Reset filter
With fixing flange
1
Coding
Select a value
Reset filter
Coding with loss of contacts
1
Hole coding
1
Shroud coding
1
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
1
Requirement set with Hazard Levels
Select a value
Reset filter
R26
1
Unfortunately, no results were found for your search query
60 products
(of 60)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Identification-descending
Element-descending
Female connector
DIN-Power F048FC-B
Article. No: 09 06 248 3201
Crimp termination
Contacts: 48
Coding: Hole coding, Shroud coding, Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Removal tool
DIN41612 REMOVAL TOOL
Article. No: 09 99 000 0087
for contacts FC 1, FC 2 and FC 3
Add to Wishlist
Remove from wishlist
Removal tool
DIN-Tool Demontage Crimp BC
Article. No: 09 99 000 0101
for contacts BC /
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Insert blocks
INSERT BLOCK TYPE R
Article. No: 09 99 000 0277
for use with male connectors, Type R
Add to Wishlist
Remove from wishlist
Hand crimping tool
basic hand crimp tool BC/FC/har-bus64
Article. No: 09 99 000 0620
for individual DIN 41612 contacts, BC / FC /
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Assembly tool
DIN-TOOL MONTAGE CRIMP FC
Article. No: 09 99 000 0088
DIN 41612, for contacts FC 1, FC 2 and FC 3
Add to Wishlist
Remove from wishlist
Crimping insert
crimp set FC 3
Article. No: 09 99 000 0623
for individual contacts, FC 3
Conductor cross-section: 0.5 ... 1.5 mm² for FC 3 contacts
Add to Wishlist
Remove from wishlist
Crimping insert
Crimp set BC/FC1/har-bus 64
Article. No: 09 99 000 0621
for individual contacts, BC / FC 1 /
har
-bus
®
64
Conductor cross-section: 0.09 ... 0.5 mm² for BC contacts 0.09 ... 0.25 mm² for FC 1 contacts
Add to Wishlist
Remove from wishlist
Removal tool
Removal Tool for contact in multi
Article. No: 09 99 000 0328
for contacts in the multi module
Add to Wishlist
Remove from wishlist
Assembly tool
DIN-Tool Montage Crimp BC
Article. No: 09 99 000 0100
DIN 41612, for contacts BC /
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Removal tool
DIN-Tool removal for contacts M
Article. No: 09 99 000 0174
for type M, incl. removal jacket, for contact replacement in male and female connectors
Add to Wishlist
Remove from wishlist
Crimping insert
crimp set FC 2
Article. No: 09 99 000 0622
for individual contacts, FC 2
Conductor cross-section: 0.14 ... 0.56 mm² for FC 2 contacts
Add to Wishlist
Remove from wishlist
Insert blocks
PLASTIC INSERT
Article. No: 09 99 000 0275
for use with male connectors, Type Q
Add to Wishlist
Remove from wishlist
Replacement-tip
DIN-Tool Ersatzhülse M
Article. No: 09 99 000 0243
DIN 41612, for removal tool 09 99 000 0174
Add to Wishlist
Remove from wishlist
Locator
DIN-Tool Positionierer FC
Article. No: 09 99 000 0631
FC, for part number 09 99 000 0620
Add to Wishlist
Remove from wishlist
Locator
DIN-Tool Positionierer BC
Article. No: 09 99 000 0630
BC /
har
-bus
®
64, for part number 09 99 000 0620
Add to Wishlist
Remove from wishlist
Hand crimping tool
CRIMPING TOOL
Article. No: 09 99 000 0120
for 250 bandoliered contacts, FC 3
Conductor cross-section: 0.5 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
DIN-Tool Crimptool Coax M
Article. No: 09 99 000 0194
Crimp die included, for coaxial contact, acc. to DIN 41626
Add to Wishlist
Remove from wishlist
Replacement-tip
REMOVAL JACKET
Article. No: 09 99 000 0320
DIN 41612, for removal tool 09 99 000 0174
Add to Wishlist
Remove from wishlist
Hand crimping tool
GDS A-B/C CRIMPING TOOL ON REEL
Article. No: 09 99 000 0248
for 500 bandoliered contacts, BC /
har
-bus
®
64
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Service case
case for crimping tool
Article. No: 09 99 000 0632
for crimping tool and 5 sets inserts, incl. screwdriver for insert change, without contents
Add to Wishlist
Remove from wishlist
Insert blocks
DIN-Tool PLASTIC INSERT 3R
Article. No: 09 99 000 0264
for use with male connectors, Type 3R
Add to Wishlist
Remove from wishlist
Insert blocks
PLASTIC INSERT
Article. No: 09 99 000 0276
for use with male connectors, Type 2R
Add to Wishlist
Remove from wishlist
Hand crimping tool
DIN-Tool Crimpzange FC2
Article. No: 09 99 000 0119
for 250 bandoliered contacts, FC 2
Conductor cross-section: 0.14 ... 0.56 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
DIN-Tool CRIMP FOR HIGH CURRENT M
Article. No: 09 99 000 0196
for type M, for power contacts
Add to Wishlist
Remove from wishlist
Insert blocks
PLASTIC INSERT
Article. No: 09 99 000 0274
for use with male connectors, Type 2Q
Add to Wishlist
Remove from wishlist
Insert blocks
DIN-Tool PLASTIC INSERT 3Q
Article. No: 09 99 000 0263
for use with male connectors, Type 3Q
Add to Wishlist
Remove from wishlist
Pliers
REMOVAL TOOL FOR SINGLE MALE CONTACTS
Article. No: 09 99 000 0239
To remove single male contacts
Add to Wishlist
Remove from wishlist
Bench press
HAND BENCH PRESS 15kN
Article. No: 09 99 000 0201
Add to Wishlist
Remove from wishlist
Top tool
TOP TOOL FOR D-SUB PRESS-IN
Article. No: 09 99 000 0197
for use with female connectors, Type B, 2B, 3B, C, 2C, 3C
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Identification - descending
Element - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 60 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends