Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
Circular connectors
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer Information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Canada
HARTING Canada Overview
Local Distributors
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
Canada (English)
eShop
Industrial connectors / Han
®
...
Series
Han
®
Ex for explosion hazardous enviroments
Hoods/Housings
Hoods/Housings
Blue colour provides visual coding
IP67
Filters
Category
Select a value
Reset filter
Hoods/Housings
47
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
9
Hood
38
Locking type
Select a value
Reset filter
Double locking lever
29
Single locking lever
18
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65 With cable gland
47
Size
Select a value
Reset filter
10 B
10
16 B
10
24 B
13
48 B
5
6 B
9
Cable entry
Select a value
Reset filter
1x M20
8
1x M25
17
1x M32
11
1x M40
2
Version
Select a value
Reset filter
Side entry
19
Top entry
19
Series of hoods/housings
Select a value
Reset filter
Han
®
Ex
47
Description of hood/housing
Select a value
Reset filter
With thermo-plastic cover
1
Material (hood/housing)
Select a value
Reset filter
Zinc die-cast
47
Material (seal)
Select a value
Reset filter
NBR
8
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
47
Unfortunately, no results were found for your search query
47 products
(of 47)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Hood
Han 16B Ex-Hood Top Entry LC 4 Pegs-M25
Article. No: 19 36 016 1421
Size: 16 B
Double locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 16B Ex-HBM-Double Lever
Article. No: 09 36 016 1301
Size: 16 B
Double locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 6B Ex-HBM 1 Lever
Article. No: 09 36 006 1301
Size: 6 B
Single locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 24B Ex-HBM-Double Lever
Article. No: 09 36 024 1301
Size: 24 B
Double locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 24B Ex-HSE-M25 4 pegs
Article. No: 19 36 024 1521
Size: 24 B
Double locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 6B Ex-HTE-LC-M20 for SL
Article. No: 19 36 006 1440
Size: 6 B
Single locking lever
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 24Ex UL-HBM-DL
Article. No: 09 36 524 1301
Size: 24 B
Double locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 10B Ex-HBM-Double Lever
Article. No: 09 36 010 1301
Size: 10 B
Double locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 10Ex UL-HBM-DL
Article. No: 09 36 510 1301
Size: 10 B
Double locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 16Ex UL-HBM-DL
Article. No: 09 36 516 1301
Size: 16 B
Double locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 6B Ex-HTE-LC-M25 for SL
Article. No: 19 36 006 1441
Size: 6 B
Single locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han B Side Entry LC M25 Exi_for DL
Article. No: 19 36 016 1521
Size: 16 B
Double locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 24B Ex-HSE-M32 4 pegs
Article. No: 19 36 024 1522
Size: 24 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 48B Ex-HBM-reel
Article. No: 09 36 048 0301
With thermo-plastic cover
Size: 48 B
Low construction
Single locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 6Ex UL-HBM-SL
Article. No: 09 36 506 1301
Size: 6 B
Single locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 10Ex UL-HTE-M25
Article. No: 19 36 510 1421
Size: 10 B
Double locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 24B Ex-HTE-M25 4 pegs
Article. No: 19 36 024 1421
Size: 24 B
Double locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 6B Ex-HSE-LC-M20 for SL
Article. No: 19 36 006 1540
Size: 6 B
Single locking lever
Side entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 10B Ex-Hood Top Entry LC 4 Pegs-M25
Article. No: 19 36 010 1421
Size: 10 B
Double locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 24B Ex-HTE M32 4 pegs
Article. No: 19 36 024 1422
Size: 24 B
Double locking lever
Top entry
1x M32
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 24Ex UL-HTE-M25
Article. No: 19 36 524 1421
Size: 24 B
Double locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 6Ex UL-HTE-M25
Article. No: 19 36 506 1441
Size: 6 B
Single locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 16Ex UL-HSE-M25
Article. No: 19 36 516 1521
Size: 16 B
Double locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 16Ex UL-HSE-M32
Article. No: 19 36 516 1522
Size: 16 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han B Side Entry LC M32 Exi_for DL
Article. No: 19 36 016 1522
Size: 16 B
Double locking lever
Side entry
1x M32
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han B Side Entry LC M20 Exi_for DL
Article. No: 19 36 010 1520
Size: 10 B
Double locking lever
Side entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han B Top Entry LC M20 Exi_For Double Le
Article. No: 19 36 010 1420
Size: 10 B
Double locking lever
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 24Ex UL-HSE-M25
Article. No: 19 36 524 1521
Size: 24 B
Double locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 10Ex UL-HSE-M25
Article. No: 19 36 510 1521
Size: 10 B
Double locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Hood
Han 16Ex UL-HTE-M25
Article. No: 19 36 516 1421
Size: 16 B
Double locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 47 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends