Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
Careers at HARTING
Contact HARTING in Finland
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Finland (English (GB))
eShop
PCB connectors
...
DIN 41612
DIN signal connectors
Type 3R
Type 3R
Up to 30 contacts
3 rows
2 A per contact
Filters
Connection type
Select a value
Reset filter
Cable to cable
1
Extender card
4
Mezzanine
12
Motherboard to daughtercard
16
PCB to cable
14
Series
Select a value
Reset filter
DIN 41612
18
Number of contacts
Select a value
Reset filter
from
30
to
30
30
18
Rated current
Select a value
Reset filter
from
2 A
to
2 A
2 A
17
Performance level
Select a value
Reset filter
1
1
2
16
acc. to IEC 60603-2
17
Identification
Select a value
Reset filter
Type 3R
18
Element
Select a value
Reset filter
Female connector
5
Male connector
13
Description of the contact
Select a value
Reset filter
Angled
4
Straight
13
Termination method
Select a value
Reset filter
Crimp termination
1
Press-in termination
4
Reflow soldering termination (THR)
6
Wave soldering termination
6
Wrap termination
2
Termination length
Select a value
Reset filter
from
2.5 mm
3 mm
4 mm
5 mm
13 mm
to
2.5 mm
3 mm
4 mm
5 mm
13 mm
2.5 mm
4
3 mm
4
4 mm
2
5 mm
3
13 mm
4
Contact configuration
Select a value
Reset filter
Rows a, b and c, positions 1, 2, ... , 9, 10
17
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
to
2.54 mm
2.54 mm
18
Contact rows
Select a value
Reset filter
from
3
to
3
3
18
PCB fixing
Select a value
Reset filter
With fixing flange
15
With snap-in clip
2
Without fixing flange
3
PCB thickness
Select a value
Reset filter
1.6 mm ±0.2
2
≥1.6 mm
4
Coding
Select a value
Reset filter
Coding with loss of contacts
18
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
17
Requirement set with Hazard Levels
Select a value
Reset filter
R26
17
Unfortunately, no results were found for your search query
18 products
(of 18)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Female connector
DIN-Signal 3R030FS-3,0C1-2
Article. No: 09 29 230 6801
Wave soldering termination
Rated current: 2 A
Contacts: 30
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal 3R030MR-2,5C1-2
Article. No: 09 29 130 6519
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal 3R030MS-2,5C1-2
Article. No: 09 29 130 6902
Wave soldering termination
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal 3R030MS-4,0C1-2
Article. No: 09 29 130 6903
Wave soldering termination
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal type 3R male press-in 5mm 30-
Article. No: 09 29 130 2904
Press-in termination
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 3C030FC-B
Article. No: 09 25 030 3217
Crimp termination
Contacts: 30
Coding: Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal 3R030MP-5,0C1-2
Article. No: 09 29 130 6904
Press-in termination
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal 3R030MP-13,0C1-2
Article. No: 09 29 130 6974
Press-in termination, Wrap termination
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 3R030FR-3,0C1-2-CTI 400
Article. No: 09 29 230 6804
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 30
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal 3R030MS-13,0C1-2
Article. No: 09 29 130 6577
Wave soldering termination
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal 3R030MS-2,5C1-2 w/o Flange
Article. No: 09 29 130 6592
Wave soldering termination
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 3R030FR-3,0C1-2-clip-CTI 400
Article. No: 09 29 430 6804
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 30
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal 3R030FS-3,0C1-2-clip
Article. No: 09 29 430 6801
Wave soldering termination
Rated current: 2 A
Contacts: 30
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal 3R030MW-13,0C1-2
Article. No: 09 29 130 6907
Wrap termination
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal 3R030MP-5,0C1-2 w/o Flange
Article. No: 09 29 130 6504
Press-in termination
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal 3R030MR-4,0C1-2
Article. No: 09 29 130 6520
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal 3R030MR-13,0C1-2
Article. No: 09 29 130 6521
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal 3R030MR-2,5C1-2 w/o Flange
Article. No: 09 29 130 6569
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 30
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 18 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends