Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
Careers at HARTING
Contact HARTING in Finland
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Finland (English (GB))
eShop
PCB connectors
...
DIN 41612
DIN signal connectors
Type M invers
Type M invers
Up to 78 contacts
+ 10 additional special contacts
Signal, coaxial, high-current, FO and high-voltage contacts in a single connector
Filters
Connection type
Select a value
Reset filter
Cable to cable
3
Extender card
7
Mezzanine
19
Motherboard to daughtercard
27
PCB to cable
27
Series
Select a value
Reset filter
DIN 41612
27
Number of contacts
Select a value
Reset filter
from
16
32
48
64
80
to
16
32
48
64
80
16
5
32
6
48
5
64
4
80
4
Number of signal contacts
Select a value
Reset filter
24
6
42
5
6
5
60
4
78
4
Rated current
Select a value
Reset filter
from
≤ 1.5 A
2 A
≤ 40 A
to
≤ 1.5 A
2 A
≤ 40 A
≤ 1.5 A
1
2 A
24
≤ 40 A
1
Performance level
Select a value
Reset filter
1
3
2
24
acc. to IEC 60603-2
24
Identification
Select a value
Reset filter
Type M invers
24
Gender
Select a value
Reset filter
Female contact for female connectors
1
Female contact for male connectors
1
Male contact for female connectors
1
Type of contact
Select a value
Reset filter
Coaxial contact
2
PCB solder contact
1
Element
Select a value
Reset filter
Female connector
5
Male connector
19
Description of the contact
Select a value
Reset filter
Angled
7
Straight
20
Termination method
Select a value
Reset filter
Press-in termination
5
Wave soldering termination
16
Wrap termination
8
Termination length
Select a value
Reset filter
from
2.5 mm
4 mm
6 mm
13 mm
to
2.5 mm
4 mm
6 mm
13 mm
2.5 mm
2
4 mm
5
6 mm
4
13 mm
8
Contact configuration
Select a value
Reset filter
Rows a, b and c, positions 10, 11, ... , 22, 23
5
Rows a, b and c, positions 13, 14, ... , 19, 20
6
Rows a, b and c, positions 16 and 17
5
Rows a, b and c, positions 4, 5, ... , 28, 29
4
Rows a, b and c, positions 7, 8, ... , 25, 26
4
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
7.62 mm
to
2.54 mm
7.62 mm
2.54 mm
24
7.62 mm
24
Contact rows
Select a value
Reset filter
from
3
to
3
3
24
PCB fixing
Select a value
Reset filter
With fixing flange
24
PCB thickness
Select a value
Reset filter
≥1.6 mm
5
Coding
Select a value
Reset filter
Coding with loss of contacts
24
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
19
Requirement set with Hazard Levels
Select a value
Reset filter
R26
19
Unfortunately, no results were found for your search query
27 products
(of 27)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Number of signal contacts-descending
Rated current-descending
Male connector
DIN-Signal M024+8MS-6,2C1-2
Article. No: 09 73 124 6991
Wave soldering termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Coaxial contact
DIN-Signal coax f, solder-50Ohm
Article. No: 09 03 000 6265
Straight
Female contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Impedance: 50 Ω
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal MI60+4FS-3,0C1-2
Article. No: 09 73 260 6801
Wave soldering termination
Rated current: 2 A
Contacts: 64
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal R060MS-4,0-C1E-2
Article. No: 09 73 160 6903
Wave soldering termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
PCB solder contact
DIN Signal female contact 40A angled
Article. No: 09 03 000 6207
Angled
Rated current: ≤40 A
Female contact for female connectors
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Coaxial contact
DIN-Signal coax m, solder/crimp 50Ohm
Article. No: 09 03 000 6162
Angled
Rated current: ≤1.5 A
Male contact for female connectors
Copper alloy
Noble metal over Ni Mating side
Impedance: 50 Ω
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal MI42+6FS-3,0C1-2
Article. No: 09 73 242 6801
Wave soldering termination
Rated current: 2 A
Contacts: 48
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal R042MP-13,0C1-2-P5Au
Article. No: 09 73 142 6974
Press-in termination, Wrap termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal M024+8MP-13,0C1-2
Article. No: 09 73 124 6985
Press-in termination, Wrap termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal MI24+8FS-3,0C1-2
Article. No: 09 73 224 6801
Wave soldering termination
Rated current: 2 A
Contacts: 32
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal R078MP-13,0C1-2-P5Au
Article. No: 09 73 178 6974
Press-in termination, Wrap termination
Rated current: 2 A
Contacts: 80
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal R042MS-4,0C1-2
Article. No: 09 73 142 6903
Wave soldering termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal R024+8MW-13,0C1-2
Article. No: 09 73 124 6907
Wrap termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal M078+2MS-4,0C1-2
Article. No: 09 73 178 6903
Wave soldering termination
Rated current: 2 A
Contacts: 80
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal M60+4MS-6,2C1-2
Article. No: 09 73 160 6991
Wave soldering termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal M024+8MS-4,0C1-2
Article. No: 09 73 124 6903
Wave soldering termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal R006MS-4,0C1-2
Article. No: 09 73 106 6903
Wave soldering termination
Rated current: 2 A
Contacts: 16
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal MI06+10FS-3,0C1-2
Article. No: 09 73 206 6801
Wave soldering termination
Rated current: 2 A
Contacts: 16
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal MI78+2FS-3,0C1-2
Article. No: 09 73 278 6801
Wave soldering termination
Rated current: 2 A
Contacts: 80
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal M024+8MS-2,5C1-2
Article. No: 09 73 124 6902
Wave soldering termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal type M inverse 6+10 male sold
Article. No: 09 73 106 6902
Wave soldering termination
Rated current: 2 A
Contacts: 16
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal R060MP-13,0C1-2-P5Au
Article. No: 09 73 160 6974
Press-in termination, Wrap termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal M042+6MW-13,0C1-2
Article. No: 09 73 142 6907
Wrap termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal type M inverse 6+10 male sold
Article. No: 09 73 106 6907
Wrap termination
Rated current: 2 A
Contacts: 16
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal type M inverse 6+10 male pres
Article. No: 09 73 106 6974
Press-in termination, Wrap termination
Rated current: 2 A
Contacts: 16
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal type M inverse 42+6 male sold
Article. No: 09 73 142 6991
Wave soldering termination
Rated current: 2 A
Contacts: 48
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal type M inverse 78+2 male sold
Article. No: 09 73 178 6991
Wave soldering termination
Rated current: 2 A
Contacts: 80
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Number of signal contacts - descending
Rated current - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 27 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends