Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
Careers at HARTING
Contact HARTING in Finland
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Finland (English (GB))
eShop
PCB connectors
...
DIN 41612
DIN signal connectors
Type Q
Type Q
Up to 64 contacts
2 rows
2 A per contact
Filters
Connection type
Select a value
Reset filter
Cable to cable
2
Extender card
4
Mezzanine
9
Motherboard to daughtercard
13
PCB to cable
11
Series
Select a value
Reset filter
DIN 41612
15
Number of contacts
Select a value
Reset filter
from
64
to
64
64
15
Rated current
Select a value
Reset filter
from
2 A
to
2 A
2 A
15
Performance level
Select a value
Reset filter
1
2
2
12
3
1
acc. to IEC 60603-2
15
Identification
Select a value
Reset filter
Type Q
15
Element
Select a value
Reset filter
Female connector
4
Male connector
11
Description of the contact
Select a value
Reset filter
Angled
4
Straight
11
Termination method
Select a value
Reset filter
Press-in termination
3
Reflow soldering termination (THR)
1
Wave soldering termination
9
Wrap termination
4
Termination length
Select a value
Reset filter
from
2.5 mm
3 mm
4 mm
5 mm
13 mm
17 mm
to
2.5 mm
3 mm
4 mm
5 mm
13 mm
17 mm
2.5 mm
2
3 mm
1
4 mm
3
5 mm
1
13 mm
4
17 mm
1
Contact configuration
Select a value
Reset filter
Rows a and b, positions 1, 2, ... , 31, 32
15
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
to
2.54 mm
2.54 mm
15
Contact rows
Select a value
Reset filter
from
2
to
2
2
15
PCB fixing
Select a value
Reset filter
With fixing flange
15
With snap-in clip
2
PCB thickness
Select a value
Reset filter
1.6 mm +2.4
1
1.6 mm ±0.2
1
≥1.6 mm
3
Coding
Select a value
Reset filter
Coding with loss of contacts
15
Side coding
3
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
15
Requirement set with Hazard Levels
Select a value
Reset filter
R26
15
Unfortunately, no results were found for your search query
15 products
(of 15)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Male connector
DIN-Signal Q064MS-4,0C1-2
Article. No: 09 72 164 6903
Wave soldering termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Q064FS-3,0C1-2
Article. No: 09 72 264 6801
Wave soldering termination
Rated current: 2 A
Contacts: 64
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal Q064MS-2,5C1-2
Article. No: 09 72 164 6902
Wave soldering termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal Q064MP-5,0C1-2
Article. No: 09 72 164 6904
Press-in termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Q064FS-3,0C1-2-clip
Article. No: 09 72 464 6801
Wave soldering termination
Rated current: 2 A
Contacts: 64
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal Q064MS-4,0C1-3
Article. No: 09 72 164 7903
Wave soldering termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Q064FR-3,0C1-2-CTI 400
Article. No: 09 72 264 6804
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 64
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal Q064MW-13,0C1-2
Article. No: 09 72 164 6907
Wrap termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal Q064MW-17,0C1-2
Article. No: 09 72 164 6909
Wrap termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal Q064FS-3,0C1-1
Article. No: 09 72 264 2801
Wave soldering termination
Rated current: 2 A
Contacts: 64
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal Q064MS-4,0C1-1
Article. No: 09 72 164 2903
Wave soldering termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal Q064MW-13,0-C1HH-2
Article. No: 09 72 164 6577
Wave soldering termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal Q064MP-13,0C1-2
Article. No: 09 72 164 6974
Press-in termination, Wrap termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal Q064MP-13,0C1-2
Article. No: 09 72 164 6985
Press-in termination, Wrap termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal Q064MS-2,5C1-2-clip
Article. No: 09 72 364 6902
Wave soldering termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 15 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends