US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Industrial Ethernet Switches
Ha-VIS eCon 3000
Ha-VIS eCon 3000
Slim construction size
for assembly on DIN rails in electrical cabinets
plug-and-play
Power over Ethernet (PoE+)
Filters
Series
Select a value
Reset filter
Ha-VIS eCon 3000
83
Type of Ethernet
Select a value
Reset filter
Fast Ethernet
35
Full Gigabit Ethernet
47
Gigabit Ethernet
1
Nominal voltage
Select a value
Reset filter
from
24 V DC
48 V DC
54 V DC
to
24 V DC
48 V DC
54 V DC
24 V DC
60
48 V DC
66
54 V DC
23
Total number of ports
Select a value
Reset filter
from
2
3
5
6
7
8
9
10
16
to
2
3
5
6
7
8
9
10
16
2
5
3
2
5
16
6
23
7
18
8
8
9
2
10
4
16
5
Operating temperature
Select a value
Reset filter
-40 ... +70 °C
65
0 ... +55 °C
18
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP30 mated condition
83
Fixing
Select a value
Reset filter
35 mm DIN rail acc. to EN 60715
83
10/100/1000 Mbit/s (RJ45-Ports)
Select a value
Reset filter
1
4
16
3
2
1
4
14
5
11
6
9
7
6
10/100 Mbit/s (RJ45-Ports)
Select a value
Reset filter
10
2
16
2
4
8
6
9
8
10
1000 Mbit/s (RJ45-Ports)
Select a value
Reset filter
1
1
2
1
100 Mbit/s (RJ45-Ports)
Select a value
Reset filter
1
1
2
3
100 Mbit/s (SPE-Ports)
Select a value
Reset filter
1
1
5
1
6
1
1000 Mbit/s (SPE-Ports)
Select a value
Reset filter
1
2
100 Mbit/s (SC-Ports)
Select a value
Reset filter
1
11
2
6
1000 Mbit/s (SC-Ports, SX)
Select a value
Reset filter
1
6
2
2
1000 Mbit/s (SC-Ports, LX)
Select a value
Reset filter
1
4
2
3
1000 Mbit/s (Mini GBIC-Ports)
Select a value
Reset filter
1
4
2
3
3
3
Unfortunately, no results were found for your search query
83 products
(of 83)
2/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of Ethernet-descending
Nominal voltage-descending
Total number of ports-descending
Operating temperature-descending
Industrial Ethernet Switches
Ha-VIS eCon 3050GB-A-P
Article. No: 24 03 405 0030
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3100BT-A
Article. No: 24 03 010 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 10
10/100 Mbit/s (RJ45-Ports): 10
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3060BT-A
Article. No: 24 03 006 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 6
10/100 Mbit/s (RJ45-Ports): 6
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3070GB-A-PP
Article. No: 24 03 507 0030
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24 V DC
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 7
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3060B-A-PP
Article. No: 24 03 106 0030
Unmanaged
Fast Ethernet
Nominal voltage: 24 V DC
Total number of ports: 6
10/100 Mbit/s (RJ45-Ports): 6
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3041GBT-AF
Article. No: 24 03 404 1200
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 4
1000 Mbit/s (SC-Ports, LX): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3052GBT-AC
Article. No: 24 03 405 2300
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 5
1000 Mbit/s (Mini GBIC-Ports): 2
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3060B-A-P
Article. No: 24 03 006 0030
Unmanaged
Fast Ethernet
Nominal voltage: 48, 54
Total number of ports: 6
10/100 Mbit/s (RJ45-Ports): 6
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3060GB-A-PP
Article. No: 24 03 506 0030
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24 V DC
Total number of ports: 6
10/100/1000 Mbit/s (RJ45-Ports): 6
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3082BT-AD
Article. No: 24 03 008 2100
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 10
10/100 Mbit/s (RJ45-Ports): 8
100 Mbit/s (SC-Ports): 2
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3060BT-A-P
Article. No: 24 03 006 0020
Unmanaged
Fast Ethernet
Nominal voltage: 48, 54
Total number of ports: 6
10/100 Mbit/s (RJ45-Ports): 6
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3042GBT-AD
Article. No: 24 03 404 2100
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 6
10/100/1000 Mbit/s (RJ45-Ports): 4
1000 Mbit/s (SC-Ports, SX): 2
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3050GBT-A-PP
Article. No: 24 03 505 0020
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24 V DC
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3042BT-AD
Article. No: 24 03 004 2100
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 6
10/100 Mbit/s (RJ45-Ports): 4
100 Mbit/s (SC-Ports): 2
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3041BT-AD-P
Article. No: 24 03 004 1120
Unmanaged
Fast Ethernet
Nominal voltage: 48, 54
Total number of ports: 5
10/100 Mbit/s (RJ45-Ports): 4
100 Mbit/s (SC-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3051GBT-AD-P
Article. No: 24 03 405 1120
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 6
10/100/1000 Mbit/s (RJ45-Ports): 5
1000 Mbit/s (SC-Ports, SX): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3050GBT-A-P
Article. No: 24 03 405 0020
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3080BT-A-PP
Article. No: 24 03 108 0020
Unmanaged
Fast Ethernet
Nominal voltage: 24 V DC
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3061BT-AD
Article. No: 24 03 006 1100
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100 Mbit/s (RJ45-Ports): 6
100 Mbit/s (SC-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3061GBT-AC-P
Article. No: 24 03 406 1320
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 6
1000 Mbit/s (Mini GBIC-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3052GBT-AC-P
Article. No: 24 03 405 2320
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 5
1000 Mbit/s (Mini GBIC-Ports): 2
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3011GBT-AC
Article. No: 24 03 401 1300
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 2
10/100/1000 Mbit/s (RJ45-Ports): 1
1000 Mbit/s (Mini GBIC-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3081BT-AF
Article. No: 24 03 008 1200
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 9
10/100 Mbit/s (RJ45-Ports): 8
100 Mbit/s (SC-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3081BT-AD
Article. No: 24 03 008 1100
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 9
10/100 Mbit/s (RJ45-Ports): 8
100 Mbit/s (SC-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3041GBT-AD
Article. No: 24 03 404 1100
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 4
1000 Mbit/s (SC-Ports, SX): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3041BT-AF
Article. No: 24 03 004 1200
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100 Mbit/s (RJ45-Ports): 4
100 Mbit/s (SC-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3011GBT-AF
Article. No: 24 03 401 1200
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 2
10/100/1000 Mbit/s (RJ45-Ports): 1
1000 Mbit/s (SC-Ports, LX): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3060GB-A
Article. No: 24 03 406 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 6
10/100/1000 Mbit/s (RJ45-Ports): 6
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3011GBT-AD
Article. No: 24 03 401 1100
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 2
10/100/1000 Mbit/s (RJ45-Ports): 1
1000 Mbit/s (SC-Ports, SX): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 3021BT-AF
Article. No: 24 03 002 1200
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 3
100 Mbit/s (RJ45-Ports): 2
100 Mbit/s (SC-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of Ethernet - descending
Nominal voltage - descending
Total number of ports - descending
Operating temperature - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 83 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends