Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
25th Jubilee of our subsidiary
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Sales Representatives
Czech Webinar
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
HARTING s.r.o.
HARTING s.r.o. Overview
Czech Republic Distributors
General Terms and Conditions of HARTING s.r.o.
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Slovak Local Distributors
Where to find us
Contact
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Slovakia (English (GB))
eShop
...
Industrial Ethernet Switches
Ha-VIS eCon 2000
Ha-VIS eCon 2000 RJ45
Ha-VIS eCon 2000 RJ45
Low construction type
for assembly on DIN rails in electrical cabinets
plug-and-play
Power over Ethernet (PoE)
Filters
Series
Select a value
Reset filter
Ha-VIS eCon 2000
42
Type of Ethernet
Select a value
Reset filter
Fast Ethernet
22
Full Gigabit Ethernet
20
Nominal voltage
Select a value
Reset filter
from
24 V DC
48 V DC
54 V DC
to
24 V DC
48 V DC
54 V DC
24 V DC
26
48 V DC
42
54 V DC
16
Total number of ports
Select a value
Reset filter
from
3
4
5
7
8
16
to
3
4
5
7
8
16
3
2
4
2
5
8
7
16
8
10
16
4
Operating temperature
Select a value
Reset filter
-40 ... +70 °C
29
0 ... +55 °C
13
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP30 mated condition
42
Fixing
Select a value
Reset filter
35 mm DIN rail acc. to EN 60715
42
10/100/1000 Mbit/s (RJ45-Ports)
Select a value
Reset filter
16
2
5
8
6
4
7
4
8
2
10/100 Mbit/s (RJ45-Ports)
Select a value
Reset filter
16
2
3
2
4
2
5
4
6
8
8
4
100 Mbit/s (SC-Ports)
Select a value
Reset filter
1
4
2
4
1000 Mbit/s (SC-Ports, SX)
Select a value
Reset filter
1
2
2
2
1000 Mbit/s (SC-Ports, LX)
Select a value
Reset filter
1
2
2
2
Unfortunately, no results were found for your search query
42 products
(of 42)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of Ethernet-descending
Nominal voltage-descending
Total number of ports-descending
Operating temperature-descending
Industrial Ethernet Switches
Ha-VIS eCon 2050B-A
Article. No: 24 02 005 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100 Mbit/s (RJ45-Ports): 5
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080B-A
Article. No: 24 02 008 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2050BT-A
Article. No: 24 02 005 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100 Mbit/s (RJ45-Ports): 5
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080GBT-A
Article. No: 24 02 408 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2160BT-A
Article. No: 24 02 016 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100 Mbit/s (RJ45-Ports): 16
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080BT-A
Article. No: 24 02 008 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2040B-A
Article. No: 24 02 004 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 4
10/100 Mbit/s (RJ45-Ports): 4
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080GB-A
Article. No: 24 02 408 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100/1000 Mbit/s (RJ45-Ports): 8
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2050GB-A
Article. No: 24 02 405 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2040BT-A
Article. No: 24 02 004 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 4
10/100 Mbit/s (RJ45-Ports): 4
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2160B-A
Article. No: 24 02 016 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100 Mbit/s (RJ45-Ports): 16
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2050GBT-A
Article. No: 24 02 405 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2030B-A
Article. No: 24 02 003 0010
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 3
10/100 Mbit/s (RJ45-Ports): 3
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2030BT-A
Article. No: 24 02 003 0000
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 3
10/100 Mbit/s (RJ45-Ports): 3
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2160GBT-A
Article. No: 24 02 416 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100/1000 Mbit/s (RJ45-Ports): 16
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2160GB-A
Article. No: 24 02 416 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 16
10/100/1000 Mbit/s (RJ45-Ports): 16
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2061GBT-AD-P
Article. No: 24 02 406 1120
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 6
1000 Mbit/s (SC-Ports, SX): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2070GB-A
Article. No: 24 02 407 0010
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 7
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2050BT-A-P
Article. No: 24 02 005 0020
Unmanaged
Fast Ethernet
Nominal voltage: 48, 54
Total number of ports: 5
10/100 Mbit/s (RJ45-Ports): 5
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2050B-A-P
Article. No: 24 02 005 0030
Unmanaged
Fast Ethernet
Nominal voltage: 48, 54
Total number of ports: 5
10/100 Mbit/s (RJ45-Ports): 5
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080B-A-P
Article. No: 24 02 008 0030
Unmanaged
Fast Ethernet
Nominal voltage: 48, 54
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2070GBT-A
Article. No: 24 02 407 0000
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 7
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2050GBT-A-P
Article. No: 24 02 405 0020
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2080BT-A-P
Article. No: 24 02 008 0020
Unmanaged
Fast Ethernet
Nominal voltage: 48, 54
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 8
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2070GB-A-P
Article. No: 24 02 407 0030
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 7
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2062BT-AD
Article. No: 24 02 006 2100
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 8
10/100 Mbit/s (RJ45-Ports): 6
100 Mbit/s (SC-Ports): 2
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2061BT-AF
Article. No: 24 02 006 1200
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100 Mbit/s (RJ45-Ports): 6
100 Mbit/s (SC-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2050GB-A-P
Article. No: 24 02 405 0030
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 48, 54
Total number of ports: 5
10/100/1000 Mbit/s (RJ45-Ports): 5
Operating temperature: 0 ... +55 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2052GBT-AD
Article. No: 24 02 405 2100
Unmanaged
Full Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100/1000 Mbit/s (RJ45-Ports): 5
1000 Mbit/s (SC-Ports, SX): 2
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Industrial Ethernet Switches
Ha-VIS eCon 2061BT-AD
Article. No: 24 02 006 1100
Unmanaged
Fast Ethernet
Nominal voltage: 24, 48
Total number of ports: 7
10/100 Mbit/s (RJ45-Ports): 6
100 Mbit/s (SC-Ports): 1
Operating temperature: -40 ... +70 °C
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of Ethernet - descending
Nominal voltage - descending
Total number of ports - descending
Operating temperature - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 42 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends