Han-Modular® The modular connector
  • The market standard for modular industrial connectors
  • All-purpose use for data, signal and power
  • Over 50 connector modules are available
  • Versatile add-ons ensure future usability
  • Uses significantly less space compared to single connections
Filters
  • Category
    Select a value Reset filter
    • Inserts
      28
    • Modules
      302
  • Rated current
    Select a value Reset filter
    • ‌ 0.5 A
      4
    • ‌ 1 A
      16
    • ‌ 1.5 A
      5
    • ‌ 2 A
      6
    • ‌ 4 A
      22
    • ‌ 5 A
      25
    • ‌ 7.5 A
      2
    • ‌ 10 A
      42
    • ‌ 16 A
      44
    • ‌ 31 A
      2
    • ‌ 40 A
      31
    • ‌ 70 A
      15
    • ‌ 100 A
      12
    • ‌ 200 A
      14
    • ‌ 300 A
      4
  • Rated voltage
    Select a value Reset filter
    • 16 V
      4
    • 32 V
      18
    • ‌ 32 V
      6
    • 50 V
      28
    • ‌ 50 V
      44
    • ‌ 150 V
      2
    • 160 V
      2
    • 250 V
      16
    • 400 V
      21
    • 500 V
      19
    • 690 V
      11
    • ‌ 690 V
      1
    • 800 V
      2
    • 830 V
      6
    • ‌ 830 V
      5
    • 1,000 V
      44
    • ‌ 1,000 V
      5
    • 2,500 V
      2
  • Number of contacts
    Select a value Reset filter
    • 1
      56
    • 2
      42
    • 3
      19
    • 4
      28
    • 5
      14
    • 6
      21
    • 7
      6
    • 8
      69
    • 9
      3
    • 12
      14
    • 16
      4
    • 17
      2
    • 20
      8
    • 25
      2
    • 27
      8
    • 36
      4
    • 42
      2
  • Termination method
    Select a value Reset filter
    • Axial screw termination
      42
    • Axial screw termination / crimp termination
      4
    • Cage-clamp termination
      5
    • Crimp termination
      160
    • Fast termination
      4
    • Han-Quick Lock® termination
      10
    • IDC termination
      10
    • M8 Screw termination
      2
    • Piercing termination
      1
    • Push-In
      14
    • Screw termination
      8
    • preLink® IDC insulation displacement termination
      1
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20
      6
    • IP20 unmated condition
      1
    • IP30
      2
    • IP30 mated condition
      1
330 products (of 330)
1/11
Comparar
0
Ordenar por
Filters
0

Temas & Tendencias