Han® GND Potential equalization within the connector
  • Colours: green and yellow
  • Termination with standard screw driver
  • Unlocking protection
  • Crimp termination
  • Axial screw termination
Filters
  • Category
    Select a value Reset filter
    • Inserts
      2
  • Number of contacts
    Select a value Reset filter
    • 1
      2
  • Termination method
    Select a value Reset filter
    • Axial screw termination
      2
    • Crimp termination
      2
  • Conductor cross-section
    Select a value Reset filter
    • 10 ... 35 mm²
      2
  • Gender
    Select a value Reset filter
    • Female
      1
    • Male
      1
  • Series
    Select a value Reset filter
    • Han® GND
      2
Comparar
0
Ordenar por
Filters
0

Temas & Tendencias