Han-Com® Combination connectors
  • Combination of signal and power in one insulation body
  • Power range up to 690 V / 100 A
  • Control range up to 400 V / 16 A
  • Available in multiple termination techniques
  • Usage of Han® C, Han D®, Han E® and FO contacts
Filters
  • Category
    Select a value Reset filter
    • Inserts
      45
  • Rated current
    Select a value Reset filter
    • ‌ 16 A
      2
    • ‌ 40 A
      10
    • ‌ 63 A
      5
    • ‌ 80 A
      4
    • ‌ 100 A
      6
    • ‌ 200 A
      8
  • Rated voltage
    Select a value Reset filter
    • ‌ 400 V
      2
    • 690 V
      13
    • ‌ 690 V
      8
    • 830 V
      2
  • Number of contacts
    Select a value Reset filter
    • 3
      4
    • 4
      2
    • 5
      4
    • 6
      4
    • 8
      7
    • 12
      6
    • 14
      2
    • 18
      6
    • 32
      2
    • 36
      2
    • 42
      2
    • 56
      2
    • 87
      2
  • Termination method
    Select a value Reset filter
    • Axial screw termination
      6
    • Axial screw termination / cage-clamp termination
      5
    • Axial screw termination / screw termination
      10
    • Crimp termination
      18
    • Screw termination
      6
  • Conductor cross-section
    Select a value Reset filter
    • 0.09 ... 0.52 mm² Signal
      2
    • 0.14 ... 2.5 mm² Power
      2
    • 0.14 ... 2.5 mm² Signal
      19
    • 0.14 ... 4 mm² Power
      4
    • 0.14 ... 4 mm² Signal
      2
    • 0.2 ... 2.5 mm² Signal
      6
    • 0.5 ... 2.5 mm² Signal
      8
    • 0.5 ... 4 mm² Power
      2
    • 1.5 ... 16 mm²
      2
    • 1.5 ... 16 mm² Power
      4
    • 1.5 ... 6 mm² Power
      8
    • 10 ... 22 mm² Power
      2
    • 10 ... 25 mm²
      2
    • 10 ... 25 mm² Power
      2
    • 16 ... 35 mm² PE
      4
    • 16 ... 35 mm² Power
      2
    • 2.5 ... 8 mm² Power
      2
    • 35 ... 70 mm²
      4
    • 35 ... 70 mm² Power
      4
    • 6 ... 10 mm² Power
      2
    • 6 ... 16 mm² Power
      3
    • 6 ... 25 mm² Power
      2
45 products (of 45)
1/2
Comparar
0
Ordenar por
Filters
0

Temas & Tendencias