Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Denmark
HARTING Denmark Overview
About HARTING Denmark
Contact HARTING in Denmark
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Denmark (English (GB))
eShop
...
Industrial connectors / Han
®
Contacts
Optical contacts
Optical contacts
for 1mm glass fibre
Singlemode
Multimode
Not sensitive to electrical interference
Filters
Category
Select a value
Reset filter
Contacts
21
Type of contact
Select a value
Reset filter
FO contact
11
LC contact
4
SC contact
6
Gender
Select a value
Reset filter
Female
5
Male
6
Series
Select a value
Reset filter
DIN 41626
4
har
-modular
®
4
Description of the contact
Select a value
Reset filter
Multimode for cable diameter up to 2 mm
1
Multimode for cable diameter up to 3 mm
1
Singlemode for cable diameter up to 2 mm
1
Singlemode for cable diameter up to 3 mm
1
for 1 mm plastic fibre
9
for 1 mm plastic fibre Crimp termination
1
for 1 mm plastic fibre Fast termination
1
for GI fibre 50/125 μm for ceramic ferrule 62.5/125 μm
3
for SI fibre (HCS
®
) 200/230 μm
1
for singlemode fibre 9/125 μm
2
Unfortunately, no results were found for your search query
21 products
(of 21)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of contact-descending
Gender-descending
Series-descending
Description of the contact-descending
FO contact
R15 male F.O. 1mm POF (DD)
Article. No: 20 10 001 3211
for 1 mm plastic fibre
Male
Add to Wishlist
Remove from wishlist
FO contact
R15 female F.O. 1mm POF (DD)
Article. No: 20 10 001 3221
for 1 mm plastic fibre
Female
Add to Wishlist
Remove from wishlist
FO contact
R15 female F.O. 1mm POF (U, D0
Article. No: 20 10 001 3222
for 1 mm plastic fibre
Female
Add to Wishlist
Remove from wishlist
FO contact
R15 male F.O. 1mm POF (U, D)
Article. No: 20 10 001 3212
for 1 mm plastic fibre
Male
Add to Wishlist
Remove from wishlist
FO contact
R15 male F.O. 1mm POF (Han 15D)
Article. No: 20 10 001 3213
for 1 mm plastic fibre
Male
Add to Wishlist
Remove from wishlist
SC contact
FO 125GI SC Contact f. cable-ø 2.8mm
Article. No: 20 10 125 5211
for GI fibre 50/125 μm, for ceramic ferrule 62.5/125 μm
Add to Wishlist
Remove from wishlist
LC contact
LC connector singlemode 2mm
Article. No: 20 10 125 8221
Singlemode for cable diameter up to 2 mm
Add to Wishlist
Remove from wishlist
LC contact
LC connector multimode 3mm
Article. No: 20 10 125 8211
Multimode for cable diameter up to 3 mm
Add to Wishlist
Remove from wishlist
SC contact
SC quick assembly connector 1mm POF
Article. No: 20 10 001 5217
for 1 mm plastic fibre, Fast termination
Add to Wishlist
Remove from wishlist
FO contact
Kontaktbuchse LWL-1mm Han E
Article. No: 20 10 001 3321
for 1 mm plastic fibre
Female
Add to Wishlist
Remove from wishlist
FO contact
Han E male F.O. 1mm POF
Article. No: 20 10 001 3311
for 1 mm plastic fibre
Male
Add to Wishlist
Remove from wishlist
SC contact
SC-POF Crimp Connector
Article. No: 20 10 001 5211
for 1 mm plastic fibre, Crimp termination
Add to Wishlist
Remove from wishlist
LC contact
LC connector single mode 3mm
Article. No: 20 10 125 8220
Singlemode for cable diameter up to 3 mm
Add to Wishlist
Remove from wishlist
SC contact
SC Connector Single Mode f. cable-ø2.8mm
Article. No: 20 10 125 5220
for singlemode fibre 9/125 μm
Add to Wishlist
Remove from wishlist
LC contact
LC connector multimode 2mm
Article. No: 20 10 125 8212
Multimode for cable diameter up to 2 mm
Add to Wishlist
Remove from wishlist
SC contact
SC Connector Single Mode for cable-ø 2mm
Article. No: 20 10 125 5221
for singlemode fibre 9/125 μm
Add to Wishlist
Remove from wishlist
SC contact
FO Contact 230HCS Cab.dm 2,8
Article. No: 20 10 230 5211
for SI fibre (HCS
®
) 200/230 μm
Add to Wishlist
Remove from wishlist
FO contact
DIN 41626 female connector for 12 5Ám GI
Article. No: 20 10 125 4222
for GI fibre 50/125 μm, for ceramic ferrule 62.5/125 μm
Female
Add to Wishlist
Remove from wishlist
FO contact
DIN 41626 male connector for 125Á m GI,
Article. No: 20 10 125 4212
for GI fibre 50/125 μm, for ceramic ferrule 62.5/125 μm
Male
Add to Wishlist
Remove from wishlist
FO contact
DIN 41626 female connector 1mm PO F
Article. No: 20 10 001 4221
for 1 mm plastic fibre
Female
Add to Wishlist
Remove from wishlist
FO contact
DIN 41626 male connector 1mm POF
Article. No: 20 10 001 4211
for 1 mm plastic fibre
Male
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of contact - descending
Gender - descending
Series - descending
Description of the contact - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 21 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends