Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Denmark
HARTING Denmark Overview
About HARTING Denmark
Contact HARTING in Denmark
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Denmark (English (GB))
eShop
Interface connectors
...
D-Sub Subminiature D connectors
D-Sub Coding
Coding elements
Coding elements
Filters
Series
Select a value
Reset filter
D-Sub
142
Type of accessory
Select a value
Reset filter
Coding element
142
Description of the accessory
Select a value
Reset filter
for panel thickness 1.6 ... 2 mm
142
Gender
Select a value
Reset filter
Female
68
Male
74
Size
Select a value
Reset filter
D-Sub 1
100
D-Sub 2
42
Coding combination
Select a value
Reset filter
1
12
2
12
3
12
4
12
5
12
6
14
7
16
8
16
9
8
10
4
11
4
12
4
13
4
14
4
15
4
16
4
Unfortunately, no results were found for your search query
142 products
(of 142)
1/5
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of accessory-descending
Description of the accessory-descending
Gender-descending
Size-descending
Coding element
D-Sub 9P M red coding 108 1.6-2.0mm
Article. No: 09 67 009 2108 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 8
Red
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M black coding 101 1.6-2.0mm
Article. No: 09 67 009 2111 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 11
Black
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M black coding 112 1.6-2.0mm
Article. No: 09 67 009 2112 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 12
Black
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M black coding 113 1.6-2.0mm
Article. No: 09 67 009 2113 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 13
Black
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M red coding 109 1.6-2.0mm
Article. No: 09 67 009 2109 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 9
Red
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 15P Fe black coding 203 1.6-2.0mm
Article. No: 09 67 015 2203 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 2
Female
Coding combination: 3
Black
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P Fe black coding 206 1.6-2.0mm
Article. No: 09 67 009 2206 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 6
Black
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P Fe black coding 207 1.6-2.0mm
Article. No: 09 67 009 2207 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 7
Black
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P Fe red coding 206 1.6-2.0mm
Article. No: 09 67 009 2206 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 6
Red
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P Fe red coding 206 1.6-2.0mm
Article. No: 09 67 009 2207 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 7
Red
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P Fe red coding 205 1.6-2.0mm
Article. No: 09 67 009 2205 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 5
Red
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P Fe red coding 202 1.6-2.0mm
Article. No: 09 67 009 2202 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 2
Red
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P Fe red coding 201 1.6-2.0mm
Article. No: 09 67 009 2201 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 1
Red
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P Fe green coding 208 1.6-2.0mm
Article. No: 09 67 009 2208 104
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 8
Green
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M black coding 110 1.6-2.0mm
Article. No: 09 67 009 2110 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 10
Black
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P Fe red coding 203 1.6-2.0mm
Article. No: 09 67 009 2203 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 3
Red
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 15P Fe green coding 203 1.6-2.0mm
Article. No: 09 67 015 2203 104
for panel thickness 1.6 ... 2 mm
Size: D-Sub 2
Female
Coding combination: 3
Green
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 15P M yellow coding 108 1.6-2.0mm
Article. No: 09 67 015 2108 102
for panel thickness 1.6 ... 2 mm
Size: D-Sub 2
Male
Coding combination: 8
Yellow
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M black coding 103 1.6-2.0mm
Article. No: 09 67 009 2103 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 3
Black
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 15P Fe red coding 208 1.6-2.0mm
Article. No: 09 67 015 2208 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 2
Female
Coding combination: 8
Red
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P Fe black coding 202 1.6-2.0mm
Article. No: 09 67 009 2202 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 2
Black
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P Fe black coding 201 1.6-2.0mm
Article. No: 09 67 009 2201 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 1
Black
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M green coding 116 1.6-2.0mm
Article. No: 09 67 009 2116 104
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 16
Green
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P Fe red coding 209 1.6-2.0mm
Article. No: 09 67 009 2209 103
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Female
Coding combination: 9
Red
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M green coding 111 1.6-2.0mm
Article. No: 09 67 009 2111 104
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 11
Green
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M green coding 113 1.6-2.0mm
Article. No: 09 67 009 2113 104
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 13
Green
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M black coding 115 1.6-2.0mm
Article. No: 09 67 009 2115 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 15
Black
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 15P M black coding 108 1.6-2.0mm
Article. No: 09 67 015 2108 101
for panel thickness 1.6 ... 2 mm
Size: D-Sub 2
Male
Coding combination: 8
Black
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 15P Fe green coding 205 1.6-2.0mm
Article. No: 09 67 015 2205 104
for panel thickness 1.6 ... 2 mm
Size: D-Sub 2
Female
Coding combination: 5
Green
Add to Wishlist
Remove from wishlist
Coding element
D-Sub 9P M green coding 104 1.6-2.0mm
Article. No: 09 67 009 2104 104
for panel thickness 1.6 ... 2 mm
Size: D-Sub 1
Male
Coding combination: 4
Green
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
5
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of accessory - descending
Description of the accessory - descending
Gender - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 142 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends