Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Denmark
HARTING Denmark Overview
About HARTING Denmark
Contact HARTING in Denmark
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Denmark (English (GB))
eShop
...
Industrial connectors / Han
®
Series
Han-Snap
®
Han-Snap
®
Compact design saves space
Insert can be assembled to Han-Snap
®
element with screwdriver
A practical solution to fix the insert directly on a standard rail
Subcategories
Latching parts
Compact design saves space
Practical and easy handling
Reduction of material and assembly costs
Panel mounting parts
Snap element for sheet-metal cut out
Compact design saves space
Practical and easy handling
Reduction of material and assembly costs
Insert mounting
Insert is mounted with carrier element
A practical solution to fix the insert directly on a standard rail
Insert can be assembled to Han-Snap
®
element with screwdriver
Compact design saves space
Shell housing
Ideal for use within closed electrical operation enviroments
Allows use off preassembled cables
Optimised cost of material and assembly
Insert can be assembled to Han-Snap
®
element with screwdriver
Accessories
Coding
Adapter
Identification strip
Latching parts
Panel mounting parts
Insert mounting
Shell housing
Accessories
Filters
Category
Select a value
Reset filter
Accessories
17
Hoods/Housings
4
Type of hood/housing
Select a value
Reset filter
Shell housing
4
Locking type
Select a value
Reset filter
Snap-in latches
4
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
3
Gender
Select a value
Reset filter
Female
2
Male
2
Size
Select a value
Reset filter
10 B
1
16 B
1
24 B
1
6 B
1
Version
Select a value
Reset filter
Top/side entry
4
Series
Select a value
Reset filter
Han-Snap
®
14
Series of hoods/housings
Select a value
Reset filter
Han-Snap
®
4
Type of accessory
Select a value
Reset filter
Adapter
1
Coding
4
Identification strip
2
Insert mounting
5
Latching parts
3
Panel mounting parts
2
Description of the accessory
Select a value
Reset filter
Only for swinging insert mountings
2
Swinging
2
Type 6/10
1
Type 6/24
1
With carrier element
2
With guide pins/bushes
2
With strain relief
2
and panel mounting parts
1
for Han-Modular
®
hinged frames
1
for application “insert with screw adapter” with/without grip frame
2
for standard inserts
1
Material (hood/housing)
Select a value
Reset filter
Polycarbonate (PC)
4
Colour (accessories)
Select a value
Reset filter
RAL 7032 (pebble grey)
10
Adapter for
Select a value
Reset filter
Han A
®
1
Material (accessories)
Select a value
Reset filter
Polycarbonate (PC)
10
Zinc die-cast
1
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
14
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
14
R23 (HL 1-3)
14
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
4
Unfortunately, no results were found for your search query
21 products
(of 21)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Gender-descending
Coding
Han Coding System Guide Pin
Article. No: 09 33 000 9808
With guide pins/bushes, for application “insert with screw adapter” with/without grip frame
Male
Add to Wishlist
Remove from wishlist
Coding
Han Coding System Bushing
Article. No: 09 33 000 9809
With guide pins/bushes, for application “insert with screw adapter” with/without grip frame
Female
Add to Wishlist
Remove from wishlist
Panel mounting parts
Han-Snap Adapter
Article. No: 09 33 000 9984
Zinc die-cast
2 metallic panel mounting parts sufficient for one insert or terminal block connector
Add to Wishlist
Remove from wishlist
Latching parts
Han-Snap Latching parts w. strain relief
Article. No: 09 33 000 9991
With strain relief
Polycarbonate (PC)
RAL 7032 (pebble grey)
1 latching part with strain relief, 1 latching part
Add to Wishlist
Remove from wishlist
Latching parts
Han-Snap Latching Parts w/o StrainRelief
Article. No: 09 33 000 9987
Polycarbonate (PC)
RAL 7032 (pebble grey)
2 latching parts
Add to Wishlist
Remove from wishlist
Insert mounting
Han-Snap Standard Rail Fixing
Article. No: 09 33 000 9989
With carrier element, Type 6/24
Add to Wishlist
Remove from wishlist
Panel mounting parts
Han-Snap Panel mounting parts
Article. No: 09 33 000 9985
Polycarbonate (PC)
RAL 7032 (pebble grey)
2 plastic panel mounting parts sufficient for one insert or terminal block connector
Add to Wishlist
Remove from wishlist
Coding
Coding System Guiding Pin Han-Snap
Article. No: 09 33 000 9956
Only for swinging insert mountings
Male
Add to Wishlist
Remove from wishlist
Coding
Coding System Guide Bushing Han-Snap
Article. No: 09 33 000 9957
Only for swinging insert mountings
Female
Add to Wishlist
Remove from wishlist
Insert mounting
Han-Snap Standard Rail Fixing Type 6/10
Article. No: 09 33 000 9988
With carrier element, Type 6/10
Add to Wishlist
Remove from wishlist
Shell housing
Han Snap Shell Housing Size 24B
Article. No: 09 33 024 0401
Size: 24 B
Snap-in latches
Top/side entry
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Shell housing
Han Snap Plastic Housing Size 16B
Article. No: 09 33 016 0401
Size: 16 B
Snap-in latches
Top/side entry
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Shell housing
Han Snap Plastic Housing Size 6
Article. No: 09 33 006 0401
Size: 6 B
Snap-in latches
Top/side entry
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Insert mounting
Han-Snap Carrier, Standard, pivoting
Article. No: 09 33 000 9801
Swinging, for standard inserts
Add to Wishlist
Remove from wishlist
Insert mounting
Han-Snap Insert Fixing for Standard Rail
Article. No: 09 33 000 9980
Add to Wishlist
Remove from wishlist
Shell housing
Han Snap Plastic Housing Size 10B
Article. No: 09 33 010 0401
Size: 10 B
Snap-in latches
Top/side entry
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Identification strip
Han Snap Identification Strip 7x2 0 sing
Article. No: 09 33 000 9981
Add to Wishlist
Remove from wishlist
Insert mounting
Han-Snap Carrier, Modular, pivoting
Article. No: 09 33 000 9803
Swinging, for Han-Modular
®
hinged frames
Add to Wishlist
Remove from wishlist
Adapter
ADAPTER Han A/Han SNAP
Article. No: 09 20 000 9933
Polycarbonate (PC)
RAL 7032 (pebble grey)
2 adapters, 4 fixing screws
Add to Wishlist
Remove from wishlist
Identification strip
Han Snap Identification Strip
Article. No: 09 33 000 9982
20 pieces in one block
Add to Wishlist
Remove from wishlist
Latching parts
Han-Snap Latching part w. strain relief
Article. No: 09 33 000 9990
With strain relief, and panel mounting parts
Polycarbonate (PC)
RAL 7032 (pebble grey)
1 latching part with strain relief, 1 panel mounting part
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Gender - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 21 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends