Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Denmark
HARTING Denmark Overview
About HARTING Denmark
Contact HARTING in Denmark
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Denmark (English (GB))
eShop
...
Industrial connectors / Han
®
Series
Han
®
HPR HPTC Hoods/housings for harsh outdoor environments
Han
®
HPR HPTC Hoods/housings for harsh outdoor environments
Excellent EMC characteristics
Metal hoods and housings with excellent corrosion resistance
Filters
Category
Select a value
Reset filter
Connector sets
20
Rated current
Select a value
Reset filter
from
400 A
850 A
1,400 A
to
400 A
850 A
1,400 A
400 A
4
850 A
8
1,400 A
8
Rated voltage
Select a value
Reset filter
from
1,800 V
3,600 V
to
1,800 V
3,600 V
1,800 V
4
3,600 V
16
Type of hood/housing
Select a value
Reset filter
Complete set
20
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
20
IP67
20
Conductor cross-section
Select a value
Reset filter
120 mm²
1
150 mm²
4
185 mm²
6
240 mm²
4
95 mm²
2
Size
Select a value
Reset filter
2
4
3
8
Cable entry
Select a value
Reset filter
1x M25
1
1x M32
2
1x M40
7
2x M40
7
Series of hoods/housings
Select a value
Reset filter
Han
®
HPR HPTC
20
Description of hood/housing
Select a value
Reset filter
Cable side
17
Device side
3
With integrated cable gland
17
Clamping range
Select a value
Reset filter
14.5 ... 18 mm
1
16 ... 20.5 mm
4
20.5 ... 25 mm
2
21 ... 26.5 mm
6
26.5 ... 32 mm
4
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
20
Corrosion resistant
20
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
3
Requirement set with Hazard Levels
Select a value
Reset filter
R1 (HL 1-3)
3
R7 (HL 1-3)
3
Unfortunately, no results were found for your search query
20 products
(of 20)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Type of hood/housing-descending
Degree of protection acc. to IEC 60529-descending
Connector sets
Han HPR HPTC 850 DS
Article. No: 10 40 281 1009
Rated current: 850 A
Complete set
Device side
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 240
Article. No: 10 40 291 2129
Rated current: 1,400 A
Complete set
Cable side, With integrated cable gland
Size: 3
2x M40
Clamping range: 26.5 ... 32 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 1400 DS
Article. No: 10 40 291 1009
Rated current: 1,400 A
Complete set
Device side
Size: 3
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 240
Article. No: 10 40 281 2129
Rated current: 850 A
Complete set
Cable side, With integrated cable gland
1x M40
Clamping range: 26.5 ... 32 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 400 CS UNSH IP65/67 95
Article. No: 10 40 271 2135
Rated current: 400 A
Complete set
Cable side, With integrated cable gland
Size: 2
1x M32
Clamping range: 16 ... 20.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 150
Article. No: 10 40 281 2117
Rated current: 850 A
Complete set
Cable side, With integrated cable gland
1x M40
Clamping range: 21 ... 26.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 400 DS
Article. No: 10 40 271 1006
Rated current: 400 A
Complete set
Device side
Size: 2
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 240
Article. No: 10 40 281 2119
Rated current: 850 A
Complete set
Cable side, With integrated cable gland
1x M40
Clamping range: 21 ... 26.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 400 CS UNSH IP65/67 120
Article. No: 10 40 271 2136
Rated current: 400 A
Complete set
Cable side, With integrated cable gland
Size: 2
1x M32
Clamping range: 16 ... 20.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 185
Article. No: 10 40 291 2128
Rated current: 1,400 A
Complete set
Cable side, With integrated cable gland
Size: 3
2x M40
Clamping range: 26.5 ... 32 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 150
Article. No: 10 40 291 2117
Rated current: 1,400 A
Complete set
Cable side, With integrated cable gland
Size: 3
2x M40
Clamping range: 21 ... 26.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 185
Article. No: 10 40 281 2128
Rated current: 850 A
Complete set
Cable side, With integrated cable gland
1x M40
Clamping range: 26.5 ... 32 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 185
Article. No: 10 40 281 2148
Rated current: 850 A
Complete set
Cable side, With integrated cable gland
1x M40
Clamping range: 20.5 ... 25 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 240
Article. No: 10 40 291 2119
Rated current: 1,400 A
Complete set
Cable side, With integrated cable gland
Size: 3
2x M40
Clamping range: 21 ... 26.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 185
Article. No: 10 40 291 2118
Rated current: 1,400 A
Complete set
Cable side, With integrated cable gland
Size: 3
2x M40
Clamping range: 21 ... 26.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 185
Article. No: 10 40 281 2118
Rated current: 850 A
Complete set
Cable side, With integrated cable gland
1x M40
Clamping range: 21 ... 26.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 400 CS UNSH IP65/67 95
Article. No: 10 40 271 2125
Rated current: 400 A
Complete set
Cable side, With integrated cable gland
Size: 2
1x M25
Clamping range: 14.5 ... 18 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 850 CS UNSH IP65/67 150
Article. No: 10 40 281 2137
Rated current: 850 A
Complete set
Cable side, With integrated cable gland
1x M40
Clamping range: 16 ... 20.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 185
Article. No: 10 40 291 2148
Rated current: 1,400 A
Complete set
Cable side, With integrated cable gland
Size: 3
2x M40
Clamping range: 20.5 ... 25 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connector sets
Han HPR HPTC 1400 CS UNSH IP65/67 150
Article. No: 10 40 291 2137
Rated current: 1,400 A
Complete set
Cable side, With integrated cable gland
Size: 3
2x M40
Clamping range: 16 ... 20.5 mm
Material: Aluminium die-cast, Corrosion resistant
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Type of hood/housing - descending
Degree of protection acc. to IEC 60529 - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 20 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends