Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Denmark
HARTING Denmark Overview
About HARTING Denmark
Contact HARTING in Denmark
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Denmark (English (GB))
eShop
Interface connectors
...
HARTING RJ Industrial
®
Ethernet data interfaces
preLink
®
Ethernet cabling system
Cable assemblies
Cable assemblies
Filters
Series
Select a value
Reset filter
RJ45
20
preLink
®
40
Element
Select a value
Reset filter
Cable assemblies
40
Specification
Select a value
Reset filter
Pre-assembled on both sides
40
Type of cable
Select a value
Reset filter
Copper cable (round)
40
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
20
Cat. 6 Class E up to 250 MHz
20
Data rate
Select a value
Reset filter
1 Gbit/s
20
10 Mbit/s
40
100 Mbit/s
40
2.5 Gbit/s
20
5 Gbit/s
20
Number of cores
Select a value
Reset filter
from
4
8
to
4
8
4
20
8
20
Core structure
Select a value
Reset filter
4x 2x AWG 26/7
10
4x 2x AWG 27/7
10
4x AWG 22/7
20
Cable length
Select a value
Reset filter
from
0.2 m
0.4 m
0.6 m
0.8 m
1 m
2 m
3 m
4 m
5 m
10 m
to
0.2 m
0.4 m
0.6 m
0.8 m
1 m
2 m
3 m
4 m
5 m
10 m
0.2 m
4
0.4 m
4
0.6 m
4
0.8 m
4
1 m
4
2 m
4
3 m
4
4 m
4
5 m
4
10 m
4
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
40
Connector 1
Select a value
Reset filter
RJ45
20
preLink
®
20
Connector 2
Select a value
Reset filter
preLink
®
40
Unfortunately, no results were found for your search query
40 products
(of 40)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Type of cable-descending
Transmission characteristics-descending
Cable assemblies
preLink cable PN Cat.5 4p 10m
Article. No: 20 82 630 2100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
preLink cable PN Cat.5 4p 0.4 m
Article. No: 20 82 630 2004
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
2x preLink Cable 4x2xAWG26/7 Cat.6A 0.4m
Article. No: 20 82 600 2004
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
2x preLink Cable 4x2xAWG26/7 Cat.6A 4.0m
Article. No: 20 82 600 2040
Pre-assembled on both sides
Copper cable (round)
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI/preLink cable PN Cat.5 4p 4m
Article. No: 20 82 631 1040
Pre-assembled on both sides
Copper cable (round)
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
2x preLink Cable 4x2xAWG26/7 Cat.6A 2.0m
Article. No: 20 82 600 2020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 0.6m
Article. No: 20 82 601 1006
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.6 m
Add to Wishlist
Remove from wishlist
Cable assemblies
2x preLink Cable 4x2xAWG26/7 Cat.6A 0.8m
Article. No: 20 82 600 2008
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.8 m
Add to Wishlist
Remove from wishlist
Cable assemblies
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 10m
Article. No: 20 82 601 1100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
2x preLink Cable 4x2xAWG26/7 Cat.6A 1.0m
Article. No: 20 82 600 2010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
preLink cable PN Cat.5 4p 5m
Article. No: 20 82 630 2050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI/preLink cable PN Cat.5 4p 0.6m
Article. No: 20 82 631 1006
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.6 m
Add to Wishlist
Remove from wishlist
Cable assemblies
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 0.4m
Article. No: 20 82 601 1004
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
preLink cable PN Cat.5 4p 0.8 m
Article. No: 20 82 630 2008
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.8 m
Add to Wishlist
Remove from wishlist
Cable assemblies
preLink cable PN Cat.5 4p 0.2 m
Article. No: 20 82 630 2002
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI/preLink cable PN Cat.5 4p 0.2m
Article. No: 20 82 631 1002
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 0.8m
Article. No: 20 82 601 1008
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.8 m
Add to Wishlist
Remove from wishlist
Cable assemblies
2x preLink Cable 4x2xAWG26/7 Cat.6A 0.2m
Article. No: 20 82 600 2002
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
2x preLink Cable 4x2xAWG26/7 Cat.6A 3.0m
Article. No: 20 82 600 2030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI/preLink cable PN Cat.5 4p 10m
Article. No: 20 82 631 1100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI/preLink cable PN Cat.5 4p 0.8m
Article. No: 20 82 631 1008
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.8 m
Add to Wishlist
Remove from wishlist
Cable assemblies
preLink cable PN Cat.5 4p 4m
Article. No: 20 82 630 2040
Pre-assembled on both sides
Copper cable (round)
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
2x preLink Cable 4x2xAWG26/7 Cat.6A 5.0m
Article. No: 20 82 600 2050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
2x preLink Cable 4x2xAWG26/7 Cat.6A 0.6m
Article. No: 20 82 600 2006
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.6 m
Add to Wishlist
Remove from wishlist
Cable assemblies
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 2.0m
Article. No: 20 82 601 1020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 1.0m
Article. No: 20 82 601 1010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI/preLink cable PN Cat.5 4p 1m
Article. No: 20 82 631 1010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
2x preLink Cable 4x2xAWG26/7 Cat.6A 10m
Article. No: 20 82 600 2100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 5.0m
Article. No: 20 82 601 1050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI/preLink cable PN Cat.5 4p 0.4m
Article. No: 20 82 631 1004
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.4 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Type of cable - descending
Transmission characteristics - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 40 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends