Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Denmark
HARTING Denmark Overview
About HARTING Denmark
Contact HARTING in Denmark
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Denmark (English (GB))
eShop
Industrial connectors / Han
®
...
Series
Han
®
1A Versatile compact connector series
Accessories
Accessories
Filters
Category
Select a value
Reset filter
Accessories
23
Hoods/Housings
3
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
2
Cable adapter
2
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
1
IP65
9
Gender
Select a value
Reset filter
Female
4
Male
4
Size
Select a value
Reset filter
1 A
4
Cable entry
Select a value
Reset filter
1x
1
1x Integrated
1
Version
Select a value
Reset filter
Top entry
2
Series
Select a value
Reset filter
Han
®
1A
20
Description of hood/housing
Select a value
Reset filter
Angled
1
Straight
1
With strain relief
1
Type of accessory
Select a value
Reset filter
Adapter
2
Coding element
5
Dummy plugs
1
Locking levers
1
Mounting frames
2
Nylon cord
1
Protection cover
6
Single wire seal
4
Description of the accessory
Select a value
Reset filter
09 10 002 260X
1
09 10 003 260X
1
09 10 003 270X
1
09 10 003 300X
1
09 10 003 310X
1
09 10 003 320X
1
09 10 003 330X
1
09 10 004 300X
1
09 10 004 310X
1
09 10 005 300X
1
09 10 005 310X
1
09 10 008 300X
1
09 10 008 310X
1
09 10 012 300X
1
09 10 012 310X
1
M6
1
Silicone
4
With cable eye and crimp sleeve
1
With strain relief
1
for 12 contacts
1
for 4 contacts
2
for 6 contacts
1
for Han
®
1A Protection covers
1
for Han
®
1A inserts with single locking lever
1
for female inserts
3
for male inserts
3
for mounting on top hat rails
2
for single wire seal for a partial assembly
1
for wall mounting
2
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
4
Material (seal)
Select a value
Reset filter
TPE
4
Colour (accessories)
Select a value
Reset filter
Black
5
Blue
1
Green
1
RAL 9005 (jet black)
6
Red
1
Violet
1
Yellow
1
Material (accessories)
Select a value
Reset filter
Polyamide (PA)
9
Polycarbonate (PC)
1
Stainless steel
1
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
16
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-2)
1
R22 (HL 1-3)
15
R23 (HL 1-2)
1
R23 (HL 1-3)
15
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
4
Unfortunately, no results were found for your search query
26 products
(of 26)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Degree of protection acc. to IEC 60529-descending
Gender-descending
Size-descending
Cable adapter
Han 1A-back shell 5,7-10mm
Article. No: 09 10 000 0400
Size: 1 A
Top entry
1x Integrated
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Material (seal): TPE
Add to Wishlist
Remove from wishlist
Locking levers
Han 1A-lever metal
Article. No: 09 10 000 5200
for Han
®
1A inserts with single locking lever
Stainless steel
Add to Wishlist
Remove from wishlist
Mounting frames
Han 1A-fixing plate
Article. No: 09 10 000 9908
for wall mounting
Add to Wishlist
Remove from wishlist
Single wire seal
Han 1A-single wire sealing-06-c
Article. No: 09 10 006 9900
Silicone, for 6 contacts
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 1A-HBM
Article. No: 09 10 000 0300
Straight
Size: 1 A
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Material (seal): TPE
Add to Wishlist
Remove from wishlist
Single wire seal
Han 1A-single wire sealing-04-c
Article. No: 09 10 004 9901
Silicone, for 4 contacts
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 1A-base angled
Article. No: 09 10 000 0800
Angled
Size: 1 A
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Material (seal): TPE
Add to Wishlist
Remove from wishlist
Cable adapter
Han 1A-strain relief
Article. No: 09 10 000 5300
With strain relief
Size: 1 A
Add to Wishlist
Remove from wishlist
Single wire seal
Han 1A-single wire sealing-04-s
Article. No: 09 10 004 9900
Silicone, for 4 contacts
Add to Wishlist
Remove from wishlist
Single wire seal
Han 1A-single wire sealing-12-c
Article. No: 09 10 012 9900
Silicone, for 12 contacts
Add to Wishlist
Remove from wishlist
Coding element
Han 1A-coding clip yellow / 10 per frame
Article. No: 09 10 000 9904
Polyamide (PA)
Yellow
10 pieces per frame
Add to Wishlist
Remove from wishlist
Coding element
Han 1A-coding clip red / 10 per frame
Article. No: 09 10 000 9901
Polyamide (PA)
Red
10 pieces per frame
Add to Wishlist
Remove from wishlist
Dummy plugs
Han 1A-sealing plug / 20 per block
Article. No: 09 10 000 9909
for single wire seal for a partial assembly
Polycarbonate (PC)
Black
Add to Wishlist
Remove from wishlist
Coding element
Han 1A-coding clip blue / 10 per frame
Article. No: 09 10 000 9902
Polyamide (PA)
Blue
10 pieces per frame
Add to Wishlist
Remove from wishlist
Protection cover
Han 1A-CP-Lever/Latch-male insert-V1
Article. No: 09 10 000 5401
for male inserts, 09 10 003 320X, 09 10 003 300X, 09 10 005 300X
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Protection cover
Han 1A-CP-Lever/Latch-female insert-V1
Article. No: 09 10 000 5501
for female inserts, 09 10 003 330X, 09 10 003 310X, 09 10 005 310X
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Coding element
Han 1A-coding clip green / 10 per frame
Article. No: 09 10 000 9903
Polyamide (PA)
Green
10 pieces per frame
Add to Wishlist
Remove from wishlist
Coding element
Han 1A-coding clip violet / 10 per frame
Article. No: 09 10 000 9905
Polyamide (PA)
Violet
10 pieces per frame
Add to Wishlist
Remove from wishlist
Adapter
Han 1A-DIN rail adapter
Article. No: 09 10 000 9912
for mounting on top hat rails
Add to Wishlist
Remove from wishlist
Protection cover
Han 1A-CP-Lever/Latch-female insert-V0
Article. No: 09 10 000 5500
for female inserts, 09 10 012 310X
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Protection cover
Han 1A-CP-Lever/Latch-female insert-V2
Article. No: 09 10 000 5502
for female inserts, 09 10 004 310X, 09 10 008 310X, 09 10 003 270X, 09 10 003 270X
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Protection cover
Han 1A-CP-Lever/Latch-male insert-V2
Article. No: 09 10 000 5402
for male inserts, 09 10 004 300X, 09 10 008 300X, 09 10 002 260X, 09 10 003 260X
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Protection cover
Han 1A-CP-Lever/Latch-male insert-V0
Article. No: 09 10 000 5400
for male inserts, 09 10 012 300X
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Adapter
Han 1A-DIN rail adapter w. strain relief
Article. No: 09 10 000 9911
for mounting on top hat rails, With strain relief
Add to Wishlist
Remove from wishlist
Nylon cord
Set 10x Nylon cord w. cable eye 3-1
Article. No: 09 10 000 9959
With cable eye and crimp sleeve, for Han
®
1A Protection covers
Add to Wishlist
Remove from wishlist
Mounting frames
Han 1A-fixing plate M6
Article. No: 09 10 000 9913
for wall mounting, M6
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Degree of protection acc. to IEC 60529 - descending
Gender - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 26 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends