Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Denmark
HARTING Denmark Overview
About HARTING Denmark
Contact HARTING in Denmark
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Denmark (English (GB))
eShop
...
Industrial connectors / Han
®
Hoods/Housings
Han
®
HP Hoods/housings for rough environments
Han
®
HP Hoods/housings for rough environments
Robust housing
Compact design saves space
Excellent EMC characteristics
Screw lock made of high-quality stainless steel
Internal seal
Filters
Category
Select a value
Reset filter
Hoods/Housings
23
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
5
Hood
18
Locking type
Select a value
Reset filter
Screw locking
23
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP66
21
IP68
23
IP69 / IPX9K acc. to ISO 20653
21
Size
Select a value
Reset filter
10 B
5
16 B
8
24 B
5
6 B
5
Cable entry
Select a value
Reset filter
1x M25
6
1x M32
8
1x M40
4
Version
Select a value
Reset filter
Side entry
9
Top entry
9
Series of hoods/housings
Select a value
Reset filter
Han
®
HP
23
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
23
Material (seal)
Select a value
Reset filter
NBR
23
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
21
Requirement set with Hazard Levels
Select a value
Reset filter
R1 (HL 1-3)
21
R7 (HL 1-3)
21
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
23
Unfortunately, no results were found for your search query
23 products
(of 23)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Bulkhead mounted housing
Han 16HP HBM with center screws
Article. No: 29 39 016 0348
Size: 16 B
Screw locking
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 16HP HSE M40 with center screws
Article. No: 29 39 016 0548
Size: 16 B
Screw locking
Stainless steel
Side entry
1x M40
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han HP Hood Top Entry M 40
Article. No: 19 39 016 0408
Size: 16 B
Screw locking
Stainless steel
Top entry
1x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han HP Base Panel
Article. No: 09 39 024 0310
Size: 24 B
Screw locking
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 6HP-HTE-M32
Article. No: 19 39 006 0427
Size: 6 B
Screw locking
Stainless steel
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han HP Base Panel
Article. No: 09 39 016 0310
Size: 16 B
Screw locking
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 10HP-HTE-M32
Article. No: 19 39 010 0427
Size: 10 B
Screw locking
Stainless steel
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han HP Base Panel
Article. No: 09 39 010 0310
Size: 10 B
Screw locking
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 6HP-HSE-M25
Article. No: 19 39 006 0526
Size: 6 B
Screw locking
Stainless steel
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han HP Base Panel
Article. No: 09 39 006 0310
Size: 6 B
Screw locking
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 16HP-HTE-M32
Article. No: 19 39 016 0427
Size: 16 B
Screw locking
Stainless steel
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 6HP-HTE-M25
Article. No: 19 39 006 0426
Size: 6 B
Screw locking
Stainless steel
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 10HP-HTE-M25
Article. No: 19 39 010 0426
Size: 10 B
Screw locking
Stainless steel
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 16HP-HTE-M25
Article. No: 19 39 016 0426
Size: 16 B
Screw locking
Stainless steel
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 6HP-HSE-M32
Article. No: 19 39 006 0527
Size: 6 B
Screw locking
Stainless steel
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 16HP-HSE-M32
Article. No: 19 39 016 0527
Size: 16 B
Screw locking
Stainless steel
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 24HP-HSE-M40
Article. No: 19 39 024 0528
Size: 24 B
Screw locking
Stainless steel
Side entry
1x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 24HP-HTE-M40
Article. No: 19 39 024 0428
Size: 24 B
Screw locking
Stainless steel
Top entry
1x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 24HP-HSE-M32
Article. No: 19 39 024 0527
Size: 24 B
Screw locking
Stainless steel
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 16HP-HSE-M25
Article. No: 19 39 016 0526
Size: 16 B
Screw locking
Stainless steel
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 24HP-HTE-M32
Article. No: 19 39 024 0427
Size: 24 B
Screw locking
Stainless steel
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 10HP-HSE-M25
Article. No: 19 39 010 0526
Size: 10 B
Screw locking
Stainless steel
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Hood
Han 10HP-HSE-M32
Article. No: 19 39 010 0527
Size: 10 B
Screw locking
Stainless steel
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 23 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends