Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Denmark
HARTING Denmark Overview
About HARTING Denmark
Contact HARTING in Denmark
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Denmark (English (GB))
eShop
Interface connectors
...
HARTING RJ Industrial
®
Ethernet data interfaces
preLink
®
Ethernet cabling system
RJ45
RJ45
Female
Connector
Filters
Series
Select a value
Reset filter
Han
®
PushPull (V14)
3
preLink
®
15
Element
Select a value
Reset filter
Connector
9
Female module
6
Specification
Select a value
Reset filter
35° angled
1
90° angled
1
AIDA compliant
3
Angled
1
RJ45
6
Straight
1
With termination block
4
Without termination block
2
Series of hoods/housings
Select a value
Reset filter
Han A
®
1
Han
®
PushPull (V14)
1
RJ45
3
Termination method
Select a value
Reset filter
preLink
®
IDC insulation displacement termination
15
Number of contacts
Select a value
Reset filter
from
8
to
8
8
9
Conductor cross-section
Select a value
Reset filter
0.1 ... 0.12 mm²
1
0.22 ... 0.32 mm²
3
Conductor cross-section
Select a value
Reset filter
AWG 24 ... AWG 22
3
AWG 27 ... AWG 26
1
Transmission characteristics
Select a value
Reset filter
Cat. 6
A
Class E
A
up to 500 MHz
15
Data rate
Select a value
Reset filter
1 Gbit/s
15
10 Gbit/s
15
10 Mbit/s
15
100 Mbit/s
15
2.5 Gbit/s
15
5 Gbit/s
15
Gender
Select a value
Reset filter
Male
9
Shielding
Select a value
Reset filter
Shielded
9
Coding
Select a value
Reset filter
RJ45
8
Material (insert)
Select a value
Reset filter
Zinc die-cast, nickel-plated
5
Material (hood/housing)
Select a value
Reset filter
Zinc die-cast
3
Cable diameter
Select a value
Reset filter
5 ... 9 mm
6
5 ... 9.5 mm
3
Size
Select a value
Reset filter
3 A
1
HIFF version
3
Keystone version
3
PROFINET
Select a value
Reset filter
Yes
15
Unfortunately, no results were found for your search query
15 products
(of 15)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Series of hoods/housings-descending
Termination method-descending
Connectors
preLink RJ45 plug, IP20 Cat.6A
Article. No: 20 82 101 0010
Connector RJ45
preLink
®
IDC insulation displacement termination
Male
Contacts: 8
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
HanPP V14 preLink RJ45 plug 8p met.
Article. No: 20 82 104 0001
Connector AIDA compliant
preLink
®
IDC insulation displacement termination
Male
Contacts: 8
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
preLink RJ45 plug, AWG22/24, IP20 Cat.6A
Article. No: 20 82 101 0012
Connector RJ45
preLink
®
IDC insulation displacement termination
Male
Contacts: 8
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
preLink RJ45 Keystone module empty
Article. No: 20 82 500 0001
Female module
preLink
®
IDC insulation displacement termination
Size: Keystone version
Add to Wishlist
Remove from wishlist
Connectors
preLink RJ45 plug, IP20 Cat.6A L-0°
Article. No: 20 82 101 0020
Connector RJ45, Straight
preLink
®
IDC insulation displacement termination
Male
Contacts: 8
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
preLink RJ45 Jack HIFF Set AWG 26/27
Article. No: 20 82 001 0002
Female module
preLink
®
IDC insulation displacement termination
Size: HIFF version
Conductor cross-section: 0.1 ... 0.12 mm²
Add to Wishlist
Remove from wishlist
Connectors
preLink RJ45 HIFF module empty
Article. No: 20 82 000 0002
Female module
preLink
®
IDC insulation displacement termination
Size: HIFF version
Add to Wishlist
Remove from wishlist
Connectors
preLink RJ45 Jack HIFF Set AWG 22/24
Article. No: 20 82 001 0001
Female module
preLink
®
IDC insulation displacement termination
Size: HIFF version
Conductor cross-section: 0.22 ... 0.32 mm²
Add to Wishlist
Remove from wishlist
Connectors
preLink RJ45 Keystoneset AWG22/23
Article. No: 20 82 501 0001
Female module
preLink
®
IDC insulation displacement termination
Size: Keystone version
Conductor cross-section: 0.22 ... 0.32 mm²
Add to Wishlist
Remove from wishlist
Connectors
preLink RJ45 plug, IP20 Cat.6A L-90°
Article. No: 20 82 101 0021
Connector RJ45, 90° angled
preLink
®
IDC insulation displacement termination
Male
Contacts: 8
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
preLink RJ45 plug, IP20 Cat.6A L-35°
Article. No: 20 82 101 0022
Connector RJ45, 35° angled
preLink
®
IDC insulation displacement termination
Male
Contacts: 8
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Connectors
Han 3A RJ45 preLink plug insert
Article. No: 20 82 002 0001
Connector
preLink
®
IDC insulation displacement termination
Male
Size: 3 A
Contacts: 8
Add to Wishlist
Remove from wishlist
Connectors
preLink RJ45 Keystone module angled
Article. No: 20 82 500 0002
Female module
preLink
®
IDC insulation displacement termination
Size: Keystone version
Add to Wishlist
Remove from wishlist
Connectors
HanPP V14 preLink RJ45 plug 8p plastic
Article. No: 20 82 204 0001
Connector AIDA compliant
preLink
®
IDC insulation displacement termination
Male
Contacts: 8
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
HanPP V14 preLink RJ45 plug 8p met 45°
Article. No: 20 82 104 0045
Connector AIDA compliant, Angled
preLink
®
IDC insulation displacement termination
Male
Contacts: 8
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Series of hoods/housings - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 15 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends