Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
...
Interface connectors
PushPull Device connectivity
Contacts
Contacts
Crimp contacts
Signal
Power
Filters
Series
Select a value
Reset filter
HARTING PushPull (V4)
8
Han
®
PushPull (V14)
10
Type of contact
Select a value
Reset filter
Crimp contact
18
Description of the contact
Select a value
Reset filter
Straight
10
Conductor cross-section
Select a value
Reset filter
0.5 mm²
2
0.75 mm²
4
1 mm²
4
1.5 mm²
4
2.5 mm²
4
Conductor cross-section
Select a value
Reset filter
AWG 12
2
AWG 14
2
AWG 16
2
AWG 16 ... AWG 14
2
AWG 18
6
AWG 20
2
AWG 20 ... AWG 18
2
Gender
Select a value
Reset filter
Female
9
Male
9
Unfortunately, no results were found for your search query
18 products
(of 18)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of contact-descending
Description of the contact-descending
Conductor cross-section-descending
Conductor cross-section-descending
Crimp contact
Han P female crimp contact 0,75 mm2 (Ag)
Article. No: 09 35 000 6204
Straight
Female
Copper alloy
Silver plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han P male crimp contact 1,5 mm2 (Ag)
Article. No: 09 35 000 6106
Straight
Male
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han P female crimp contact 1,5 mm2 (Ag)
Article. No: 09 35 000 6206
Straight
Female
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han P female crimp contact 0,5 mm2 (Ag)
Article. No: 09 35 000 6203
Straight
Female
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han P male crimp contact 1,0 mm2 (Ag)
Article. No: 09 35 000 6105
Straight
Male
Copper alloy
Silver plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han P female crimp contact 2,5 mm2 (Ag)
Article. No: 09 35 000 6207
Straight
Female
Copper alloy
Silver plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
Han P male crimp contact 2,5 mm2 (Ag)
Article. No: 09 35 000 6107
Straight
Male
Copper alloy
Silver plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
Han P male crimp contact 0,5 mm2 (Ag)
Article. No: 09 35 000 6103
Straight
Male
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han P male crimp contact 0,75 mm2 (Ag)
Article. No: 09 35 000 6104
Straight
Male
Copper alloy
Silver plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han P female crimp contact 1,0 mm2 (Ag)
Article. No: 09 35 000 6205
Straight
Female
Copper alloy
Silver plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
HPP V4 Power crimp cont. female 1,5mm²
Article. No: 09 46 500 0402
Female
Copper alloy
Conductor cross-section: 1.5 mm²
AWG 16 ... AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
HPP V4 Power crimp contact male 2,5mm²
Article. No: 09 46 500 0405
Male
Copper alloy
Conductor cross-section: 2.5 mm²
AWG 12
Add to Wishlist
Remove from wishlist
Crimp contact
HPP V4 Power crimp contact male 1,5mm²
Article. No: 09 46 500 0401
Male
Copper alloy
Conductor cross-section: 1.5 mm²
AWG 16 ... AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
HPP V4 Power crimp cont. female 2,5mm²
Article. No: 09 46 500 0406
Female
Copper alloy
Conductor cross-section: 2.5 mm²
AWG 12
Add to Wishlist
Remove from wishlist
Crimp contact
HPP V4 Power crimp cont. female 1,0mm²
Article. No: 09 46 500 0408
Female
Copper alloy
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
HPP V4 Power crimp contact male 0,75mm²
Article. No: 09 46 500 0403
Male
Copper alloy
Conductor cross-section: 0.75 mm²
AWG 20 ... AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
HPP V4 Power crimp cont. female 0,75mm²
Article. No: 09 46 500 0404
Female
Copper alloy
Conductor cross-section: 0.75 mm²
AWG 20 ... AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
HPP V4 Power crimp contact male 1,0mm²
Article. No: 09 46 500 0407
Male
Copper alloy
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of contact - descending
Description of the contact - descending
Conductor cross-section - descending
Conductor cross-section - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 18 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends