Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Denmark
HARTING Denmark Overview
About HARTING Denmark
Contact HARTING in Denmark
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Denmark (English (GB))
eShop
...
Industrial connectors / Han
®
Hoods/Housings
Han-Compact
®
Compact hood/housing
Han-Compact
®
Compact hood/housing
Inner fastening mechanism
Compact design saves space
Thermoplastic or metal hoods/housings
for inserts in the Han
®
Q series
Filters
Category
Select a value
Reset filter
Hoods/Housings
30
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
6
Cable to cable housing
3
Hood
20
Surface mounted housing
1
Locking type
Select a value
Reset filter
Single locking lever
30
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
30
Size
Select a value
Reset filter
Han-Compact
®
30
Cable entry
Select a value
Reset filter
1x M25
16
1x PAFS 18
2
1x Pg 16
4
1x Pg 21
1
2x M20
1
Version
Select a value
Reset filter
Angled entry
1
Side entry
9
Top entry
12
Top/side entry
2
Series of hoods/housings
Select a value
Reset filter
Han-Compact
®
30
Description of hood/housing
Select a value
Reset filter
Angled
1
Straight
2
With separate PE terminating point
11
for Han-Compact
®
half cable gland
16
for Han
®
Q 8/0 Crimp (max. 400 V), Han
®
Q17/0 and Han
®
Q Data RJ45
3
for all inserts of size Han-Compact
®
11
for flexible conduits Adaptaflex PAFS18
2
for standard cable gland
5
Material (hood/housing)
Select a value
Reset filter
Polycarbonate (PC)
13
Zinc die-cast
17
Material (seal)
Select a value
Reset filter
NBR
6
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
13
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
13
R23 (HL 1-3)
13
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
30
Unfortunately, no results were found for your search query
30 products
(of 30)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Bulkhead mounted housing
Han Q 8/0-HBM-SL
Article. No: 09 12 008 0327
Straight
Size: Han-Compact
®
Single locking lever
Polyamide (PA)
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han Q 8/0-HTE-M25
Article. No: 19 12 008 0429
for Han-Compact
®
half cable gland
Size: Han-Compact
®
Single locking lever
Top entry
1x M25
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han Q 8/0-agg Metall RoHS konform
Article. No: 09 12 708 0301
Size: Han-Compact
®
Single locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han Q 8/0-GS-16
Article. No: 09 12 008 0527
for Han-Compact
®
half cable gland
Size: Han-Compact
®
Single locking lever
Side entry
1x Pg 16
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han Q 8/0 Housing bulkhead mount- ed
Article. No: 09 12 008 0327 XL
Straight
Size: Han-Compact
®
Single locking lever
Polyamide (PA)
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han Q 8/0-HBM Metal
Article. No: 09 12 008 0301
Size: Han-Compact
®
Single locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Chromated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han Q 8/0-agg vernickelt
Article. No: 09 12 008 0303
Size: Han-Compact
®
Single locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Nickel plated
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han Compact-HTE-M25
Article. No: 19 12 008 0426
for standard cable gland, With separate PE terminating point, for all inserts of size Han-Compact
®
Size: Han-Compact
®
Single locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han Q 8 /0-gg-16
Article. No: 09 12 008 0427
for Han-Compact
®
half cable gland
Size: Han-Compact
®
Single locking lever
Top entry
1x Pg 16
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Compact-HTE-M25-black
Article. No: 19 12 008 0411
for Han-Compact
®
half cable gland, With separate PE terminating point, for all inserts of size Han-Compact
®
Size: Han-Compact
®
Single locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Chromated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han Compact-gg-M25-SW-Metal
Article. No: 19 12 708 0411
for Han-Compact
®
half cable gland, With separate PE terminating point, for all inserts of size Han-Compact
®
Size: Han-Compact
®
Single locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han Q 8/0-kg-M25
Article. No: 19 12 008 0729
for Han-Compact
®
half cable gland
Size: Han-Compact
®
Single locking lever
Polyamide (PA)
Top entry
1x M25
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han Compact Top Entry Hood M25 HC nickel
Article. No: 19 12 008 0428
for standard cable gland, With separate PE terminating point, for all inserts of size Han-Compact
®
Size: Han-Compact
®
Single locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Hood
Han Compact-HSE-M25
Article. No: 19 12 008 0526
for standard cable gland, With separate PE terminating point, for all inserts of size Han-Compact
®
Size: Han-Compact
®
Single locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han Q 8/0-agw
Article. No: 09 12 008 0902
Angled
Size: Han-Compact
®
Single locking lever
Polyamide (PA)
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han Q 8/0-asw-16
Article. No: 09 12 008 0901
for Han-Compact
®
half cable gland
Size: Han-Compact
®
Single locking lever
Polyamide (PA)
Angled entry
1x Pg 16
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han Q 8/0-kg-16
Article. No: 09 12 008 0727
for Han-Compact
®
half cable gland
Size: Han-Compact
®
Single locking lever
Polyamide (PA)
Top entry
1x Pg 16
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han Q 8/0 - GS - Metal
Article. No: 19 12 008 0502
for Han-Compact
®
half cable gland, for Han
®
Q 8/0 Crimp (max. 400 V), Han
®
Q17/0 and Han
®
Q Data RJ45
Size: Han-Compact
®
Single locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Hood
Han Q 8/0-gs Metall RoHS konform
Article. No: 19 12 708 0501
for Han-Compact
®
half cable gland, for Han
®
Q 8/0 Crimp (max. 400 V), Han
®
Q17/0 and Han
®
Q Data RJ45
Size: Han-Compact
®
Single locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Compact-HSE-M25-metal
Article. No: 19 12 008 0501
for Han-Compact
®
half cable gland, for Han
®
Q 8/0 Crimp (max. 400 V), Han
®
Q17/0 and Han
®
Q Data RJ45
Size: Han-Compact
®
Single locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Chromated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han Compact-gg-M25-EMC
Article. No: 19 12 008 0412
for Han-Compact
®
half cable gland, With separate PE terminating point, for all inserts of size Han-Compact
®
Size: Han-Compact
®
Single locking lever
Top entry
1x M25
Material (hood/housing): Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Hood
Han Compact Side Entry Hood M25 HC
Article. No: 19 12 008 0528
for standard cable gland, With separate PE terminating point, for all inserts of size Han-Compact
®
Size: Han-Compact
®
Single locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Hood
Han Q8/0-HTE-Pg21
Article. No: 09 12 008 0429
for Han-Compact
®
half cable gland
Size: Han-Compact
®
Single locking lever
Top entry
1x Pg 21
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Compact hood TE/SE M20
Article. No: 19 12 008 0425
Size: Han-Compact
®
Single locking lever
Top/side entry
2x M20
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han Compact-gs-M25-SW-Metal
Article. No: 19 12 708 0511
for Han-Compact
®
half cable gland, With separate PE terminating point, for all inserts of size Han-Compact
®
Size: Han-Compact
®
Single locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han Compact-gs-M25-EMC
Article. No: 19 12 008 0512
for Han-Compact
®
half cable gland, With separate PE terminating point, for all inserts of size Han-Compact
®
Size: Han-Compact
®
Single locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Hood
Han Compact-H-2xM25
Article. No: 61 04 301 0828 00
for standard cable gland, With separate PE terminating point, for all inserts of size Han-Compact
®
Size: Han-Compact
®
Single locking lever
Top/side entry
1x M25 1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Compact-HSE-M25-black
Article. No: 19 12 008 0511
for Han-Compact
®
half cable gland, With separate PE terminating point, for all inserts of size Han-Compact
®
Size: Han-Compact
®
Single locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Chromated
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han Q 8/0-HTE-Adaptalok
Article. No: 09 12 008 0428
for flexible conduits Adaptaflex PAFS18
Size: Han-Compact
®
Single locking lever
Top entry
1x PAFS 18
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han Q 8/0-HCC-Adaptalok
Article. No: 09 12 008 0728
for flexible conduits Adaptaflex PAFS18
Size: Han-Compact
®
Single locking lever
Polyamide (PA)
Top entry
1x PAFS 18
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 30 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends