Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Denmark
HARTING Denmark Overview
About HARTING Denmark
Contact HARTING in Denmark
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Denmark (English (GB))
eShop
...
Industrial connectors / Han
®
Hoods/Housings
Han
®
EMC Hoods/Housings for higher EMC requirements
Han
®
EMC Hoods/Housings for higher EMC requirements
Continuous shield connection using conductive surface
Metal hoods / housings with high shielding efficiency
Sensitive interfaces are protected against electrical, magnetic or electromagnetic fields
Filters
Category
Select a value
Reset filter
Hoods/Housings
229
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
50
Cable to cable housing
10
Hood
124
Housing for motor application
2
Panel feed through housing
15
Screw mounted housing
4
Surface mounted housing
24
Locking type
Select a value
Reset filter
Central locking lever (on the hood)
12
Double locking lever
75
Double locking lever (on the hood)
9
Screw locking
37
Single locking lever
91
Single locking lever (on the hood)
5
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP44
32
IP65
165
IP65 With seal screw
32
IP66
92
IP67 With seal screw
32
Size
Select a value
Reset filter
10 A
7
10 B
54
16 A
7
16 B
46
24 B
43
3 A
32
6 B
40
Cable entry
Select a value
Reset filter
1x Integrated
1
1x M16
1
1x M20
16
1x M25
34
1x M32
32
1x M40
21
1x M50
1
1x Pg 11
6
1x Pg 13.5
1
1x Pg 16
9
1x Pg 21
14
1x Pg 29
11
1x Pg 36
1
2x M20
5
2x M25
10
2x M32
6
2x M40
5
2x Pg 16
1
3x M25
1
Version
Select a value
Reset filter
Side entry
81
Top entry
82
Top/side entry
4
Without cable entry
6
Series of hoods/housings
Select a value
Reset filter
Han-Drive
®
2
Han
®
EMC
94
Han
®
EMC/B
133
Han
®
High Temp
42
Description of hood/housing
Select a value
Reset filter
4 fixing screws
1
87 mm high
1
Angled
5
Bottom closed
2
EMC version
2
External seal
21
Fixing hole for M4 screw
1
Internal seal
12
Open bottom
1
Rear mounting
14
Special type
1
Straight
5
With glued seal
4
With integrated cable gland
1
With metal cover
2
With seal (NBR)
1
With thermo-plastic cover
1
for Han-Brid
®
3
for PCB termination with Han
®
Q 5/0
1
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
197
Zinc die-cast
32
Material (seal)
Select a value
Reset filter
NBR
106
PTFE
5
Material (accessories)
Select a value
Reset filter
Polyamide (PA)
14
Stainless steel
14
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
39
Requirement set with Hazard Levels
Select a value
Reset filter
R1 (HL 1-3)
1
R22 (HL 1-3)
38
R23 (HL 1-3)
38
R7 (HL 1-3)
1
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
229
Unfortunately, no results were found for your search query
229 products
(of 229)
1/8
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Bulkhead mounted housing
Han 3EMC-HBM-SL
Article. No: 09 62 003 0301
Straight
Size: 3 A
Single locking lever
Steel
Material (hood/housing): Zinc die-cast
Uncoated
Unpainted
Material (seal): PTFE
Add to Wishlist
Remove from wishlist
Hood
Han 3EMC-HTE-2 Pegs-M20
Article. No: 19 62 003 1440
Size: 3 A
Single locking lever
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 3 EMC-gg-M25
Article. No: 19 62 003 1421
With integrated cable gland
Size: 3 A
Single locking lever
Top entry
1x Integrated
Material (hood/housing): Zinc die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 3 EMC Top Entry 2 Pegs PG 11
Article. No: 09 62 003 1440
Size: 3 A
Single locking lever
Top entry
1x Pg 11
Material (hood/housing): Zinc die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han EMC/B 6 Base Panel
Article. No: 09 62 806 0301
Internal seal
Size: 6 B
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han EMC/B 16 Base Panel
Article. No: 09 62 816 0301
Internal seal
Size: 16 B
Low construction
Double locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 3EMC Base Angled 1Lever
Article. No: 09 62 003 0810
Angled, 4 fixing screws
Size: 3 A
Single locking lever
Steel
Material (hood/housing): Zinc die-cast
Uncoated
Unpainted
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han EMC/B 16 Base Panel
Article. No: 09 62 816 0303
Internal seal
Size: 16 B
Low construction
Double locking lever (on the hood)
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han EMC/B 24 Base Panel
Article. No: 09 62 824 0306
Internal seal
Size: 24 B
Low construction
Double locking lever (on the hood)
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han 3 EMC HOOD ANGLED ENTRY 2PEGS M20
Article. No: 19 62 003 1640
Size: 3 A
Single locking lever
Side entry
1x M20
Material (hood/housing): Zinc die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Panel feed through housing
Han 3EMC-PFT-SL-M20 (M4)
Article. No: 19 62 003 1121
Fixing hole for M4 screw
Size: 3 A
Single locking lever
Steel
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Hood
Han 3 EMC Hood Angled Entry 2 Pegs PG 11
Article. No: 09 62 003 1640
Size: 3 A
Single locking lever
Side entry
1x Pg 11
Material (hood/housing): Zinc die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 3EMC-HBM-SL (only f. PCB-adapter)
Article. No: 09 62 003 0304
Straight, for PCB termination with Han
®
Q 5/0
Size: 3 A
Single locking lever
Steel
Material (hood/housing): Zinc die-cast
Uncoated
Unpainted
Material (seal): PTFE
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han EMC/B 10 Base Panel
Article. No: 09 62 810 0301
Internal seal
Size: 10 B
Low construction
Double locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 3EMC-HBM-SL-C (cover w. gasket)
Article. No: 09 62 003 0306
With metal cover, With seal (NBR)
Size: 3 A
Single locking lever
Steel
Material (hood/housing): Zinc die-cast
Uncoated
Unpainted
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han EMC/B 6 Base Surface 1Lev. 2xM20
Article. No: 19 62 806 1290
Size: 6 B
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Side entry
2x M20
Material (hood/housing): Aluminium die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Hood
Han 40EMC-HTE-M40
Article. No: 19 62 040 0443
Size: 16 B
Screw locking
Top entry
1x M40
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 24EMC/B-HSE-M40-DL
Article. No: 19 62 824 0538
Size: 24 B
High construction
Double locking lever (on the hood)
Polycarbonate (PC), Stainless steel
Side entry
1x M40
Material (hood/housing): Aluminium die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han 3 EMC Base Angled 1 Lever
Article. No: 09 62 003 0801
Angled
Size: 3 A
Single locking lever
Steel
Material (hood/housing): Zinc die-cast
Uncoated
Unpainted
Material (seal): PTFE
Add to Wishlist
Remove from wishlist
Hood
Han 16EMC/B Hood Side Entry M40
Article. No: 19 62 816 0538
Size: 16 B
High construction
Double locking lever (on the hood)
Polycarbonate (PC), Stainless steel
Side entry
1x M40
Material (hood/housing): Aluminium die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han EMC/B 24 Base Panel
Article. No: 09 62 824 0301
Internal seal
Size: 24 B
Low construction
Double locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han EMC/B 10 Base Panel
Article. No: 09 62 810 0305
Internal seal
Size: 10 B
Low construction
Single locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han 3 EMC Hood Coupler 1 Lever M20
Article. No: 19 62 003 1750
Size: 3 A
Single locking lever
Steel
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 3 EMC Base Surface 1 Lever M20
Article. No: 19 62 003 1250
Open bottom
Size: 3 A
Single locking lever
Steel
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han 3EMC-HSM-L-M20 (bottom closed)
Article. No: 19 62 003 1252
Bottom closed
Size: 3 A
Single locking lever
Steel
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Panel feed through housing
Han 3EMC-PFT-SL-M20
Article. No: 19 62 003 1120
Size: 3 A
Single locking lever
Steel
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 3EMC-HTE-2 Pegs-M20 w. glued sealing
Article. No: 19 62 003 1443
for Han-Brid
®
, With glued seal
Size: 3 A
Single locking lever
Top entry
1x M20
Material (hood/housing): Zinc die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 16EMC/B-HSE-M40 (HT)
Article. No: 19 62 816 0528
Size: 16 B
High construction
Double locking lever
Side entry
1x M40
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han EMC/B 10 SM Base 2xM25
Article. No: 19 62 810 1271
Size: 10 B
Low construction
Double locking lever
Polycarbonate (PC), Stainless steel
Side entry
2x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han EMC/B 10 Base Panel
Article. No: 19 62 810 0272
Size: 10 B
High construction
Double locking lever
Polycarbonate (PC), Stainless steel
Side entry
2x M32
Material (hood/housing): Aluminium die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
8
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 229 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends