Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Distributors South America
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
myHARTING
Contacts HARTING Brazil
Brazil (English)
eShop
Tools
Press-in tools
Press-in tools
Automatic shutdown
Robust design
Reproducible quality
Filters
Type of tool
Select a value
Reset filter
Adapter for height compensation
1
Base plate
1
Bench press
1
Bottom tool
14
Bottom tool carrier
1
Bottom tool carrier 3U
1
Centering plate female
2
Guide frame with base plate
1
Insert
15
Insert blocks
7
Insert top tool
2
Pneumatic press
1
Spacer block
6
Top tool
67
Top tool carrier
1
Top tool carrier 3U
1
Description of the tool
Select a value
Reset filter
0.67 mm
1
10 poles
3
14 poles
3
16 poles
2
20 poles
2
25 mm
1
26 poles
3
34 poles
2
38 mm
1
40 kN
1
40 poles
2
44 mm
1
5 mm
1
50 mm
1
50 poles
2
6 poles
1
60 poles
1
64 poles
3
Bottom shield
3
CompactPCI
1
Left
1
Long type for pcb size x = 123.5 ... 668.5 mm
1
Modular insert
10
Narrow
2
Only for short posts and PCB thickness < 1.6 mm and without guide frame
3
Right
1
Suitable for 09 99 000 0282 and all CPM machines
1
Type 2Q
1
Type 2R
1
Type 3Q
1
Type 3R
1
Type B, 2B, 3B, C, 2C, 3C
1
Type B, 2B, 3B, C, 2C, 3C, M, F, H
1
Type B, 2B, 3B, C, 2C, 3C, M, Q, 2Q, 3Q, R, 2R, 3R, E, F, H,
har
-bus
®
64
1
Type C
1
Type E, F, H
1
Type F, H
1
Type M (24+8)
1
Type M (42+6)
1
Type M (60+4)
1
Type M (78+2)
1
Type Q
1
Type Q, 2Q
1
Type Q, 2Q, 3Q, R, 2R, 3R
1
Type R
1
Type R, 2R
1
Universal
1
With 19 positions
1
With divided shield
1
With upper shield
8
har
-bus
®
64
3
har
-bus
®
64, Type E
1
for 3U CompactPCI
1
for 6U CompactPCI
1
for D-Sub male
1
for SEK and D-Sub
1
for SEK male low-profile connectors
14
for SEK standard connectors
10
for
har
-bus
®
HM Power
2
for angled female connectors
13
for angled male connectors
2
for angled shielded female connectors
12
for computer telephony
1
for guide frame
1
for straight male connectors
31
for type A
8
for type AB
21
for type B
22
for type C
6
for type D
7
for type DE
1
for type E
7
for type Monoblock 47 connectors
2
for use with female connectors
11
for use with male and female connectors
1
for use with male connectors
9
for use with shrouds
1
incl. insert
4
Unfortunately, no results were found for your search query
122 products
(of 122)
1/5
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of tool-descending
Description of the tool-descending
Insert blocks
INSERT BLOCK TYPE R
Article. No: 09 99 000 0277
for use with male connectors, Type R
Add to Wishlist
Remove from wishlist
Insert blocks
PLASTIC INSERT
Article. No: 09 99 000 0275
for use with male connectors, Type Q
Add to Wishlist
Remove from wishlist
Insert blocks
DIN-Tool PLASTIC INSERT 3R
Article. No: 09 99 000 0264
for use with male connectors, Type 3R
Add to Wishlist
Remove from wishlist
Insert blocks
PLASTIC INSERT
Article. No: 09 99 000 0276
for use with male connectors, Type 2R
Add to Wishlist
Remove from wishlist
Insert blocks
PLASTIC INSERT
Article. No: 09 99 000 0274
for use with male connectors, Type 2Q
Add to Wishlist
Remove from wishlist
Insert blocks
DIN-Tool PLASTIC INSERT 3Q
Article. No: 09 99 000 0263
for use with male connectors, Type 3Q
Add to Wishlist
Remove from wishlist
Bench press
HAND BENCH PRESS 15kN
Article. No: 09 99 000 0201
Add to Wishlist
Remove from wishlist
Top tool
TOP TOOL FOR D-SUB PRESS-IN
Article. No: 09 99 000 0197
for use with female connectors, Type B, 2B, 3B, C, 2C, 3C
Add to Wishlist
Remove from wishlist
Base plate
PRESS-IN BASE PLATE
Article. No: 09 99 000 0255
for guide frame, for SEK and D-Sub
Add to Wishlist
Remove from wishlist
Adapter for height compensation
DIN-Tool prolongation-die
Article. No: 09 99 000 0279
Suitable for 09 99 000 0282 and all CPM machines
Add to Wishlist
Remove from wishlist
Bottom tool
DIN-Tool Aufnahmeblock universal
Article. No: 09 99 000 0185
Universal, for use with male and female connectors, Type B, 2B, 3B, C, 2C, 3C, M, Q, 2Q, 3Q, R, 2R, 3R, E, F, H,
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Top tool
HAR-PRESS TOP TOOL
Article. No: 09 99 000 0221
for use with female connectors, Type E, F, H
Add to Wishlist
Remove from wishlist
Top tool
press in stamp M (24+8)
Article. No: 09 99 000 0269
for use with female connectors, Type M (24+8)
Add to Wishlist
Remove from wishlist
Bottom tool
HAR-PRESS BOTTOM TOOL, narrow
Article. No: 09 99 000 0256
Narrow, for use with male connectors, Type B, 2B, 3B, C, 2C, 3C, M, F, H, Type Q, 2Q, 3Q, R, 2R, 3R
Add to Wishlist
Remove from wishlist
Top tool
HARPRESS SEK MODULAR INSERT TOOL
Article. No: 09 99 000 0540
for SEK male low-profile connectors, 40 poles, Modular insert
Add to Wishlist
Remove from wishlist
Top tool
HARPRESS SEK MODULAR INSERT TOOL
Article. No: 09 99 000 0534
for SEK male low-profile connectors, 34 poles, Modular insert
Add to Wishlist
Remove from wishlist
Top tool
SEK-18 INSERT-TOOL MA LP PR-IN 20P
Article. No: 09 99 000 0520
for SEK male low-profile connectors, 20 poles, Modular insert
Add to Wishlist
Remove from wishlist
Top tool
SEK-18 INSERT-TOOL MA LP PR-IN 16P
Article. No: 09 99 000 0516
for SEK male low-profile connectors, 16 poles, Modular insert
Add to Wishlist
Remove from wishlist
Top tool
SEK-18 INSERT-TOOL MA LP PR-IN 14P
Article. No: 09 99 000 0514
for SEK male low-profile connectors, 14 poles, Modular insert
Add to Wishlist
Remove from wishlist
Pneumatic press
PNEUMATIC PRESS 40KN
Article. No: 09 99 000 0282
40 kN
Add to Wishlist
Remove from wishlist
Top tool
Top Tool M (60+4)
Article. No: 09 99 000 0271
for use with female connectors, Type M (60+4)
Add to Wishlist
Remove from wishlist
Top tool
DIN-Tool Einpressstempel R,2R
Article. No: 09 99 000 0183
for use with male connectors, Type R, 2R
Add to Wishlist
Remove from wishlist
Insert blocks
DIN-Signal harbus64 insert block shroud
Article. No: 02 09 000 0012
for use with shrouds,
har
-bus
®
64, Type E
Add to Wishlist
Remove from wishlist
Top tool
har-bus 64 top tool encompassed
Article. No: 02 99 000 0016
Only for short posts and PCB thickness > 1.6 mm and without guide frame, for use with female connectors,
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Bottom tool
har-bus 64 Bottom tool, narrow
Article. No: 02 99 000 0001
Narrow, for use with female connectors,
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Top tool
DIN-Signal Top Tool for harbus64 female
Article. No: 02 99 000 0002
for use with female connectors,
har
-bus
®
64
Add to Wishlist
Remove from wishlist
Top tool
press in stamp M (42+6)
Article. No: 09 99 000 0270
for use with female connectors, Type M (42+6)
Add to Wishlist
Remove from wishlist
Top tool
DIN-Tool Einpressstempel Q,2Q
Article. No: 09 99 000 0181
for use with male connectors, Type Q, 2Q
Add to Wishlist
Remove from wishlist
Guide frame with base plate
GUIDE FRAME LONG TYPE INC BAS
Article. No: 09 99 000 0261
Long type for pcb size x = 123.5 ... 668.5 mm
Add to Wishlist
Remove from wishlist
Top tool
press in stamp M (78+2)
Article. No: 09 99 000 0272
for use with female connectors, Type M (78+2)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
5
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of tool - descending
Description of the tool - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 122 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends