Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Denmark
HARTING Denmark Overview
About HARTING Denmark
Contact HARTING in Denmark
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Denmark (English (GB))
eShop
Interface connectors
...
PushPull Device connectivity
PushPull Power
Device side
Device side
Filters
Series
Select a value
Reset filter
HARTING PushPull (V4)
11
Han
®
PushPull (V14)
18
Identification
Select a value
Reset filter
AIDA H-distributor
1
Power
25
Power L
3
Element
Select a value
Reset filter
Energy distributor
1
Female
5
Gender changer
1
Male
2
Panel feed through set
6
Panel feed trough set
14
Specification
Select a value
Reset filter
AIDA compliant
4
Angled
3
Circular panel cut out
6
Distributor
1
Rectangular panel cut out
3
Straight
2
With 4x PushPull interface
1
With fixed coding
1
With variable coding
1
Description of hood/housing
Select a value
Reset filter
Compact
4
Easy Install
2
Termination method
Select a value
Reset filter
Cage-clamp termination
2
Crimp termination
9
Han-Quick Lock
®
termination
8
Han
®
PushPull (V14)
1
Solder termination
6
Spring clamp termination
2
Rated current
Select a value
Reset filter
from
12 A
15 A
16 A
to
12 A
15 A
16 A
12 A
8
15 A
1
16 A
20
Number of contacts
Select a value
Reset filter
from
2
4
5
to
2
4
5
2
3
4
8
5
18
Conductor cross-section
Select a value
Reset filter
0.25 ... 1.5 mm²
4
0.25 ... 2.5 mm²
4
0.5 ... 2.5 mm²
4
0.75 ... 2.5 mm²
2
0.75 ... 2.5 mm² Stranded
2
1.5 mm²
6
Conductor cross-section
Select a value
Reset filter
AWG 16 ... AWG 14
6
AWG 18 ... AWG 13
3
AWG 20 ... AWG 12 Stranded
2
AWG 22 ... AWG 12
4
AWG 24 ... AWG 12
4
AWG 24 ... AWG 16
4
Locking type
Select a value
Reset filter
PushPull
26
Shielding
Select a value
Reset filter
Unshielded
28
Material (insert)
Select a value
Reset filter
Polyamide (PA)
3
Polycarbonate (PC)
12
Material (hood/housing)
Select a value
Reset filter
Aluminium
1
Metal
2
Polycarbonate (PC)
6
Thermoplastic
11
Zinc die-cast
9
Wire outer diameter
Select a value
Reset filter
from
≤ 2.9 mm
to
≤ 2.9 mm
≤ 2.9 mm
4
PROFINET
Select a value
Reset filter
Yes
3
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
6
Requirement set with Hazard Levels
Select a value
Reset filter
R26
6
Unfortunately, no results were found for your search query
29 products
(of 29)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Description of hood/housing-descending
Connectors
HPP V4 Power insert crimp 250V/16A 3p
Article. No: 09 46 500 3401
Female
Crimp termination
Rated current: 16 A
Contacts: 2
Conductor cross-section: 0.75 ... 2.5 mm² Stranded
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull Power 4/0 M 90° solder pts.
Article. No: 09 35 002 3003
Male
Solder termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Connectors
Han PP Power L metal PFT var coding
Article. No: 09 35 434 0311
Panel feed trough set AIDA compliant, With variable coding
Spring clamp termination
Rated current: 16 A
Contacts: 5
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Material: Zinc die-cast
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 Power insert THT 48V/12A 4p 90°
Article. No: 09 46 500 4400
Female
Solder termination
Rated current: 12 A
Contacts: 4
Add to Wishlist
Remove from wishlist
Energy distributor
AIDA H-distributor
Article. No: 61 12 204 0001 02
Distributor, With 4x PushPull interface, AIDA compliant
Han
®
PushPull (V14)
Zinc die-cast
Add to Wishlist
Remove from wishlist
Connectors
Han PP Power L metal PFT fix coding
Article. No: 09 35 433 0311
Panel feed trough set AIDA compliant, With fixed coding
Spring clamp termination
Rated current: 16 A
Contacts: 5
Copper alloy
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Material: Zinc die-cast
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 Power insert crimp 48V/12A 4p
Article. No: 09 46 500 4401
Female
Crimp termination
Rated current: 12 A
Contacts: 4
Conductor cross-section: 0.75 ... 2.5 mm² Stranded
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 Power insert THT 250V/16A 3p 90°
Article. No: 09 46 500 3400
Female
Solder termination
Rated current: 16 A
Contacts: 2
Add to Wishlist
Remove from wishlist
Connectors
Han PP PFT plastic rect. crimp power
Article. No: 09 35 231 0331
Panel feed trough set
Crimp termination
Rated current: 16 A
Contacts: 5
Silver plated
PushPull
Material: Polycarbonate (PC)
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
HARTING PushPull V4 WDF 48V/12A 4p Crimp
Article. No: 09 46 245 4420
Panel feed through set
Crimp termination
Rated current: 12 A
Contacts: 4
Compact
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
HARTING PushPull V4 WDF 250V/16A 3p Crim
Article. No: 09 46 245 3420
Panel feed through set
Crimp termination
Rated current: 16 A
Contacts: 2
Compact
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Gender changer
Han PushPull Power L Genderchanger
Article. No: 09 35 431 0501
AIDA compliant
Aluminium
Add to Wishlist
Remove from wishlist
Connectors
Han PP PFT plastic rectangular QL power
Article. No: 09 35 232 0331
Panel feed trough set
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Material: Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 Power insert THT 48V/12A 4p vert.
Article. No: 09 46 500 4402
Female
Solder termination
Rated current: 12 A
Contacts: 4
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull Power 4/0 M-L (straight)
Article. No: 09 35 002 3004
Male
Solder termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Connectors
Han PP PFT metal rectangular QL power
Article. No: 09 35 232 0311
Panel feed trough set Rectangular panel cut out
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Material: Zinc die-cast
Add to Wishlist
Remove from wishlist
Connectors
HARTING PushPull V4 WDF 48V/12A 4p THT
Article. No: 09 46 245 4020
Panel feed through set
Solder termination
Rated current: 12 A
Contacts: 4
Compact
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PP Power PFT M25 QL 1,5mm²
Article. No: 09 35 234 0332
Panel feed trough set Circular panel cut out
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Material: Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Connectors
Han PP PFT metal rect. crimp power M4/0
Article. No: 09 35 231 0311
Panel feed trough set Rectangular panel cut out
Crimp termination
Rated current: 16 A
Contacts: 5
Silver plated
PushPull
Material: Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Connectors
HARTING PushPull EasyInstall 4-pole
Article. No: 09 46 295 4430
Panel feed through set
Crimp termination
Rated current: 12 A
Contacts: 4
Easy Install
PushPull
Material: Metal
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Connectors
Han PP Power PFT M25 crimp
Article. No: 09 35 231 0332
Panel feed trough set Circular panel cut out
Crimp termination
Rated current: 16 A
Contacts: 5
Silver plated
PushPull
Material: Polycarbonate (PC)
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PP PFT metal circular QL power M4/0
Article. No: 09 35 232 0312
Panel feed trough set Circular panel cut out
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Material: Zinc die-cast
Add to Wishlist
Remove from wishlist
Connectors
Han PP PFT plastic rect. QL power 1,5mm²
Article. No: 09 35 234 0331
Panel feed trough set
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Material: Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Connectors
Han PP PFT metal rect. QL power 1,5mm²
Article. No: 09 35 234 0311
Panel feed trough set Rectangular panel cut out
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Material: Zinc die-cast
Add to Wishlist
Remove from wishlist
Connectors
HARTING PushPull V4 WDF 48/12 4p THT
Article. No: 09 46 245 4021
Panel feed through set
Cage-clamp termination
Rated current: 12 A
Contacts: 4
Compact
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PP Power PFT M25 QL 2.5mm²
Article. No: 09 35 232 0332
Panel feed trough set Circular panel cut out
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Material: Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Connectors
Han PP PFT metal circular crimp power
Article. No: 09 35 231 0312
Panel feed trough set Circular panel cut out
Crimp termination
Rated current: 16 A
Contacts: 5
Silver plated
PushPull
Material: Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Connectors
Han PP PFT metal circular QL power 1,5mm
Article. No: 09 35 234 0312
Panel feed trough set Circular panel cut out
Han-Quick Lock
®
termination
Rated current: 16 A
Contacts: 5
Copper alloy
Silver plated
PushPull
Material: Zinc die-cast
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 Power EI-PFT 48V/12A 4p term. m.
Article. No: 09 46 295 4031
Panel feed through set
Cage-clamp termination
Rated current: 12 A
Contacts: 4
Easy Install
PushPull
Material: Metal
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Description of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 29 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends