US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Interface connectors
PushPull Device connectivity
HARTING Mini PushPull T1 Industrial
HARTING Mini PushPull T1 Industrial
Subcategories
Connector
Device side
Cable assemblies
Accessories
Tools
Contacts
Connector
Device side
Cable assemblies
Accessories
Tools
Contacts
Filters
Series
Select a value
Reset filter
HARTING Mini PushPull
5
HARTING T1 Industrial
20
Identification
Select a value
Reset filter
HARTING T1 Industrial
2
Element
Select a value
Reset filter
Cable assemblies
20
Connector sets
1
Panel feed trough set
1
Specification
Select a value
Reset filter
Pre-assembled on both sides
20
Type of contact
Select a value
Reset filter
Crimp contact
2
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
2
Description of hood/housing
Select a value
Reset filter
Without board locks
1
Type of cable
Select a value
Reset filter
Copper cable (round)
20
Type of accessory
Select a value
Reset filter
Protection cover
2
Description of the accessory
Select a value
Reset filter
for cable side
1
for device side
1
Type of tool
Select a value
Reset filter
Hand crimping tool
2
Description of the tool
Select a value
Reset filter
for HARTING T1 Industrial contacts (AWG 24 ... AWG 22)
1
for HARTING T1 Industrial contacts (AWG 28 ... AWG 26)
1
Termination method
Select a value
Reset filter
Crimp termination
1
Rated current
Select a value
Reset filter
from
1.5 A
4 A
to
1.5 A
4 A
1.5 A
2
4 A
20
Number of contacts
Select a value
Reset filter
from
2
to
2
2
22
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.12 mm²
1
0.08 ... 0.32 mm² Stranded
1
0.22 ... 0.32 mm²
1
Conductor cross-section
Select a value
Reset filter
AWG 24 ... AWG 22
1
AWG 28 ... AWG 26
1
AWG 28/7 ... AWG 22/7 Stranded
1
Transmission characteristics
Select a value
Reset filter
1 GHz
1
4 GHz
1
600 MHz Bandwidth
20
Data rate
Select a value
Reset filter
1 Gbit/s
22
10 Gbit/s
1
10 Mbit/s
22
100 Mbit/s
22
2.5 Gbit/s
1
5 Gbit/s
1
further contacts
Select a value
Reset filter
+ shielding
2
Locking type
Select a value
Reset filter
PushPull
5
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
2
Material (hood/housing)
Select a value
Reset filter
Polybutylene terephthalate (PBT)
2
Polybutylene terephthalate (PBT) / PA66
1
Number of cores
Select a value
Reset filter
from
2
to
2
2
20
Core structure
Select a value
Reset filter
1x 2x AWG 22/7
20
Cable diameter
Select a value
Reset filter
4.5 ... 6 mm
1
Cable length
Select a value
Reset filter
from
1 m
2 m
3 m
5 m
7.5 m
10 m
15 m
20 m
30 m
40 m
to
1 m
2 m
3 m
5 m
7.5 m
10 m
15 m
20 m
30 m
40 m
1 m
2
2 m
2
3 m
2
5 m
2
7.5 m
2
10 m
2
15 m
2
20 m
2
30 m
2
40 m
2
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
20
Connector 1
Select a value
Reset filter
HARTING Mini PushPull T1 Industrial
20
Overmoulded
20
Connector 2
Select a value
Reset filter
HARTING Mini PushPull T1 Industrial
10
HARTING T1 Industrial
10
Overmoulded
20
Material (security clip)
Select a value
Reset filter
Polybutylene terephthalate (PBT)
1
Colour (security clip)
Select a value
Reset filter
Yellow
1
Material (adapter)
Select a value
Reset filter
Polyamide (PA)
2
Colour (adapter)
Select a value
Reset filter
Black
2
Material (accessories)
Select a value
Reset filter
Polybutylene terephthalate (PBT)
2
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
5
Requirement set with Hazard Levels
Select a value
Reset filter
R26
5
Unfortunately, no results were found for your search query
29 products
(of 29)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Type of contact-descending
Connectors
MPP-CC-CRP-T1-2P-M-P-STR
Article. No: 09 51 122 0001
Connector sets
Crimp termination
Rated current: 1.5 A
Contacts: 2 + shielding
Copper alloy
Gold plated
PushPull
Material: Polybutylene terephthalate (PBT) / PA66
Add to Wishlist
Remove from wishlist
Connectors
MPP-PFT-T1/T1-2p-F-P
Article. No: 09 51 222 0001
Panel feed trough set
Rated current: 1.5 A
Contacts: 2 + shielding
Copper alloy
Tin plated
Bulkhead mounted housing
PushPull
Material: Polybutylene terephthalate (PBT)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
MPP-PFT-T1-F-P
Article. No: 09 51 522 0001
Without board locks
PushPull
Material (hood/housing): Polybutylene terephthalate (PBT)
Black
Material (seal): PTS
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 - T1 IP20 SPE 1x2xAWG22/7 PUR 10m
Article. No: 33 28 280 2002 100
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 - T1 IP20 SPE 1x2xAWG22/7 PUR 30m
Article. No: 33 28 280 2002 300
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 30 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 - T1 IP20 SPE 1x2xAWG22/7 PUR 15m
Article. No: 33 28 280 2002 150
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 -T1 IP20 SPE 1x2xAWG22/7 PUR 7,5m
Article. No: 33 28 280 2002 075
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 -T1 IP20 SPE 1x2xAWG22/7 PUR 5,0m
Article. No: 33 28 280 2002 050
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 - T1 IP20 SPE 1x2xAWG22/7 PUR 20m
Article. No: 33 28 280 2002 200
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 -T1 IP20 SPE 1x2xAWG22/7 PUR 2,0m
Article. No: 33 28 280 2002 020
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 - T1 IP20 SPE 1x2xAWG22/7 PUR 40m
Article. No: 33 28 280 2002 400
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 40 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 -T1 IP20 SPE 1x2xAWG22/7 PUR 3,0m
Article. No: 33 28 280 2002 030
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 -T1 IP20 SPE 1x2xAWG22/7 PUR 1,0m
Article. No: 33 28 280 2002 010
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 SPE 1x2xAWG22/7 PUR 1,0m
Article. No: 33 28 282 8002 010
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 SPE 1x2xAWG22/7 PUR 3,0m
Article. No: 33 28 282 8002 030
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 SPE 1x2xAWG22/7 PUR 2,0m
Article. No: 33 28 282 8002 020
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 SPE 1x2xAWG22/7 PUR 5,0m
Article. No: 33 28 282 8002 050
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 SPE 1x2xAWG22/7 PUR 7,5m
Article. No: 33 28 282 8002 075
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 SPE 1x2xAWG22/7 PUR 10m
Article. No: 33 28 282 8002 100
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 SPE 1x2xAWG22/7 PUR 15m
Article. No: 33 28 282 8002 150
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 SPE 1x2xAWG22/7 PUR 20m
Article. No: 33 28 282 8002 200
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 SPE 1x2xAWG22/7 PUR 30m
Article. No: 33 28 282 8002 300
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 30 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP T1 SPE 1x2xAWG22/7 PUR 40m
Article. No: 33 28 282 8002 400
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 40 m
Add to Wishlist
Remove from wishlist
Protection cover
MPP-ACC-DUST CAP PLUG IP65/67
Article. No: 09 51 800 0002
for cable side
Polybutylene terephthalate (PBT)
Black
Add to Wishlist
Remove from wishlist
Protection cover
MPP-ACC-DUST CAP DEVICE LANYARD IP65/67
Article. No: 09 51 800 0003
for device side
Polybutylene terephthalate (PBT)
Black
Add to Wishlist
Remove from wishlist
Crimp contact
T1 male crimp AWG 22-24 (500pcs/reel)
Article. No: 09 45 500 2812
Male contact
Conductor cross-section: 0.22 ... 0.32 mm²
AWG 24 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
T1 male crimp AWG 26-28 (500pcs/reel)
Article. No: 09 45 500 2810
Male contact
Conductor cross-section: 0.08 ... 0.12 mm²
AWG 28 ... AWG 26
Add to Wishlist
Remove from wishlist
Hand crimping tool
T1 Industrial crimp tool (AWG 28-26)
Article. No: 09 45 800 2810
for HARTING T1 Industrial contacts (AWG 28 ... AWG 26)
Add to Wishlist
Remove from wishlist
Hand crimping tool
T1 Industrial crimp tool (AWG 24-22)
Article. No: 09 45 800 2811
for HARTING T1 Industrial contacts (AWG 24 ... AWG 22)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Type of contact - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 29 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends