Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Distributors
Certificates
Freigabelisten
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Returns & Complaints
Your technical support & complaints
Digital Twins
Your contact to the sales team
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
HARTING – at the top in Westphalia, Germany
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING (German)
HARTING in Germany
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Germany (English (GB))
eShop
...
kann gelöscht werden
M12 system cables K-, L-, S- and T-coded
M12 system cables K-, L-, S- and T-coded
8 poles
Y-coding
Filters
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
29
Requirement set with Hazard Levels
Select a value
Reset filter
R15 (HL 1-3)
29
R16 (HL 1-3)
29
Unfortunately, no results were found for your search query
90 products
(of 90)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Cable assemblies
M12 Y-cod 8-pol st/st m/f PUR 1.0m
Article. No: 21 34 262 7840 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Y-cod 8-pol st/st m/m PUR 10m
Article. No: 21 34 262 6840 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Y-cod 8-pol st/st m/m PUR 1.0m
Article. No: 21 34 262 6840 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Y-cod 8-pol st/st m/m PUR 1.5m
Article. No: 21 34 262 6840 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Y-cod 8-pol st/- m/- PUR 5.0m
Article. No: 21 34 260 0840 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Y-cod 8-pol st/st m/f PUR 10m
Article. No: 21 34 262 7840 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Y-cod 8-pol st/st m/f PUR 1.5m
Article. No: 21 34 262 7840 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Y-cod 8-pol st/st m/m PUR 5.0m
Article. No: 21 34 262 6840 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Y-cod 8-pol st/- m/- PUR 1.0m
Article. No: 21 34 260 0840 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Y-cod 8-pol st/- m/- PUR 1.5m
Article. No: 21 34 260 0840 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Y-cod 8-pol st/- m/- PUR 10m
Article. No: 21 34 260 0840 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Y-cod 8-pol st/st m/f PUR 5.0m
Article. No: 21 34 262 7840 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded Cable Assembly, 12m
Article. No: 21 33 050 5853 120
Pre-assembled on both sides
Copper cable (round)
Cable length: 12 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded Cable Assembly, 17m
Article. No: 21 33 050 5853 170
Pre-assembled on both sides
Copper cable (round)
Cable length: 17 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded Cable Assembly, 14m
Article. No: 21 33 050 5853 140
Pre-assembled on both sides
Copper cable (round)
Cable length: 14 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X-coded Cable Assembly 18m
Article. No: 21 33 050 5853 180
Pre-assembled on both sides
Copper cable (round)
Cable length: 18 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X-coded Cable Assembly 15m
Article. No: 21 33 050 5853 150
Pre-assembled on both sides
Copper cable (round)
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded Cable Assembly, 19m
Article. No: 21 33 050 5853 190
Pre-assembled on both sides
Copper cable (round)
Cable length: 19 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded Cable Assembly, 1,6m
Article. No: 21 33 050 5853 016
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.6 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded Cable Assembly, 2,5m
Article. No: 21 33 050 5853 025
Pre-assembled on both sides
Copper cable (round)
Cable length: 2.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded Cable Assembly, 10m
Article. No: 21 33 050 5853 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded Cable Assembly, 3m
Article. No: 21 33 050 5853 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded Cable Assembly, 2m
Article. No: 21 33 050 5853 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded Cable Assembly, 6m
Article. No: 21 33 050 5853 060
Pre-assembled on both sides
Copper cable (round)
Cable length: 6 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded Cable Assembly, 34m
Article. No: 21 33 050 5853 340
Pre-assembled on both sides
Copper cable (round)
Cable length: 34 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded Cable Assembly, 7m
Article. No: 21 33 050 5853 070
Pre-assembled on both sides
Copper cable (round)
Cable length: 7 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded Cable Assembly, 5m
Article. No: 21 33 050 5853 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded Cable Assembly, 0,6m
Article. No: 21 33 050 5853 006
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.6 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded Cable Assembly, 20m
Article. No: 21 33 050 5853 200
Pre-assembled on both sides
Copper cable (round)
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded Cable Assembly, 26m
Article. No: 21 33 050 5853 260
Pre-assembled on both sides
Copper cable (round)
Cable length: 26 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 90 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends