Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Distributors
Certificates
Freigabelisten
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Returns & Complaints
Your technical support & complaints
Digital Twins
Your contact to the sales team
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
HARTING – at the top in Westphalia, Germany
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING (German)
HARTING in Germany
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Germany (English (GB))
eShop
...
System cabling
Signal
Circular connectors M12
Circular connectors M12
3 to 12 poles
IP65 / IP67
PVC, PUR
Overmoulded
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
331
Element
Select a value
Reset filter
Cable assemblies
343
Specification
Select a value
Reset filter
Pre-assembled on both sides
138
Pre-assembled on one side
205
Number of cores
Select a value
Reset filter
from
3
4
5
8
12
to
3
4
5
8
12
3
47
4
132
5
49
8
41
12
62
Core structure
Select a value
Reset filter
12x 0.14 mm²
62
2x AWG 22
8
2x AWG 24
8
3x 0.25 mm²
17
3x 0.34 mm²
30
4x 0.25 mm²
11
4x 0.34 mm²
113
4x AWG20 + 1x 4x AWG26
12
5x 0.25 mm²
2
5x 0.34 mm²
43
8x 0.25 mm²
29
Number of contacts
Select a value
Reset filter
from
3
4
to
3
4
3
6
4
6
Shielding
Select a value
Reset filter
Shielded
38
Coding
Select a value
Reset filter
A-coding
331
Y-coding
12
Cable length
Select a value
Reset filter
from
0.3 m
0.4 m
0.5 m
0.6 m
0.8 m
1 m
1.1 m
1.2 m
1.3 m
1.5 m
2 m
2.3 m
2.5 m
2.8 m
3 m
3.5 m
4 m
4.5 m
5 m
6 m
7.5 m
10 m
12.5 m
15 m
20 m
25 m
30 m
50 m
to
0.3 m
0.4 m
0.5 m
0.6 m
0.8 m
1 m
1.1 m
1.2 m
1.3 m
1.5 m
2 m
2.3 m
2.5 m
2.8 m
3 m
3.5 m
4 m
4.5 m
5 m
6 m
7.5 m
10 m
12.5 m
15 m
20 m
25 m
30 m
50 m
0.3 m
4
0.4 m
1
0.5 m
33
0.6 m
3
0.8 m
1
1 m
46
1.1 m
1
1.2 m
2
1.3 m
1
1.5 m
35
2 m
30
2.3 m
1
2.5 m
2
2.8 m
1
3 m
23
3.5 m
1
4 m
1
4.5 m
1
5 m
45
6 m
2
7.5 m
35
10 m
52
12.5 m
1
15 m
10
20 m
7
25 m
2
30 m
1
50 m
1
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
186
PVC
145
Colour (cable)
Select a value
Reset filter
Black
170
Green
12
Grey
145
Violet
4
Series
Select a value
Reset filter
Circular connectors M12
343
Circular connectors M8
11
Connector 1
Select a value
Reset filter
Female Angled
51
Female Straight
59
M12 A-coding
319
M12 Y-coding
12
Male Angled
38
Male Straight
183
Connector 2
Select a value
Reset filter
Female Angled
28
Female Straight
106
M12 A-coding
119
M12 Y-coding
8
M8
11
Male Straight
4
Unfortunately, no results were found for your search query
343 products
(of 343)
1/12
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Number of cores-descending
Core structure-descending
Cable assemblies
M12 Cable Assembly A-cod st/- f/- 5,0m
Article. No: 21 34 850 0882 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 5,0m
Article. No: 21 34 848 5484 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod ang/- f/- 10,0m
Article. No: 21 34 870 0491 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 1,0m
Article. No: 21 34 848 5882 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 5,0m
Article. No: 21 34 848 5882 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod an/- f/- 5,0m
Article. No: 21 34 870 0585 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/- f/- 1,0m
Article. No: 21 34 850 0882 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 0,5m
Article. No: 21 34 848 5585 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/- m/- 0,5m
Article. No: 21 34 840 0484 005
Pre-assembled on one side
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 5,0m
Article. No: 21 34 848 5585 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/- m/- 1,0m
Article. No: 21 34 840 0882 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/- m/- 5,0m
Article. No: 21 34 840 0882 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 2,0m
Article. No: 21 34 848 5882 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/- m/- 1,0m
Article. No: 21 34 840 0585 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 10,0m
Article. No: 21 34 848 5585 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 10,0m
Article. No: 21 34 848 5484 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 1,0m
Article. No: 21 34 848 5585 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 0,3m
Article. No: 21 34 848 5491 003
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 10,0m
Article. No: 21 34 848 5882 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod an/- f/- 1,0m
Article. No: 21 34 870 0585 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/- f/- 10,0m
Article. No: 21 34 850 0882 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 0,5m
Article. No: 21 34 848 5491 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod an/- f/- 12,5m
Article. No: 21 34 870 0491 125
Pre-assembled on one side
Copper cable (round)
Cable length: 12.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/- f/- 10,0m
Article. No: 21 34 850 0491 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 1,0m
Article. No: 21 34 848 5491 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/- m/- 2,0m
Article. No: 21 34 840 0882 020
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/st m/f 10,0m
Article. No: 21 34 848 5491 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/- f/- 2,0m
Article. No: 21 34 850 0491 020
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod an/- f/- 20,0m
Article. No: 21 34 870 0491 200
Pre-assembled on one side
Copper cable (round)
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 Cable Assembly A-cod st/- m/- 5,0m
Article. No: 21 34 840 0585 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
12
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Number of cores - descending
Core structure - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 343 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends