Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Distributors
Certificates
Freigabelisten
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Returns & Complaints
Your technical support & complaints
Digital Twins
Your contact to the sales team
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
HARTING – at the top in Westphalia, Germany
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING (German)
HARTING in Germany
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Germany (English (GB))
eShop
...
Interface connectors
HARTING T1 Industrial
PCB connectors
PCB connectors
Filters
Series
Select a value
Reset filter
Circular connectors M12
9
Circular connectors M8
1
HARTING Mini PushPull
1
HARTING T1 Industrial
13
Identification
Select a value
Reset filter
HARTING T1 Industrial
1
Element
Select a value
Reset filter
Adapter PCB
1
PCB connector
12
Panel feed trough set
1
Specification
Select a value
Reset filter
Angled
5
Short version
2
Straight
7
for front mounting
3
for rear mounting
4
incl. housing
7
preLink
®
PCB to T1 Industrial module
1
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
1
Termination method
Select a value
Reset filter
Reflow soldering termination (THR)
12
preLink
®
IDC insulation displacement termination
1
Rated current
Select a value
Reset filter
from
1.5 A
4 A
to
1.5 A
4 A
1.5 A
2
4 A
12
Number of contacts
Select a value
Reset filter
from
2
to
2
2
14
Transmission characteristics
Select a value
Reset filter
1 GHz
1
4 GHz
2
4 GHz Bandwidth
4
600 MHz Bandwidth
7
Data rate
Select a value
Reset filter
1 Gbit/s
14
10 Gbit/s
12
10 Mbit/s
14
100 Mbit/s
14
2.5 Gbit/s
12
5 Gbit/s
12
further contacts
Select a value
Reset filter
+ shielding
13
Gender
Select a value
Reset filter
Female
12
Locking type
Select a value
Reset filter
PushPull
1
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
13
Shielded
1
Material (hood/housing)
Select a value
Reset filter
Polybutylene terephthalate (PBT)
1
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
1
Requirement set with Hazard Levels
Select a value
Reset filter
R26
1
Unfortunately, no results were found for your search query
14 products
(of 14)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Type of hood/housing-descending
PCB connector
T1 Industrial Jack AH IP20
Article. No: 09 45 281 2810
Angled, Short version
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remove from wishlist
PCB connector
T1 Ind.jack,T1-M12 str.,8mm
Article. No: 21 03 339 2201
Straight
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remove from wishlist
PCB connector
T1 Industrial jack AH IP20
Article. No: 09 45 281 2810 333
Angled, Short version
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remove from wishlist
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
Article. No: 21 03 339 2220
Straight, incl. housing, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remove from wishlist
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
Article. No: 21 03 339 2221
Straight, incl. housing, for front mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remove from wishlist
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-ANG-SHLD
Article. No: 21 03 339 4211
Angled, incl. housing, for front mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remove from wishlist
Adapter PCB
preLink PCB to T1 module
Article. No: 20 82 008 0002
preLink
®
PCB to T1 Industrial module
preLink
®
IDC insulation displacement termination
Add to Wishlist
Remove from wishlist
PCB connector
T1 Ind. Jack M12, angled
Article. No: 21 03 339 4201
Angled
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remove from wishlist
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
Article. No: 21 03 339 2210
Straight, incl. housing, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remove from wishlist
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
Article. No: 21 03 339 2211
Straight, incl. housing, for front mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remove from wishlist
PCB connector
T1 Ind.jack,T1-M12 stra.,12,5mm
Article. No: 21 03 339 2202
Straight
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remove from wishlist
PCB connector
M12-PCB-THR-2PC-2P-SPE-F-ANG-SHLD
Article. No: 21 03 339 4210
Angled, incl. housing, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remove from wishlist
Connectors
MPP-PFT-T1/T1-2p-F-P
Article. No: 09 51 222 0001
Panel feed trough set
Rated current: 1.5 A
Contacts: 2 + shielding
Copper alloy
Tin plated
Bulkhead mounted housing
PushPull
Material: Polybutylene terephthalate (PBT)
Add to Wishlist
Remove from wishlist
PCB connector
M8-PCB-THR-2PC-2P-SPE-F-STR-SHLD
Article. No: 21 82 339 2201
Straight, incl. housing, for rear mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 2 + shielding
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Type of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 14 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends