Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Distributors
Certificates
Freigabelisten
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Returns & Complaints
Your technical support & complaints
Digital Twins
Your contact to the sales team
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
HARTING – at the top in Westphalia, Germany
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING (German)
HARTING in Germany
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Germany (English (GB))
eShop
Industrial connectors / Han
®
...
Series
Han-
Yellock
®
Hoods/Housings
Hoods/Housings
Filters
Category
Select a value
Reset filter
Hoods/Housings
70
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
10
Carrier hood
8
Hood
4
Panel feed through housing
2
Shell
24
Surface mounted housing
22
Locking type
Select a value
Reset filter
Push button
39
Screw locking
23
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
70
IP67
70
Size
Select a value
Reset filter
Han-
Yellock
®
10
6
Han-
Yellock
®
30
34
Han-
Yellock
®
60
30
Cable entry
Select a value
Reset filter
1x M20
9
1x M25
16
1x M32
11
1x M40
4
2x M20
2
2x M25
6
2x M32
3
2x M40
2
Version
Select a value
Reset filter
Angled entry
4
Side entry
34
Top entry
14
Series of hoods/housings
Select a value
Reset filter
Han-
Yellock
®
70
Description of hood/housing
Select a value
Reset filter
Angled
1
EMC version
1
Plain push button
4
Push button, slot
4
Straight
1
White
1
incl. bulkhead mounted housings
11
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
43
Zinc die-cast
27
Material (seal)
Select a value
Reset filter
NBR
40
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
2
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
2
R23 (HL 1-3)
2
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
70
Unfortunately, no results were found for your search query
70 products
(of 70)
2/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Shell
Han-Yellock side entry M32
Article. No: 11 12 600 1502
Size: Han-
Yellock
®
60
Push button
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Carrier hood
Han-Yellock 60M carrier hood btn plain
Article. No: 11 13 600 0100
Plain push button
Size: Han-
Yellock
®
60
Push button
Polyamide (PA), Stainless steel
Material (hood/housing): Zinc die-cast
Passivated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Shell
Han-Yellock 60 side enty M25
Article. No: 11 12 600 1501
Size: Han-
Yellock
®
60
Push button
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Shell
Han-Yellock 30 Hood-M25 angled
Article. No: 11 12 300 1601
Size: Han-
Yellock
®
30
Push button
Polyamide (PA), Stainless steel
Angled entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Shell
Han-Yellock shell top entry M20
Article. No: 11 12 300 1400
Size: Han-
Yellock
®
30
Push button
Polyamide (PA), Stainless steel
Top entry
1x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Carrier hood
Han-Yellock 30M carrier hood btn plain
Article. No: 11 13 300 0100
Plain push button
Size: Han-
Yellock
®
30
Push button
Polyamide (PA), Stainless steel
Material (hood/housing): Zinc die-cast
Passivated
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Shell
Han-Yellock 60M-hood-M32 side entry
Article. No: 11 13 600 1502
Size: Han-
Yellock
®
60
Push button
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Panel feed through housing
Han-Yellock 60-feed through hood-2xM25
Article. No: 11 12 600 1711
Size: Han-
Yellock
®
60
Screw locking
Top entry
2x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han Yellock 60HSM 1xM32 with bulkhead h.
Article. No: 11 12 600 1212
incl. bulkhead mounted housings
Size: Han-
Yellock
®
60
Screw locking
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Panel feed through housing
Han-Yellock 30-feed through hood-M32
Article. No: 11 12 300 1702
Size: Han-
Yellock
®
30
Push button
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han Yellock 30HSM 1xM32 with bulkhead h.
Article. No: 11 12 300 1212
incl. bulkhead mounted housings
Size: Han-
Yellock
®
30
Screw locking
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Shell
Han-Yellock shell top entry M25
Article. No: 11 12 600 1401
Size: Han-
Yellock
®
60
Push button
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Shell
Han-Yellock shell top entry M40
Article. No: 11 12 600 1403
Size: Han-
Yellock
®
60
Push button
Top entry
1x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han-Yellock 60 bulkhead housing
Article. No: 11 13 600 0301
Size: Han-
Yellock
®
60
Material (hood/housing): Zinc die-cast
Passivated
Metallic
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Yellock 60 HSM 2xM32
Article. No: 11 12 600 1206
Size: Han-
Yellock
®
60
Screw locking
Side entry
2x M32
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7021 (black grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han Yellock 30 HSM 1xM25
Article. No: 11 12 300 1201
Size: Han-
Yellock
®
30
Screw locking
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han Yellock 30HSM 2xM20 with bulkhead h.
Article. No: 11 12 300 1214
incl. bulkhead mounted housings
Size: Han-
Yellock
®
30
Screw locking
Side entry
2x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han Yellock 30HSM 1xM25 with bulkhead h.
Article. No: 11 12 300 1211
incl. bulkhead mounted housings
Size: Han-
Yellock
®
30
Screw locking
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han Yellock 60HSM 2xM25 with bulkhead h.
Article. No: 11 12 600 1215
incl. bulkhead mounted housings
Size: Han-
Yellock
®
60
Screw locking
Side entry
2x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Shell
Han-Yellock side entry M20 white
Article. No: 11 12 300 1510
White
Size: Han-
Yellock
®
30
Push button
Polyamide (PA), Stainless steel
Side entry
1x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han Yellock 60HSM 2xM40 with bulkhead h.
Article. No: 11 12 600 1217
incl. bulkhead mounted housings
Size: Han-
Yellock
®
60
Screw locking
Side entry
2x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Yellock 30 HSM 2xM25
Article. No: 11 12 300 1205
Size: Han-
Yellock
®
30
Screw locking
Side entry
2x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Yellock 30 HSM 1xM32
Article. No: 11 12 300 1202
Size: Han-
Yellock
®
30
Screw locking
Side entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han Yellock 30HSM 1xM20 with bulkhead h.
Article. No: 11 12 300 1210
incl. bulkhead mounted housings
Size: Han-
Yellock
®
30
Screw locking
Side entry
1x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Shell
Han-Yellock 60M-hood-M32 straight
Article. No: 11 13 600 1402
Size: Han-
Yellock
®
60
Push button
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Shell
Han-Yellock 60-Hood-M20/M25 TE
Article. No: 11 12 600 1415
Size: Han-
Yellock
®
60
Push button
Top entry
1x M20 1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han Yellock 60HSM 1xM25 with bulkhead h.
Article. No: 11 12 600 1211
incl. bulkhead mounted housings
Size: Han-
Yellock
®
60
Screw locking
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han Yellock 60HSM 2xM32 with bulkhead h.
Article. No: 11 12 600 1216
incl. bulkhead mounted housings
Size: Han-
Yellock
®
60
Screw locking
Side entry
2x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Yellock 60 HSM 2xM40
Article. No: 11 12 600 1207
Size: Han-
Yellock
®
60
Screw locking
Side entry
2x M40
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 7021 (black grey)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Shell
Han-Yellock 30 Hood-M20 angled
Article. No: 11 12 300 1600
Size: Han-
Yellock
®
30
Push button
Polyamide (PA), Stainless steel
Angled entry
1x M20
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 70 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends