Inserts
Filters
  • Category
    Select a value Reset filter
    • Connectors
      2
  • Rated current
    Select a value Reset filter
    • ‌ 10 A
      2
  • Rated voltage
    Select a value Reset filter
    • 300 V
      2
  • Number of contacts
    Select a value Reset filter
    • 28
      2
  • Termination method
    Select a value Reset filter
    • Crimp termination
      2
  • Conductor cross-section
    Select a value Reset filter
    • 0.14 ... 2.5 mm²
      2
Porovnejte
0
Seřazeno podle
Filters
0

Témata a trendy