Accessories
  • Cable glands
Filters
  • Category
    Select a value Reset filter
    • Accessories
      3
    • Hoods/Housings
      1
  • Number of contacts
    Select a value Reset filter
    • 6
      2
  • Type of hood/housing
    Select a value Reset filter
    • Backshell
      1
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP69 / IPX9K acc. to ISO 20653 mated condition
      2
  • Gender
    Select a value Reset filter
    • Female
      1
    • Male
      1
  • Series
    Select a value Reset filter
    • HARTING UIC
      4
Porovnejte
0
Seřazeno podle
Filters
0

Témata a trendy