Female connectors Reflow soldering termination (THR)
  • Straight and angled versions
  • for reflow soldering
Filters
  • Connection type
    Select a value Reset filter
    • Extender card
      12
    • Mezzanine
      12
    • Motherboard to daughtercard
      24
  • Series
    Select a value Reset filter
    • har-flex®
      24
  • Number of contacts
    Select a value Reset filter
    • 2
      4
    • 3
      4
    • 4
      4
    • 5
      4
    • 6
      4
    • 12
      4
  • Rated current
    Select a value Reset filter
    • ‌ 19 A
      4
    • ‌ 20 A
      8
    • ‌ 22 A
      8
    • ‌ 26.5 A
      2
    • ‌ 29 A
      2
  • Performance level
    Select a value Reset filter
    • 1
      24
  • Identification
    Select a value Reset filter
    • Power
      24
24 products (of 24)
1/1
Porovnejte
0
Seřazeno podle
Filters
0

Témata a trendy