Shell housing
  • Ideal for use within closed electrical operation enviroments
  • Allows use off preassembled cables
  • Optimised cost of material and assembly
  • Insert can be assembled to Han-Snap® element with screwdriver
Filters
  • Category
    Select a value Reset filter
    • Hoods/Housings
      4
  • Type of hood/housing
    Select a value Reset filter
    • Shell housing
      4
  • Locking type
    Select a value Reset filter
    • Snap-in latches
      4
  • Size
    Select a value Reset filter
    • 10 B
      1
    • 16 B
      1
    • 24 B
      1
    • 6 B
      1
  • Version
    Select a value Reset filter
    • Top/side entry
      4
  • Series of hoods/housings
    Select a value Reset filter
    • Han-Snap®
      4
Porovnejte
0
Seřazeno podle
Filters
0

Témata a trendy