High current connectors
  • Up to 20 A @ 70 °C per contact
  • OBSAI specification V 1.1
  • Up to 4 contacts
Podkategorie
Filters
  • Connection type
    Select a value Reset filter
    • Motherboard to daughtercard
      7
  • Series
    Select a value Reset filter
    • har-bus® HM
      7
  • Number of contacts
    Select a value Reset filter
    • 4
      7
  • Rated current
    Select a value Reset filter
    • ‌ 20 A
      5
    • ‌ 23 A
      2
  • Performance level
    Select a value Reset filter
    • 2
      7
  • Identification
    Select a value Reset filter
    • Power
      7
9 products (of 9)
1/1
Porovnejte
0
Seřazeno podle
Filters
0

Témata a trendy