Inserts
Filters
  • Category
    Select a value Reset filter
    • Inserts
      80
    • Modules
      77
  • Rated current
    Select a value Reset filter
    • ‌ 1 A
      4
    • ‌ 1.5 A
      3
    • ‌ 2 A
      2
    • ‌ 4 A
      4
    • ‌ 5 A
      20
    • ‌ 10 A
      50
    • ‌ 16 A
      42
    • ‌ 20 A
      3
    • ‌ 40 A
      20
  • Rated voltage
    Select a value Reset filter
    • 16 V
      2
    • 24 V
      4
    • 32 V
      2
    • 50 V
      25
    • ‌ 50 V
      16
    • 160 V
      2
    • 250 V
      12
    • 400 V
      20
    • ‌ 400 V
      3
    • 500 V
      20
    • 830 V
      8
    • ‌ 830 V
      7
  • Number of contacts
    Select a value Reset filter
    • 1
      4
    • 2
      16
    • 3
      10
    • 4
      20
    • 5
      25
    • 6
      11
    • 7
      4
    • 8
      32
    • 9
      2
    • 12
      14
    • 15
      2
    • 17
      2
    • 20
      2
    • 25
      4
    • 27
      2
    • 36
      2
    • 48
      2
  • Termination method
    Select a value Reset filter
    • Axial screw termination
      8
    • Cage-clamp termination
      4
    • Crimp termination
      81
    • Han-Quick Lock® termination
      25
    • Push-In
      12
    • Screw termination
      6
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20 unmated condition
      1
157 products (of 157)
4/6
Porovnejte
0
Seřazeno podle
Filters
0

Témata a trendy