Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
Circular connectors
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer Information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Canada
HARTING Canada Overview
Local Distributors
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
Canada (English)
eShop
...
Interface connectors
Circular connectors
HARTING UIC
HARTING UIC
Robust interfaces for inter-car jumpers according to UIC 558
High flexibility due to compatibility according to UIC 558 standard
Compliance relevant railway standards: IEC 61372 (Kategorie 2), IEC 45545 (Klasse: HL3/R23), UL-94-V-0
Subcategories
Device side
Cable side
Device side
Cable side
Filters
Series
Select a value
Reset filter
HARTING UIC
54
Identification
Select a value
Reset filter
558
49
Power70
5
Element
Select a value
Reset filter
Connector sets
32
Specification
Select a value
Reset filter
Dummy kit
3
With cable gland
10
Type of contact
Select a value
Reset filter
Crimp contact
6
Type of hood/housing
Select a value
Reset filter
Backshell
1
Bulkhead mounted housing
3
Hood
3
Description of hood/housing
Select a value
Reset filter
With metal cover
3
Version
Select a value
Reset filter
Top entry
3
Type of accessory
Select a value
Reset filter
Cable gland
1
Retaining plate
2
Termination method
Select a value
Reset filter
Crimp termination
38
Rated current
Select a value
Reset filter
from
10 A
≤ 10 A
to
10 A
≤ 10 A
10 A
33
≤ 10 A
6
Number of contacts
Select a value
Reset filter
from
6
13
18
22
to
6
13
18
22
6
4
13
13
18
13
22
13
Conductor cross-section
Select a value
Reset filter
0.14 ... 4 mm² Signal
2
0.75 ... 1 mm²
39
1.5 ... 10 mm² Power
2
Conductor cross-section
Select a value
Reset filter
AWG 16 ... AWG 8 Power
2
AWG 18
6
AWG 18 ... AWG 17
33
AWG 26 ... AWG 12 Signal
2
Gender
Select a value
Reset filter
Female
20
Male
26
Material (insert)
Select a value
Reset filter
Polyamide (PA)
38
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
17
Corrosion resistant
17
Fibre-glass reinforced
22
Polyamide (PA)
22
Material (accessories)
Select a value
Reset filter
Polyamide (PA)
3
Unfortunately, no results were found for your search query
54 products
(of 54)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Type of contact-descending
Connector sets
UIC 558 18PIN PLUG KIT-MC-AG-CGM
Article. No: 09 58 018 1021
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-AG-CGM
Article. No: 09 58 022 1021
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-AG-CND
Article. No: 09 58 022 1022
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN SOCKET KIT-FC-AG
Article. No: 09 58 022 1023
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN SOCKET KIT-FC-NI
Article. No: 09 58 018 1003
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-NI-CND
Article. No: 09 58 018 1002
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-AG-CGM
Article. No: 09 58 013 1021
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-NI-CND
Article. No: 09 58 022 1002
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-AG-CND
Article. No: 09 58 013 1022
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN SOCKET KIT-FC-AG
Article. No: 09 58 013 1023
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Silver plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN PLUG KIT-MC-NI-CGM
Article. No: 09 58 022 1001
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 22PIN SOCKET KIT-FC-NI
Article. No: 09 58 022 1003
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 22
Copper alloy Nickel plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN PLUG KIT-MC-AU-CND
Article. No: 09 58 013 1012
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN SOCKET KIT-FC-AU
Article. No: 09 58 013 1013
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 13
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN SOCKET KIT-FC-AU
Article. No: 09 58 018 1013
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 13PIN SOCKET DUMMY KIT
Article. No: 09 58 013 1014
Dummy kit
Female
Crimp termination
Polyamide (PA)
Black
Aluminium die-cast, Corrosion resistant
Degree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN SOCKET DUMMY KIT
Article. No: 09 58 018 1014
Dummy kit
Female
Crimp termination
Polyamide (PA)
Black
Aluminium die-cast, Corrosion resistant
Degree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-AU-CND
Article. No: 09 58 018 1012
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Rated current: 10 A
Add to Wishlist
Remove from wishlist
Connector sets
UIC 558 18PIN PLUG KIT-MC-AU-CGM
Article. No: 09 58 018 1011
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 18
Copper alloy Gold plated
Conductor cross-section: 0.75 ... 1 mm²
Add to Wishlist
Remove from wishlist
Connector sets
UIC-POWER70-PLUG KIT-MC-AG-CGM
Article. No: 09 58 006 0021
With cable gland
Male
Crimp termination
Polyamide (PA)
Black
Contacts: 6
Copper alloy
Conductor cross-section: 0.14 ... 4 mm² Signal 1.5 ... 10 mm² Power
Add to Wishlist
Remove from wishlist
Backshell
UIC-POWER70-BACKSHELL
Article. No: 09 58 001 9912
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 3020 (traffic red)
Add to Wishlist
Remove from wishlist
Retaining plate
UIC-POWER70-CC-SOCKET
Article. No: 09 58 001 9914
Polyamide (PA)
Black
Add to Wishlist
Remove from wishlist
Connector sets
UIC-POWER70-SOCKET KIT-MC-AG
Article. No: 09 58 006 0023
Female
Crimp termination
Polyamide (PA)
Black
Contacts: 6
Copper alloy
Conductor cross-section: 0.14 ... 4 mm² Signal 1.5 ... 10 mm² Power
Aluminium die-cast, Corrosion resistant
Add to Wishlist
Remove from wishlist
Retaining plate
UIC-POWER70-CC-PLUG
Article. No: 09 58 001 9913
Polyamide (PA)
Black
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Type of contact - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 54 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends