Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
Circular connectors
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer Information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Canada
HARTING Canada Overview
Local Distributors
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
eShop
Interface connectors
...
Circular connectors
M23
M23 Power
M23 Power
Subcategories
M23 Inserts
M23 Contacts
Crimp contacts
M23 Hoods/Housings
Metal hoods / housings
Shielded
Accessories
Protection covers
Adapter
Crimping tool
M23 Inserts
M23 Contacts
M23 Hoods/Housings
Accessories
Filters
Series
Select a value
Reset filter
Circular connectors M23
46
Identification
Select a value
Reset filter
Hybrid
2
Power
40
Element
Select a value
Reset filter
Inserts
10
Specification
Select a value
Reset filter
Mating face (A)
2
Mating face (B)
2
Type of contact
Select a value
Reset filter
Crimp contact
10
Description of the contact
Select a value
Reset filter
0.6 mm
2
1 mm
2
1.5 mm
2
2 mm
4
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
7
Cable to cable housing
2
Hood
9
Panel feed through housing
2
Description of hood/housing
Select a value
Reset filter
Angled
2
EMC version
13
Front mounting
4
Rear mounting
3
Rotatable
4
Straight
5
Version
Select a value
Reset filter
Angled entry
2
Top entry
9
Type of accessory
Select a value
Reset filter
Adapter
1
Protection cover
2
Description of the accessory
Select a value
Reset filter
With chain (100 mm)
2
for bulkhead mounted housings
1
for cable to cable housing
1
for hoods
1
Type of tool
Select a value
Reset filter
Hand crimping tool
3
Locator
1
Description of the tool
Select a value
Reset filter
for 0.6 mm data contacts
1
for M23 power contacts
1
for M23 signal contacts
2
for crimping tool 09 99 000 0890
1
for shielded bushing
1
Termination method
Select a value
Reset filter
Crimp termination
10
Rated current
Select a value
Reset filter
from
≤ 2 A
≤ 10 A
28 A
≤ 28 A
to
≤ 2 A
≤ 10 A
28 A
≤ 28 A
≤ 2 A
2
≤ 10 A
4
28 A
2
≤ 28 A
4
Number of contacts
Select a value
Reset filter
from
6
8
9
12
to
6
8
9
12
6
2
8
2
9
4
12
2
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.34 mm²
2
0.08 ... 2.5 mm²
1
0.08 ... 4 mm²
2
0.14 ... 1 mm²
2
0.14 ... 4 mm²
7
0.75 ... 1.5 mm²
2
0.75 ... 2.5 mm²
2
0.75 ... 4 mm²
2
2.5 ... 4 mm²
2
further contacts
Select a value
Reset filter
PE contact
10
Gender
Select a value
Reset filter
Female
10
Male
10
Locking type
Select a value
Reset filter
ComLock rapid locking
12
ComLock-S rapid locking
2
Screw locking
16
Material (insert)
Select a value
Reset filter
Polyamide (PA)
10
Material (hood/housing)
Select a value
Reset filter
Copper-zinc alloy
20
Size
Select a value
Reset filter
M23
21
Material (accessories)
Select a value
Reset filter
Copper-zinc alloy
1
Metal
2
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
40
Requirement set with Hazard Levels
Select a value
Reset filter
R26
40
Unfortunately, no results were found for your search query
47 products
(of 47)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Type of contact-descending
Inserts
M23 P 5+PE Female -C
Article. No: 09 15 606 3101
Crimp termination
Female
Polyamide (PA)
Blue
Rated current: 28 A
Contacts: 6 PE contact
Conductor cross-section: 0.75 ... 4 mm²
Add to Wishlist
Remove from wishlist
Hood
M23 P Hood 7-12 mm
Article. No: 09 15 600 0402
EMC version
Size: M23
Screw locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 P 5+PE Male -C
Article. No: 09 15 606 3001
Crimp termination
Male
Polyamide (PA)
Blue
Rated current: 28 A
Contacts: 6 PE contact
Conductor cross-section: 0.75 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 P 4+3+PE Female -C
Article. No: 09 15 608 3101
Crimp termination
Female
Polyamide (PA)
Blue
Contacts: 8 PE contact
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Hood
M23 P Hood 11-17 mm
Article. No: 09 15 600 0403
EMC version
Size: M23
Screw locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 P 4+3+PE Male -C
Article. No: 09 15 608 3001
Crimp termination
Male
Polyamide (PA)
Blue
Contacts: 8 PE contact
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Cable to cable housing
M23 P Hood cable to cable 7-12mm
Article. No: 09 15 600 0702
EMC version
Size: M23
Screw locking, ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Protection cover
M23 cover-s met. for HBM,chain 100mm
Article. No: 09 15 600 9102
for bulkhead mounted housings, for cable to cable housing, With chain (100 mm)
Metal
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Hood
M23 P ComLock Hood 11-17 mm
Article. No: 09 15 600 0493
EMC version
Size: M23
ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 P 5+3+PE Male-C (A)
Article. No: 09 15 609 3001
Crimp termination
Male
Polyamide (PA)
Blue
Contacts: 9 PE contact
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 P Hybrid 4+4+3+PE Female-C
Article. No: 09 15 612 3101
Crimp termination
Female
Polyamide (PA)
Blue
Contacts: 12 PE contact
Conductor cross-section: 0.08 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 P 5+3+PE Female -C (A)
Article. No: 09 15 609 3101
Crimp termination
Female
Polyamide (PA)
Blue
Contacts: 9 PE contact
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Cable to cable housing
M23 P Hood cable to cable 11-17 mm
Article. No: 09 15 600 0703
EMC version
Size: M23
Screw locking, ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 P 5+3+PE Female-C (B)
Article. No: 09 15 609 3111
Crimp termination
Female
Polyamide (PA)
Blue
Contacts: 9 PE contact
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Hood
M23 P ComLock Hood 7-12 mm
Article. No: 09 15 600 0492
EMC version
Size: M23
ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 P 5+3+PE Male-C (B)
Article. No: 09 15 609 3011
Crimp termination
Male
Polyamide (PA)
Blue
Contacts: 9 PE contact
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Hood
M23 P Hood angl. 7-12mm rotatable
Article. No: 09 15 600 0603
EMC version, Rotatable
Size: M23
Screw locking
Angled entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 P Hybrid 4+4+3+PE Male-C
Article. No: 09 15 612 3001
Crimp termination
Male
Polyamide (PA)
Blue
Contacts: 12 PE contact
Conductor cross-section: 0.08 ... 4 mm²
Add to Wishlist
Remove from wishlist
Protection cover
M23 cover–s met for hood,chain 100mm
Article. No: 09 15 600 9103
for hoods, With chain (100 mm)
Metal
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Hood
M23 P ComLock-S Hood 11-17 mm
Article. No: 09 15 600 0483
EMC version
Size: M23
ComLock-S rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Hood
M23 P Hood angl. 11-17mm rotatable
Article. No: 09 15 600 0604
EMC version, Rotatable
Size: M23
Screw locking
Angled entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Hood
M23 P ComLock-S Hood 7-12 mm
Article. No: 09 15 600 0482
EMC version
Size: M23
ComLock-S rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Hand crimping tool
M23 crimping tool for signal contact
Article. No: 09 99 000 0890
for M23 signal contacts
Conductor cross-section: 0.08 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P fem.-c 0,6mm (0,08–0,34mm²) Au
Article. No: 09 15 600 6291
0.6 mm
Rated current: ≤2 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.08 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P male-c 2mm (0,75–2,5mm²) Au
Article. No: 09 15 600 6121
2 mm
Rated current: ≤28 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P female-c 2mm (2,5-4mm²) Au
Article. No: 09 15 600 6222
2 mm
Rated current: ≤28 A
Female
Copper alloy
Gold plated
Conductor cross-section: 2.5 ... 4 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P male-c 1mm (0,14–1mm²) Au
Article. No: 09 15 600 6101
1 mm
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 1 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P female-c 1mm (0,14–1mm²) Au
Article. No: 09 15 600 6201
1 mm
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 1 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P male-c 0,6mm (0,08–0,34mm²) Au
Article. No: 09 15 600 6191
0.6 mm
Rated current: ≤2 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.08 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P female-c 2mm (0,75–2,5mm²) Au
Article. No: 09 15 600 6221
2 mm
Rated current: ≤28 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Type of contact - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 47 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends