Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
Circular connectors
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer Information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Canada
HARTING Canada Overview
Local Distributors
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
Canada (English)
eShop
Industrial connectors / Han
®
...
Series
Han-Eco
®
Han-Eco
®
A
Han-Eco
®
A
Slim construction size
Mating compatible with all metal hoods and housings of the series Han A
®
.
As an option a larger panel cut out for the rear assembly of the bulkhead mounted housings is possible.
Subcategories
Hoods/housings for industrial applications
Particularly robust for industrial applications
Suitable for applications according to protection class I
Hoods/housings for outdoor applications
Resistance to corrosion and ozone: for outdoor use
Hoods/housings for industrial applications
Hoods/housings for outdoor applications
Filters
Category
Select a value
Reset filter
Hoods/Housings
78
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
8
Cable to cable housing
8
Hood
34
Surface mounted housing
28
Locking type
Select a value
Reset filter
Single locking lever
78
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
78
Size
Select a value
Reset filter
10 A
40
16 A
38
Cable entry
Select a value
Reset filter
1x M20
28
1x M25
29
2x M20
4
2x M25
7
Version
Select a value
Reset filter
Side entry
44
Top entry
24
Versatile cable entries
2
Series of hoods/housings
Select a value
Reset filter
Han-Eco
®
A
78
Description of hood/housing
Select a value
Reset filter
8 positions for cable entries (M20/M25)
1
With integrated cable gland
32
With thermo-plastic cover
20
Clamping range
Select a value
Reset filter
6 ... 13 mm
14
9 ... 17 mm
18
Material (hood/housing)
Select a value
Reset filter
Fibre-glass reinforced
78
Polyamide (PA)
78
Material (seal)
Select a value
Reset filter
FPM
31
NBR
31
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
78
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
78
R23 (HL 1-3)
78
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
78
Unfortunately, no results were found for your search query
78 products
(of 78)
2/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Surface mounted housing
Han-Eco 10A-HSM1-M20 w. cover/cable gl.
Article. No: 19 46 110 0252
With thermo-plastic cover, With integrated cable gland
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Outdoor 16A Hood
Article. No: 19 46 216 0801
Size: 16 A
Single locking lever
Versatile cable entries
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Outdoor 10A-HSE-M20
Article. No: 19 46 210 0545
Size: 10 A
Single locking lever
Side entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 10A-HSM1-M25 w. cable gl.
Article. No: 19 46 110 0251
With integrated cable gland
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 16A-HSM1-M20 w. cable gl.
Article. No: 19 46 116 0250
With integrated cable gland
Size: 16 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 16A-HSE-M20
Article. No: 19 46 016 0545
Size: 16 A
Single locking lever
Side entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 16A-HTE-M20
Article. No: 19 46 016 0445
Size: 16 A
Single locking lever
Top entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 16A Hood
Article. No: 19 46 016 0801
8 positions for cable entries (M20/M25)
Size: 16 A
Single locking lever
Versatile cable entries
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 10A-HSM1-M20
Article. No: 19 46 010 0250
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco Outdoor 16A-HSM1-M20 with cover
Article. No: 19 46 216 0252
With thermo-plastic cover
Size: 16 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 16A-HTE-M25
Article. No: 19 46 016 0446
Size: 16 A
Single locking lever
Top entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10A-HSE-M20
Article. No: 19 46 010 0545
Size: 10 A
Single locking lever
Side entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han-Eco 10A-HCC-M20
Article. No: 19 46 010 0435
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10A-HTE-M20
Article. No: 19 46 010 0445
Size: 10 A
Single locking lever
Top entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han-Eco 10A-HCC-M25
Article. No: 19 46 010 0436
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han-Eco 16A-HCC-M25
Article. No: 19 46 016 0436
Size: 16 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 16A-HSM2-M20
Article. No: 19 46 016 0290
Size: 16 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10A-HTE-M25
Article. No: 19 46 010 0446
Size: 10 A
Single locking lever
Top entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Hood
Han-Eco Outdoor 16A-HSE-M25
Article. No: 19 46 216 0546
Size: 16 A
Single locking lever
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco Outdoor 10A HSM1-M20 with cover
Article. No: 19 46 210 0252
With thermo-plastic cover
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 10A-HSM1-M25 w. cover/cable gl.
Article. No: 19 46 110 0253
With thermo-plastic cover, With integrated cable gland
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han-Eco 16A-HCC-M20
Article. No: 19 46 016 0435
Size: 16 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 16A-HSM1-M20
Article. No: 19 46 016 0250
Size: 16 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 16A-HSM2-M25
Article. No: 19 46 016 0291
Size: 16 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 10A-HSM1-M25
Article. No: 19 46 010 0251
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10A-HSE-M25
Article. No: 19 46 010 0546
Size: 10 A
Single locking lever
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 10A-HSM2-M25
Article. No: 19 46 010 0291
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 10A-HSM2-M20
Article. No: 19 46 010 0290
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 10A-HSM1-M25 with cover
Article. No: 19 46 010 0253
With thermo-plastic cover
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 10A-HSM1-M20 w. cable gl.
Article. No: 19 46 110 0250
With integrated cable gland
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 78 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends