Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
Circular connectors
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer Information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Canada
HARTING Canada Overview
Local Distributors
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
Canada (English)
eShop
Industrial connectors / Han
®
Series
...
Han
®
S
Han
®
S 200
Contacts
Contacts
Filters
Category
Select a value
Reset filter
Contacts
12
Rated current
Select a value
Reset filter
from
≤ 200 A
to
≤ 200 A
≤ 200 A
12
Conductor cross-section
Select a value
Reset filter
16 mm²
3
25 mm²
3
35 mm²
2
50 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 1/0
2
AWG 2
2
AWG 4
3
AWG 6
3
Type of contact
Select a value
Reset filter
Crimp contact
10
Screw-in contact
2
Series
Select a value
Reset filter
Han
®
S
12
Identification
Select a value
Reset filter
Han
®
S 200
12
Description of the contact
Select a value
Reset filter
Female contact
8
Female contact incl. rubber sleeve
2
Male M8
1
Male M8 With Tuflok
®
protection
1
Material (contacts)
Select a value
Reset filter
Copper alloy
12
Surface (contacts)
Select a value
Reset filter
Silver plated
12
Material (accessories)
Select a value
Reset filter
Thermoplastic polyurethane (TPU)
2
Unfortunately, no results were found for your search query
12 products
(of 12)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Conductor cross-section-descending
Conductor cross-section-descending
Type of contact-descending
Crimp contact
Han® S 200 FC CRT 25 mm² w. rubb. sleeve
Article. No: 09 93 000 6262
Female contact, incl. rubber sleeve
Rated current: ≤200 A
Copper alloy
Silver plated
Conductor cross-section: 25 mm²
AWG 4
Add to Wishlist
Remove from wishlist
Crimp contact
Han® S 200 FC CRT 16 mm² w. rubb. sleeve
Article. No: 09 93 000 6261
Female contact, incl. rubber sleeve
Rated current: ≤200 A
Copper alloy
Silver plated
Conductor cross-section: 16 mm²
AWG 6
Add to Wishlist
Remove from wishlist
Screw-in contact
Han® S-200A MC screw-in M8
Article. No: 09 93 000 6161
Male M8
Rated current: ≤200 A
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Screw-in contact
Han® S-200A MC screw-in M8-SLV
Article. No: 09 93 000 6171
Male M8, With Tuflok
®
protection
Rated current: ≤200 A
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Crimp contact
Han® S 200 FC CRT 35mm²
Article. No: 09 93 000 7263 XL
Female contact
Rated current: ≤200 A
Copper alloy
Silver plated
Conductor cross-section: 35 mm²
AWG 2
Add to Wishlist
Remove from wishlist
Crimp contact
Han® S 200 FC CRT 16mm²
Article. No: 09 93 000 7261
Female contact
Rated current: ≤200 A
Copper alloy
Silver plated
Conductor cross-section: 16 mm²
AWG 6
Add to Wishlist
Remove from wishlist
Crimp contact
Han® S 200 FC CRT 35mm²
Article. No: 09 93 000 7263
Female contact
Rated current: ≤200 A
Copper alloy
Silver plated
Conductor cross-section: 35 mm²
AWG 2
Add to Wishlist
Remove from wishlist
Crimp contact
Han® S 200 FC CRT 25mm²
Article. No: 09 93 000 7262
Female contact
Rated current: ≤200 A
Copper alloy
Silver plated
Conductor cross-section: 25 mm²
AWG 4
Add to Wishlist
Remove from wishlist
Crimp contact
Han® S 200 FC CRT 50 mm²
Article. No: 09 93 000 7264
Female contact
Rated current: ≤200 A
Copper alloy
Silver plated
Conductor cross-section: 50 mm²
AWG 1/0
Add to Wishlist
Remove from wishlist
Crimp contact
Han® S 200 FC CRT 50 mm²
Article. No: 09 93 000 7264 XL
Female contact
Rated current: ≤200 A
Copper alloy
Silver plated
Conductor cross-section: 50 mm²
AWG 1/0
Add to Wishlist
Remove from wishlist
Crimp contact
Han® S 200 FC CRT 25mm²
Article. No: 09 93 000 7262 XL
Female contact
Rated current: ≤200 A
Copper alloy
Silver plated
Conductor cross-section: 25 mm²
AWG 4
Add to Wishlist
Remove from wishlist
Crimp contact
Han® S 200 FC CRT 16mm²
Article. No: 09 93 000 7261 XL
Female contact
Rated current: ≤200 A
Copper alloy
Silver plated
Conductor cross-section: 16 mm²
AWG 6
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Conductor cross-section - descending
Conductor cross-section - descending
Type of contact - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 12 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends